Back

Financing & Insurance
See our Offers

Overview

Building on the durability and reliability of the 3500 engine platform, Caterpillar is proud to offer the IMO II compliant high peformance 3500C engine line. The 3500C propulsion family offers the EUI fuel system capabilities and state-of-the-art ADEM A3 Electronic Control Unit (ECU) features. These engines provide more available power while delivering outstanding fuel efficiency. You can also count on long maintenance intervals and worldwide Caterpillar partsand service availability.

Ratings

Units:
Power Range 1650-3386 bhp (1230-2525 bkW) 1650-3386 bhp (1230-2525 bkW) Less

Engine

Speed Range 1200-1800 rpm 1200-1800 rpm Less
Emissions IMO II IMO II Less
Aspiration TTA TTA Less
Bore 6.69 in 170.0 mm Less
Stroke 8.46 in 215.0 mm Less
Displacement 4765.0 in3 78.0 L Less
Rotation (from flywheel end) Counterclockwise Counterclockwise Less
Configuration Vee 16, 4-Stroke-Cycle Diesel Vee 16, 4-Stroke-Cycle Diesel Less

Dimensions & Weights

Minimum Dry Weight 17550.0 lb 7961.0 kg Less
Maximum Dry Weight 19025.0 lb 8629.0 kg Less
Minimum Length 143.1 in 3637.0 mm Less
Maximum Length 148.0 in 3761.0 mm Less
Minimum Height 77.4 in 1967.0 mm Less
Maximum Height 84.6 in 2150.0 mm Less
Minimum Width 80.2 in 2037.0 mm Less
Maximum Width 84.3 in 2142.0 mm Less

Complete Solutions for Your Marine Application

Single-source for support and service, Industry-leading warranty coverage for factory packaged components, Global dealer network for service in any location

Efficient Operation

Instrument panel with cold mode start strategy and programmable low-idle, Electronic governing control unit minimizes fuel consumption and monitors engine operating parameters, Optional alarm and protection system

Improved Performance and Function

Advanced combustion design uses the optimum configurations and cylinder geometry, Enhanced control of fuel injection optimized through crank timing

3516C Standard Equipment

Air Inlet System
  • Corrosion resistant separate circuit freshwater aftercooled, powercore air cleaners with service indicator, dual turbochargers

Control System
  • Dual A3 engine control modules provide engine control and monitoring, rigid wiring harness with plug and run connectors on port and starboard sides

Cooling System
  • Separate circuit auxiliary fresh water pump, centrifugal non-self-priming auxiliary sea water pump, gear driven centrifugal jacket water pump, expansion tank, engine oil cooler, thermostats and housing

Exhaust System
  • Dry gas-tight exhaust manifolds with SOLAS compliant heat shields, dual turbochargers with water-cooled bearings and heat shields, modular pulse exhaust manifold, single exhaust outlet

Fuel System
  • Electronically controlled unit injectors, fuel filter with service indicators, fuel transfer pump, SOLAS compliant fuel connections with spill shield

Instrumentation
  • Engine-mounted instrument panel with Marine Power Display (MPD), four-position engine control switch, alarm horn, overspeed shutdown notification light, emergency stop notification light, secondary ECU “Ready” light, secondary ECU “Active” light, graphic display unit for analog or digital display of oil and fuel pressure, oil and fuel filter differential, system DC voltage, exhaust and water temperature, air inlet restriction, service meter, engine speed, fuel consumption (total and instantaneous)

Lube System
  • Pre-lube strategy, top-mounted dual crankcase breathers, oil filter with service indicators, oil level gauge, oil filler, gear-type oil pump

Power Take-Offs
  • Accessory drives — upper RH, upper and lower LH; two-sided front housing

Protection System
  • A3 electronic control module with customer programmable engine derate strategies, engine alarms and diagnostics displayed on local and remote MPDs, emergency stop pushbutton, safety shutoff protection for oil pressure and water temperature, overspeed protection

General
  • Vibration damper and guard, Cat® yellow paint, lifting eyes

ISO Certification
  • Factory-designed systems built at Caterpillar ISO 9001:2000 certified facilities

Mounting System
  • Mounting rails

3516C Optional Equipment

Air Inlet System
  • Air Cleaner Removal
  • Remote Air Inlet Adapters

Charging System
  • Battery Chargers
  • Charging Alternators

Control System
  • Throttle Position Sensor
  • Throttle Synchronization

Cooling System
  • Water Level Switch Gauge
  • Coolant Level Sensors
  • Connections
  • Keel Cooling Conversions
  • Heat Exchangers
  • Auxiliary Water Pumps
  • Sea Water Pump Removal
  • Coolant Shunt Tanks
  • Air Separator
  • Marine Gear Cooling

Exhaust System
  • Exhaust Outlet
  • Flexible Fittings
  • Elbows
  • Flanges
  • Flange and Exhaust Expanders
  • Mufflers

Fuel System
  • Fuel Cooler
  • Fuel Priming Pumps
  • Flexible Fuel Lines
  • Rigid Fuel Lines
  • Primary Fuel Filter
  • Fuel level switch

Instrumentation
  • PL1000T Communication Module
  • PL1000E Communication Module
  • Customer Interface
  • Thermocouples
  • Remote Panel Display
  • Remote Cylinder Temperature Display
  • Pilot House Instrument Panels
  • Marine Gear Sensors
  • Engine Vision Display System

Lube & Fuel System

Lube System
  • Oil Pan
  • Oil Pan Accessories
  • Sump Pumps
  • Prelubrication Options
  • Lubricating Oil
  • CENTRIFUGAL OIL FILTER

Mounting System
  • Engine Supports
  • Vibration Isolation Mountings

Power Take-Offs
  • Flexible Coupling and Guards
  • Front Housing Accessories
  • Upper Left Hand Front Location:
  • Upper Right Hand Front Location:
  • Upper Right Hand Rear Location:
  • Lower Left Hand Front Location:
  • Lower Left Hand Rear Location:
  • Front Housing Accessory Drives
  • Upper LH Accessory Drive
  • Upper RH Accessory Drive
  • Front Power Take Offs
  • Crankshaft Pulleys
  • Damper Guard Removals

Protection System
  • Air Inlet Shutoffs
  • Switches and Contactors
  • Explosion Relief Valve
  • Sensors

Spare Parts Kits
  • Parts Kits
  • Pump Kits
  • Fuel Transfer
  • Lube Oil

Special Appearance
  • Chrome Plated Relief Valves
  • Black Air Cleaners

Starting System
  • Starting Motors or Barring Device
  • Air Starting Motors Options
  • Starting Aids
  • Battery Sets - 24 Volt - Dry
  • Battery Rack

General
  • Tool Set
  • Caterpillar Datalink Wire

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers