C18 ACERT Tier 3

< Back

Financing & Insurance
See our Offers

Overview

The C18 ACERT marine propulsion engine has high performance commercial application ratings of 814-1015 mhp (803-1001 bhp) at 2100-2300 rpm that meet U.S. EPA Tier 3, IMO II, and EU Stage IIIA emissions regulations. In addition to meeting the stricter EPA Tier 3 emissions, this engine now offers a fresh water aftercooled option for the commercial propulsion and auxiliary engines and genset packages. From fishing to offshore and everything in between, you can be confident that we have the solution to fit your needs.

Ratings

Units:
Power Range 814-1015 mhp, 803-1001 bhp, 599-747 bkW 814-1015 mhp, 803-1001 bhp, 599-747 bkW Less

Engine

Speed Range 2100-2300 rpm 2100-2300 rpm Less
Configuration In-line 6, 4-Stroke-Cycle Diesel In-line 6, 4-Stroke-Cycle Diesel Less
Aspiration TA,TTA TA,TTA Less
Bore 5.7 in 145.0 mm Less
Stroke 7.2 in 183.0 mm Less
Displacement 1106.0 in3 18.1 L Less
Rotation (from flywheel end) Counterclockwise Counterclockwise Less
Emissions EPA Tier 3, IMO II, EU Stage IIIA EPA Tier 3, IMO II, EU Stage IIIA Less

Dimensions & Weights

Minimum Length 73.0 in 1854.0 mm Less
Maximum Length 76.0 in 1931.0 mm Less
Minimum Width 44.6 in 1134.0 mm Less
Maximum Width 47.4 in 1204.0 mm Less
Minimum Height 47.2 in 1198.0 mm Less
Maximum Height 51.2 in 1300.0 mm Less
Minimum Dry Weight 4000.0 lb 1814.0 kg Less
Maximum Dry Weight 4299.0 lb 1950.0 kg Less

C18 ACERT Tier 3 Standard Equipment

AIR INLET SYSTEM
  • Separate circuit after-cooled (SCAC)
  • Open Crankcase Ventilation (OCV) system
  • Turbocharger, jacket water cooled
  • Turbocharger inlet, 152 mm (6 in) OD straight connection

COOLING SYSTEM
  • Separate Circuit After-Cooling (SCAC) for both HEX and Keel cooled engines
  • Engine JW and SCAC Shell & Tube Heat Exchangers for HEX cooled engines
  • SCAC pump, gear driven, for HEX cooled engines only
  • Jacket water pump, gear driven
  • Sea water pump, bronze impeller, gear driven
  • SCAC and JW shunt tanks for maintaining proper pump inlet pressures

EXHAUST SYSTEM
  • Water-cooled exhaust manifold & turbocharger
  • 152 mm (6 in) round flanged outlet

FLYWHEELS & FLYWHEEL HOUSINGS
  • Flywheel Housing, SAE No. 0
  • Flywheel, 18 inch, 136 teeth
  • SAE standard rotation
  • SAE No. 1, Flywheel: 14 inch, 113 teeth

FUEL SYSTEM
  • Front service simplex fuel system
  • Fuel transfer pump, gear driven
  • Manual fuel priming pump
  • Hybrid fuel line design

LUBE SYSTEM
  • Front service simplex oil system
  • Center sump oil pan:
  • Front and top service oil filler locations
  • Front service dipstick
  • Oil pump, gear driven

POWER TAKE-OFFS
  • Poly-V groove for alternator drive
  • NOTE: There are no standard power take-offs available

GENERAL
  • Front damper guard
  • Front service engine
  • Common electrical bonding point
  • Engine does not ship with zinc components
  • Engine is certified to D2/E2 emissions cycles
  • CERTIFIED TO 2013 EPA TIER 3 AND IMO II MARINE COMMERCIAL PROPULSION (E3 CYCLE) EMISSION STANDARDS
  • CERTIFIED TO EU STAGE IIIA AND CCNR STAGE II (E3 CYCLE) EMISSIONS STANDARDS.
  • NOTE: Ratings listed below can also be used in Recreational / Pleasure Craft applications.

CONTROL SYSTEM
  • Programmable low idle
  • WOSR (Wide Operating Speed Range) available for EPA Tier 3 - B and C Ratings
  • Adjustable High Idle (TEL) - EPA Tier 3 WOSR Ratings Only
  • Electronic diagnostics and fault logging
  • Engine and transmission monitoring (speed, temperature, pressure)
  • Electronic fuel/air ratio contro
  • Engine Protection Mode for extended ambient conditions - EPA Tier 3 Ratings Only
  • Torque Limiting functionality for WOSR ratings only
  • 70-pin customer connector
  • Three types of throttle inputs (primary/ secondary PWM, 0-5V, 4-20mA +/-

C18 ACERT Tier 3 Optional Equipment

EXHAUST SYSTEM
  • Dry Elbows
  • Water-Cooled Elbows
  • Flexible Fitting
  • Flange
  • Muffler
  • Muffler Spark Arresting

CHARGING SYSTEM
  • Battery Chargers
  • Charging Alternators
  • Alternator Mounting Group
  • Ammeter

CONTROL SYSTEM
  • MECP I
  • CATERPILLAR ALARM AND PROTECTION

COOLING SYSTEM
  • AUX EXPANSION TANK FLANGE KIT

FUEL SYSTEM
  • Duplex Fuel Filters
  • Flexible Fuel Lines
  • Fuel Cooler
  • Primary Fuel Filters

INSTRUMENTATION
  • Instrument Panels
  • OEM Wiring Harness
  • Engine to Engine Harness
  • Gauges
  • Transmission Sensors
  • Oil Level Sensor

LUBE SYSTEM
  • Duplex Oil Filters
  • Transmission Oil Cooler
  • Sump Pump

MOUNTING SYSTEM
  • Vibration Isolators
  • Front Support
  • Rear Support

POWER TAKE-OFFS
  • NOTE: PTO OPTIONS REQUIRE TORSIONAL VIBRATION ANALYSIS
  • Crankshaft Pulleys
  • Front Stub Shaft
  • Hydraulic Pump Drive Adapter
  • Front Enclosed Clutch

PROTECTION SYSTEM
  • Marine Classification Society and SOLAS
  • Marine Classification Society and Fire Resistance

STARTING SYSTEM
  • STARTING SYSTEM Electric Starting Motors - Single 24 Volt
  • Air Starting Motor
  • Air Start Accessories
  • Starting Aids - JW Heaters
  • Battery Sets - 24 Volt - Dry

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers