C32 ACERT Tier 3 Recreational

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

Ratings

Units:
Power Range 1800-1900 bhp (1342-1417 bkW) 1800-1900 bhp (1342-1417 bkW) Less
High Performance Ratings - Maximum Power 1900.0 bhp 1417.0 bkW Less

Engine

Speed Range 2300 rpm 2300 rpm Less
Emissions EPA Tier 3, IMO II, EU IW EPA Tier 3, IMO II, EU IW Less
Aspiration TTA TTA Less
Bore 5.71 in 145.0 mm Less
Stroke 6.38 in 162.0 mm Less
Displacement 1959.0 in3 32.1 L Less
Rotation (from flywheel end) Counterclockwise Counterclockwise Less
Configuration Vee 12, 4-Stroke-Cycle Diesel Vee 12, 4-Stroke-Cycle Diesel Less

Dimensions & Weights

Minimum Dry Weight 6780.0 lb 3075.0 kg Less
Maximum Dry Weight 6780.0 lb 3075.0 kg Less
Minimum Length 82.9 in 2106.0 mm Less
Maximum Length 82.9 in 2106.0 mm Less
Minimum Height 56.9 in 1445.0 mm Less
Maximum Height 56.9 in 1445.0 mm Less
Minimum Width 58.3 in 1482.0 mm Less
Maximum Width 58.3 in 1482.0 mm Less

C32 ACERT Tier 3 Recreational Standard Equipment

AIR INLET SYSTEM
  • Air Cleaner System with washable filter elements and fumes disposal (closed system)
  • Turbocharger, jacket water cooled
  • Turbocharger inlet, 152 mm (6 in) OD straight connection

CONTROL SYSTEM
  • Programmable Low Idle (550 - 750 rpm)
  • Electronic diagnostics and fault logging
  • Engine and transmission monitoring (speed, temperature, pressure)
  • Electronic fuel/air ratio control
  • Engine Protection Mode for extended ambient conditions
  • 70-pin customer connector (Upper front-facing customer wiring connector and Service Tool connection)
  • Throttle Input signal options

COOLING SYSTEM
  • Sea Water Aftercooled Engine
  • Jacket water pump, gear driven
  • Sea water pump, rubber impeller, gear driven
  • Sea water Pump & JW Heat Exchanger Connection: 76.2 mm (3in) OD
  • Coolant recovery system

EXHAUST SYSTEM
  • Water-cooled exhaust manifold & turbocharger
  • 4 Bolt 130 mm (5.12 in) diameter flanged outlet

FLYWHEELS & FLYWHEEL HOUSINGS
  • SAE standard rotation (CCW facing exciter end)
  • Flywheel Housing:

FUEL SYSTEM
  • Simplex Fuel Filters Spin-on, RH & LH service
  • Fuel connections size:
  • Plate Type Fuel Cooler (Jacket Heat Exchanger)
  • Fuel transfer pump, gear driven
  • Manual fuel priming pump
  • Hybrid fuel line design

LUBE SYSTEM
  • Simplex Oil Filters, RH or LH service
  • RH or LH service oil filler locations
  • RH or LH service dipstick
  • Oil pump, gear driven
  • Shallow Sump

MOUNTING SYSTEM
  • Front support - adjustable

POWER TAKE-OFFS
  • Front Poly-V groove pulley (Quantity 1) for auxiliary drives

GENERAL
  • Lifting eyes
  • Front damper guard
  • RH or LH service options

C32 ACERT Tier 3 Recreational Optional Equipment

EXHAUST SYSTEM
  • Muffler
  • Muffler Spark Arresting

CHARGING SYSTEM
  • Battery Chargers
  • Charging Alternators
  • Ammeter

FUEL SYSTEM
  • Water Separator

INSTRUMENTATION
  • Instrument Panels
  • OEM Wiring Harness
  • Engine to Engine Harness
  • Gauges
  • Transmission Sensors
  • Exhaust Temperature Sensors

LUBE SYSTEM
  • Transmission Oil Cooler

MOUNTING SYSTEM
  • Adapter Kits
  • Isolator Mounts

POWER TAKE-OFFS
  • Rear Hydraulic Pump Drive

PROTECTION SYSTEM
  • Fuel and Oil Shielding

STARTING SYSTEM
  • Electric Starting Motors - Single 24 Volt
  • Starting Aids - JW Heaters
  • Battery Sets - 24 Volt - Dry

CONTROL SYSTEM
  • Instrument Panels

LITERATURE

DECALS

PACKING
  • Engine Protective Cover
  • Storage Preservation
  • Export Packing

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers