C32 ACERT Tier 3

< Back

Financing & Insurance
See our Offers

Overview

Ratings

Units:
Power Range 1600-1800 bhp (1193-1342 bkW) 1600-1800 bhp (1193-1342 bkW) Less

Engine

Speed Range 2300 rpm 2300 rpm Less
Emissions EPA Tier 3, IMO II, EU IW EPA Tier 3, IMO II, EU IW Less
Aspiration TTA TTA Less
Bore 5.71 in 145.0 mm Less
Stroke 6.38 in 162.0 mm Less
Displacement 1959.0 in3 32.1 L Less
Rotation (from flywheel end) Counterclockwise Counterclockwise Less
Configuration Vee 12, 4-Stroke-Cycle Diesel Vee 12, 4-Stroke-Cycle Diesel Less

Dimensions & Weights

Minimum Dry Weight 6780.0 lb 3075.0 kg Less
Maximum Dry Weight 6780.0 lb 3075.0 kg Less
Minimum Length 82.9 in 2106.0 mm Less
Maximum Length 82.9 in 2106.0 mm Less
Minimum Height 56.9 in 1445.0 mm Less
Maximum Height 56.9 in 1445.0 mm Less
Minimum Width 58.3 in 1482.0 mm Less
Maximum Width 58.3 in 1482.0 mm Less

C32 ACERT Tier 3 Standard Equipment

AIR INLET SYSTEM
  • Separate Circuit After-Cooled (SCAC)
  • Air cleaner
  • Turbochargers, jacket water cooled
  • Turbochargers inlet, 152 mm (6 in) OD straight connection

CONTROL SYSTEM
  • Programmable Low Idle (550 - 750 rpm)
  • WOSR (Wide Operating Speed Range) available for - A, B, & C Ratings
  • Programmable High Idle Limit for WOSR Ratings
  • Electronic diagnostics and fault logging
  • Engine and transmission monitoring (speed, temperature, pressure)
  • Electronic fuel/air ratio control
  • Engine Protection Mode for extended ambient conditions
  • Torque Limiting functionality for WOSR ratings only
  • 70-pin customer connector
  • Throttle Input signal options

COOLING SYSTEM
  • Separate Circuit After-Cooling (SCAC) for Heat Exchanged (HEX) & Keel cooled engines
  • Jacket Water (JW) and SCAC Heat Exchangers Shell & Tube for HEX cooled engines
  • SCAC pump, gear driven
  • Jacket water pump, gear driven
  • Sea water pump, bronze impeller, gear driven, for HEX cooled engines only
  • Sea water Pump & JW Heat Exchanger Connection: 76.2 mm (3in) ID Standard
  • Keel Connections: 76.2 mm (3in) ID Standard 4 Bolt ANSI Flange Connection
  • SCAC and JW shunt tanks for maintaining proper pump inlet pressures

EXHAUST SYSTEM
  • Water-cooled exhaust manifold & turbocharger
  • 4 Bolt 130 mm (5.12 in) diameter flanged outlet

FLYWHEELS & FLYWHEEL HOUSINGS
  • SAE standard rotation (CCW facing exciter end)
  • Flywheel Housing:

FUEL SYSTEM
  • Duplex Fuel Filters, Spin-on, RH & LH service
  • Fuel connections size:
  • Plate Type Fuel Cooler installed behind Aftercooler Shunt Tank
  • Fuel transfer pump, gear driven
  • Manual fuel priming pump
  • Hybrid fuel line design

LUBE SYSTEM
  • Simplex Oil Filters, RH or LH service
  • Deep sump oil pan
  • RH or LH service oil filler locations
  • RH or LH service dipstick
  • Oil pump, gear driven

MOUNTING SYSTEM
  • Front support - adjustable

POWER TAKE-OFFS
  • Front Poly-V groove pulley (Quantity 1) for auxiliary drives

GENERAL
  • Common electrical bonding point
  • Engine does not ship with zinc components

C32 ACERT Tier 3 Optional Equipment

EXHAUST SYSTEM
  • Dry Elbows
  • Flexible Fitting
  • Flange
  • Muffler
  • Muffler Spark Arresting

AIR INLET SYSTEM
  • Air Inlet Cleaner
  • Air Inlet Adapter

CHARGING SYSTEM
  • Battery Chargers
  • Charging Alternators
  • Ammeter

FUEL SYSTEM
  • Water Separator

GENERAL
  • Fumes Disposal

INSTRUMENTATION
  • Instrument Panels
  • OEM Wiring Harness
  • Engine to Engine Harness
  • Gauges
  • Transmission Sensors
  • Exhaust Temperature Sensors

LUBE SYSTEM
  • Duplex Oil Filters
  • Sump Pump
  • Transmission Oil Cooler

MOUNTING SYSTEM
  • Adapter Kits
  • Front Support
  • Isolator Mounts

POWER TAKE-OFFS
  • Front Enclosed Clutches
  • Rear Hydraulic Pump Drive

PROTECTION SYSTEM
  • Fuel and Oil Shielding

STARTING SYSTEM
  • Electric Starting Motors - Single 24 Volt
  • Air Starting Motor
  • Dual Starting Motors (Electric and Air)
  • Air Start Accessories
  • Starting Aids - JW Heaters
  • Battery Sets - 24 Volt - Dry

CONTROL SYSTEM
  • Instrument Panels
  • CATERPILLAR ALARM AND PROTECTION
  • Fuel and Oil Shielding

LITERATURE

DECALS

PACKING

Engine Protective Cover

Storage Preservation

Export Packing

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers