< Back

Extended Warranty and Support
Learn More

Overview

The Caterpillar C9 generator set joins our existing range of clean, quiet, compact, and smooth-running generator sets. This range of small gen sets provides customers with a more comprehensive power offering, enabling them to enjoy the benefit of dealing with one supplier for both propulsion and auxiliary power.

Generator Set Specifications

Units:
Minimum Rating 142R ekW (178 kVA) 142R ekW (178 kVA) Less
Maximum Rating 250 ekW (313 kVA) 250 ekW (313 kVA) Less
Frequency 50 hz or 60hz 50 hz or 60hz Less
Speed 1500 rpm (50hz) or 1800 rpm (60 hz) 1500 rpm (50hz) or 1800 rpm (60 hz) Less

Engine Specifications

Engine Model C9, In-line 6, 4-Stroke-Cycle Diesel C9, In-line 6, 4-Stroke-Cycle Diesel Less
Aspiration Turbocharged-Aftercooled Turbocharged-Aftercooled Less
Bore 4.41 in 112.0 mm Less
Stroke 5.87 in 149.0 mm Less
Displacement 538.0 in3 8.8 L Less
Governor Type Electronic Electronic Less
Fuel System HEUI™ HEUI™ Less

Generator Set Configurations

Emissions/Fuel Strategy IMO/EPA Tier 2 Compliant IMO/EPA Tier 2 Compliant Less

Generator Set Dimensions

Width 39.2 in 996.8 mm Less
Height 46.0 in 1169.0 mm Less
Weight 1753 kg (3865 lb) - 1903 kg (4195 lb) 1753 kg (3865 lb) - 1903 kg (4195 lb) Less
Length 2106-2216 mm (82.9-87.2 in) 2106-2216 mm (82.9-87.2 in) Less

Generator Specifications

Excitation AREP AREP Less
Pitch 2/3 2/3 Less
Number of leads 12 lead, reconnectable 12 lead, reconnectable Less
Insulation Class H Class H Less
Voltage Regulation ±0.5% ±0.5% Less
IP Rating IP23 Water protection IP23 Water protection Less
Overspeed capability Overspeed shutoff - electronic Overspeed shutoff - electronic Less
Voltage regulator Solid state voltage regulator with integral voltage adjustment Solid state voltage regulator with integral voltage adjustment Less

500 hour oil & filter change interval

Smokeless engine operation meets 2004 EPA Tier II emission regulations

Leak free engine operation

J1939 data link for communication with ship monitoring, and control systems

Compact design

Caterpillar standard warranty

Parts and service support from worldwide dealer organization

One source of supply for propulsion and gen set engines

Optional duplex fuel and oil filter systems

Complete electronic control of fuel injection and engine timing

C9 Standard Equipment

AIR INLET SYSTEM
  • Aftercooler (heat exchanger and keel cooled engines only)
  • Turbocharger

CONTROL PANELS
  • Electronic governor
  • Hydraulic Electronic Unit Injection (HEUI) fuel system
  • Electronic Control Module (ECM)
  • Electronic diagnostics and fault logging
  • Engine mounted 40-pin dedicated customer connector
  • SAE J1939 data link

COOLING SYSTEM
  • Thermostat and housing
  • Jacket water pump, belt driven, centrifugal
  • Auxiliary sea water pump, gear driven (heat exchanger and keel cooled engines only)
  • Radiator, engine mounted (includes guard, blower fan, fan drive, fan guard)
  • Expansion tank (heat exchanger engines only)
  • Engine mounted heat exchanger, removable tube bundle (for sea water) (heat exchanger engines only)
  • Engine oil cooler
  • Auxiliary sea water lines
  • Keel cooling (includes pipe thread flange kit)

EXHAUST SYSTEM
  • Manifold & Turbocharger, watercooled
  • 152 mm (6 in) round flanged outlet
  • Elbow, dry, 152 mm (6 in)

FLYWHEELS & FLYWHEEL HOUSINGS
  • Flywheel, SAE No. 1, 113 teeth
  • Flywheel housing, SAE No. 1

FUEL SYSTEM
  • Fuel filter, Front service
  • Fuel transfer pump
  • Fuel priming pump

GENERATORS
  • 12 lead, reconnectable
  • 3 phase Brushless
  • Separately excited from auxiliary winding to provide 300% short circuit current up to 10 seconds
  • 2/3 Pitch
  • Broad voltage band
  • IP23 Water protection
  • Solid state voltage regulator with integral voltage adjustment
  • Class H insulation
  • Generator temperature rise exceeds marine society requirements for Class H insulation
  • 105 C @ 50 C ambient - prime
  • 85 C @ 50 C ambient - prime Connection poles

INSTRUMENTATION
  • Instrument panel
  • Electric service meter
  • Start/stop switch
  • Emergency stop button
  • Maintenance due light
  • Diagnostic light
  • Warning light
  • Maintenance clear switch
  • 15A breaker

LUBE SYSTEM
  • Crankcase breather
  • Oil filter, spin-on, RH Service
  • Oil filler, in valve cover
  • Oil level gauge, LH service
  • Oil pan
  • Oil pan drain, LH service
  • Engine oil pump (gear driven)

MOUNTING SYSTEM
  • Skiddable base frame
  • Front support
  • Anti vibration isolators between base and engine-generator

PROTECTION SYSTEM
  • Overspeed shutoff - electronic

GENERAL
  • Torsional vibration damper and guard
  • Lifting eyes
  • Protective lifting covers
  • Literature
  • Battery disconnect switch
  • Engine Wiring
  • Plastic wrap packaging
  • NOTE: Engines for keel cooling do NOT include keel cooler.

C9 Optional Equipment

AIR INLET SYSTEM
  • Air Cleaner Rain Cap

CONTROL SYSTEM
  • Load sharing attachment

COOLING SYSTEM
  • Coolant recovery tank
  • Coolant level sensor
  • Coolant Flange Kit

EXHAUST SYSTEM
  • Elbows
  • Pipe
  • Flexible fittings
  • Flange
  • Rain caps
  • Mufflers
  • Shields

FUEL SYSTEM
  • Fuel cooler
  • Flexible fuel lines
  • Fuel temperature sensor
  • Fuel and oil shielding

GENERATORS AND GENERATOR ATTACHMENTS
  • Extension Terminal Box
  • Engine and Generator Certification:

INSTRUMENTATION
  • Magnetic Pickup

LUBE SYSTEM
  • Sump Pumps, Manual
  • Duplex Oil Filters

POWER TAKE-OFFS
  • Crankshaft pulley

STARTING SYSTEM
  • Air pressure regulator
  • Air silencer

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Extended Warranty and Support

Caterpillar offers a variety of integrated solutions to help you protect your investment, minimize owning and operating costs, and maximize up-time.

Learn More