Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

Cat® C6.6 Diesel Marine Generator Set has three phase ratings of 50 Hertz at 100, 125, and 143 ekW with heat exchanger cooling and at 93, 118, and 136 ekW with radiator cooling that meet U.S. EPA Tier 2 commercial, IMO II, and EU IW emissions standards. The C6.6 also has three phase ratings of 60 Hertz at 125, 150, and 170 ekW with heat exchanger cooling and of 113, 138, and 158 ekW with radiator cooling that meet U.S. EPA Tier 2 commercial, IMO II, and EU IW emissions standards.

Generator Set Specifications

Units:
Minimum Rating 93R ekW (212 kVA) 93R ekW (212 kVA) Less
Maximum Rating 170 ekW (116 kVA) 170 ekW (116 kVA) Less
Frequency 50 hz or 60 hz 50 hz or 60 hz Less
Speed 1500 rpm (50 hz) or 1800 rpm (60 hz) 1500 rpm (50 hz) or 1800 rpm (60 hz) Less

Engine Specifications

Engine Model In-line 6, 4-Stroke-Cycle-Diesel In-line 6, 4-Stroke-Cycle-Diesel Less
Bore 4.13 in 105.0 mm Less
Displacement 402.7 in3 6.6 L Less
Stroke 5.0 in 127.0 mm Less
Aspiration Turbocharged-Aftercooled Turbocharged-Aftercooled Less
Governor Type Electronic Electronic Less
Fuel System Common rail Common rail Less

Generator Set Configurations

Emissions/Fuel Strategy EPA Tier 2/IMO II, EU IW EPA Tier 2/IMO II, EU IW Less

Generator Set Dimensions

Weight 2972 lb - 3675 lb (1348 kg - 1667 kg) 2972 lb - 3675 lb (1348 kg - 1667 kg) Less
Length 75.0 in - 104.7 in (1905 mm - 2660 mm) 75.0 in - 104.7 in (1905 mm - 2660 mm) Less
Width 51.8 in - 55.7 in (1315 mm - 1416 mm) 51.8 in - 55.7 in (1315 mm - 1416 mm) Less
Height 37.8 in (961 mm) 37.8 in (961 mm) Less

Generator Specifications

Frame Size 44.2/46.2 44.2/46.2 Less
Excitation AREP AREP Less
Pitch 2/3 2/3 Less
Number of leads 12 12 Less
Insulation Class H Class H Less
Voltage Regulation ±0.5% ±0.5% Less

Power

The electronic control of the 6.6 liter engine with ACERT Technology simultaneously optimizes fuel economy and performance while meeting the most stringent emissions standards. The electronic governor ensures power quality that’s suitable for sophisticated equipment, such as computers and other electronics.

Economy

Competitive pricing, outstanding fuel efficiency, extended service intervals, and ultra long life, all contribute to the overall low owning and operating costs of the C6.6 ACERT

Environmental responsibility

The C6.6 ACERT is IMO emission-compliant; both 60 Hz and 50 Hz meet EPA Tier II regulations.

Peace of mind

The Caterpillar 12-month warranty and available Extended Service Coverage keep the C6.6 ACERT — and your operation — on a smooth course.

Flexibility

C6.6 ACERT packages offer six ratings. Three standard cooling options are also available: Sea water after cooling, keel cooling, and radiator cooling. In addition, the C6.6 ACERT is compatible with a variety of fuels, including kerosene, jet aviation fuel, and 20 percent bio-fuel.

Safety

Automatic safety shutdowns include low oil pressure, high water temperature, and overspeed.

C6.6 ACERT Standard Equipment

Air Inlet System
  • Air cleaner, single element canister type with service indicator and rain cap; dry insulated turbocharger; glowplug cold start system

Cooling System
  • Radiator cooled package (sized for up to 50°C ambient air) incorporating deaeration expansion tank, plate-type engine oil cooler, gear-driven centrifugal jacket water pump, Caterpillar® Extended Life Coolant

Exhaust System
  • Dry insulated turbocharger, water-cooled exhaust manifoldsA

Fuel System
  • Primary fuel filter/water separator, secondary fuel filter (LH), fuel priming pump

Generator
  • 12-lead reconnectable, 3-phase all models, brushless, separately excited from auxiliary winding to provide 300% short circuit current up to 10 seconds, 2/3 pitch, broad voltage band, IP23 water protection, solid state voltage regulator with integral voltage adjustment potentiometer, Class H insulation, connection poles

Governing System
  • Electronic governor

Lube System
  • Lubricating oil, oil filter (RH), dipstick (RH), fumes disposal (crankcase ventilation system)A

Mounting System
  • Anti-vibration mountsA

Starting/Charging System
  • Negative isolated ground electric system

C6.6 ACERT Optional Equipment

Control System
  • Governor droop kit (selecting this kit enables paralleling with appropriate customer-supplied switchgear

Generators & Generator Attachments
  • Space heater kit, installed — 120V AC, 240V AC

Fuel System
  • Double wall fuel lines and mounted alarm reservoir

Starting System
  • Jacket-water heater options, additional 12 or 24 volt starter

Marine Classification Society (MCS) Approval
  • MCS approved packages in process at time of print

General
  • PGS test report @ 0.8 power factor, extra literature,
  • storage preservation
  • export packing:

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers