< Back

Extended Warranty and Support
Learn More

Overview

Generator Set Specifications

Units:
Minimum Rating 880 eKW (1000 kVA) 880 eKW (1000 kVA) Less
Maximum Rating 1360 eKW (1800 kVA) 1360 eKW (1800 kVA) Less
Frequency 50 hz or 60 hz 50 hz or 60 hz Less
Speed 1000 rpm, 1200 rpm, 1500 rpm, 1800 rpm 1000 rpm, 1200 rpm, 1500 rpm, 1800 rpm Less

Engine Specifications

Configuration Vee 12, 4-Stroke-Cycle Diesel Vee 12, 4-Stroke-Cycle Diesel Less
Aspiration TTA TTA Less
Bore 6.7 in 170.0 mm Less
Stroke 7.5 in 190.0 mm Less
Displacement 3158.0 in3 51.8 L Less

Generator Set Configurations

Emissions IMO I, IMO II (1200 eKW @ 50 hz only) IMO I, IMO II (1200 eKW @ 50 hz only) Less

Generator Set Dimensions

Weight 10034 kg (22120 lb) to 11186 kg (24661 lb) 10034 kg (22120 lb) to 11186 kg (24661 lb) Less
Length 4536 mm (178.6 in) to 4804 mm (189.1 in) 4536 mm (178.6 in) to 4804 mm (189.1 in) Less
Width 1703 mm (67.1 in) to 2144 mm (84.4 in) 1703 mm (67.1 in) to 2144 mm (84.4 in) Less
Height 2053 mm (80.8 in) to 2072 mm (81.6 in) 2053 mm (80.8 in) to 2072 mm (81.6 in) Less

3512B Standard Equipment

AIR INLET SYSTEM
  • Separate Circuit aftercooler core, corrosion resistant coated (air side) Air cleaner, regular duty Dual Turbochargers, 152 mm (6 in) OD straight connection

CONTROL SYSTEM
  • Caterpillar A-III Electronic Engine Control, with Electronic Unit Injector Fuel System Rigid Wiring Harness (10 amp DC power required to drive Electronic Engine Control Module)

COOLING SYSTEM
  • Oil cooler Thermostats and housing, full open temperature 92 C (198 F) Jacket water pump, gear driven, centrifugal Auxiliary fresh water pump Expansion tank Auxiliary sea water pump, centrifugal, non-self-priming

EXHAUST SYSTEM
  • Dry gas tight exhaust manifolds with heat shields Dual Turbochargers with watercooled bearings and heat shields Exhaust outlet, vertical, 305 mm (12 in) round flanged outlet on engines @ 1500 or 1800 rpm Exhaust outlet, vertical, 203 mm (8 in) round flanged outlet on engines @ 1200 or 1000 rpm

FLYWHEELS & FLYWHEEL HOUSINGS
  • Flywheel, SAE No. 00, 183 teeth Flywheel housing, SAE No. 00

FUEL SYSTEM
  • Fuel filter, RH, with service indicators
  • Fuel transfer pump
  • Electronically Controlled Unit Injectors

INSTRUMENTATION
  • Overspeed shutdown notification light
  • Emergency stop notification light
  • Prelube override
  • Shutdown override
  • Graphical Unit (Marine Power Display) for analog or digital display of:
  • Engine oil pressure Engine water temperature Fuel pressure System DC voltage Air inlet restriction RH & LH exhaust temperature Fuel filter differential Oil filter differential Service meter Engine speed Instantaneous Fuel Consumption Total Fuel Consumed Engine Control Switch (4 position) Alarms are prioritized Overspeed shutdown notification light Emergency stop notification light Prelube override Shutdown override

LUBE SYSTEM
  • Crankcase breather, Top mounted Oil filter, RH Oil filler and dipstick, RH Deep sump oil pan Oil pump, gear type

MOUNTING SYSTEM
  • Rails, engine mounting, engine length, industrial type, 254 mm (10 in), C-channel

POWER TAKE-OFFS
  • Accessory drive Lower RH, Lower LH Front housing, Two-sided

PROTECTION SYSTEM
  • A-III Electronic Monitoring System provides customer programmable engine de-ration strategies to protect against adverse operating conditions
  • Emergency stop push button (located in Electronic Instrument Panel) Safety shutoff protection:

GENERAL
  • Vibration damper and guard Paint, Caterpillar Yellow engine with black rails. Lifting eyes
  • NOTE: 1. Engines for heat exchanger cooling do NOT include heat exchanger. 2. When used with competitive generator, a TVA is recommended. An alternative vibration damper may be required. 3. Engine is wired for auto start stop.

3512B Optional Equipment

AIR INLET SYSTEM
  • Air Cleaner Removal
  • Remote Air Inlet Adapters

CHARGING SYSTEM
  • Battery Chargers
  • Charging Alternators

CONTROL SYSTEM
  • Load Sharing module
  • Local speed throttle control

COOLING SYSTEM
  • Water level switch gauge
  • Coolant level sensors
  • Connections
  • Keel Cooling Conversions
  • Radiator cooling conversion
  • Heat exchangers
  • Auxiliary water pumps
  • Sea water pump removal
  • Air separator

EXHAUST SYSTEM
  • Exhaust outlet
  • Flexible fittings
  • Elbows
  • Flanges
  • Flange and exhaust expanders
  • Mufflers

FUEL SYSTEM
  • Fuel Cooler
  • Fuel priming pumps
  • Flexible fuel lines
  • Rigid Fuel Lines
  • Primary fuel filter
  • Fuel level switch

GENERATORS AND GENERATOR ATTACHMENTS
  • Low voltage connection
  • Generator conversion
  • Low voltage extension box
  • RFI Filter
  • Bearing temperature detectors
  • Manual voltage control

INSTRUMENTATION
  • PL1000E Communication Module
  • Customer Interface Box
  • Thermocouples
  • Remote panel display
  • Remote cylinder temperature display

LUBE SYSTEM
  • Oil Pan
  • Oil pan accessories
  • Sump pumps
  • Prelubrication Options
  • Lubricating oil
  • Centrifugal Oil Filter

MOUNTING SYSTEM
  • Vibration isolators
  • Rails

POWER TAKE-OFFS
  • Flywheel guard
  • Flexible coupling
  • Coupling hub
  • Front housing accessories
  • Front power take-offsFront power take-offs
  • Crankshaft pulleys
  • Damper guard removals

PROTECTION SYSTEM
  • Air inlet shutoffs
  • Switches and contactors
  • Explosion relief valve
  • Sensors

SPARE PART KITS
  • Engine Parts Kits

STARTING SYSTEM
  • Starting motors or barring divice
  • Air starting motors options
  • Battery sets - 24 volt - Dry
  • Battery rack
  • Jacket water heater

GENERAL
  • Tool set
  • Caterpillar datalink wire

SVCE TOOLS/SHIP PROT/FACTORY SUPPORT
  • Commissioning