< Back

Financing & Insurance
See our Offers

Overview

Generator Set Specifications

Units:
Minimum Rating 1180 eKW (1475 kVA) 1180 eKW (1475 kVA) Less
Maximum Rating 1825 eKA (2281 kVA) 1825 eKA (2281 kVA) Less
Frequency 50 Hz or 60 Hz 50 Hz or 60 Hz Less
Speed 1000 rpm, 1200 rpm, 1500 rpm, 1800 rpm 1000 rpm, 1200 rpm, 1500 rpm, 1800 rpm Less

Engine Specifications

Engine Model Vee 16, 4-Stroke-Cycle Diesel Vee 16, 4-Stroke-Cycle Diesel Less
Bore 6.7 in 170.0 mm Less
Displacement 4210.0 in3 69.0 L Less
Stroke 7.5 in 190.0 mm Less

Generator Set Configurations

Emissions/Fuel Strategy IMO I, IMO II (1600 eKW @ 50 hz only) IMO I, IMO II (1600 eKW @ 50 hz only) Less

Generator Set Dimensions

Weight 11354 kg (25030 lb) to 13538 kg (29845 lb) 11354 kg (25030 lb) to 13538 kg (29845 lb) Less
Length 5076 mm (199.8 in) to 5611 mm (220.9 in) 5076 mm (199.8 in) to 5611 mm (220.9 in) Less
Width 1703 mm (67.1 in) to 2144 mm (84.4 in) 1703 mm (67.1 in) to 2144 mm (84.4 in) Less
Height 2053 mm (80.8 in) to 2100 mm (82.7 in) 2053 mm (80.8 in) to 2100 mm (82.7 in) Less

3516B Standard Equipment

AIR INLET SYSTEM
  • Separate Circuit aftercooler core, corrosion resistant coated(air side)Air cleaner, regular dutyDual Turbochargers, 152 mm (6 in) OD straight connection

CONTROL SYSTEM
  • Caterpillar A-III Electronic Engine Control,with Electronic Unit Injector Fuel SystemRigid Wiring Harness(10 amp DC power required to drive Electronic Engine Control Module)

COOLING SYSTEM
  • Oil coolerThermostats and housing, full open temperature 92 C (198 F)Jacket water pump, gear driven, centrifugalAuxiliary fresh water pumpExpansion tankAuxiliary sea water pump, centrifugal, non-self-priming

EXHAUST SYSTEM
  • Dry gas tight exhaust manifolds with heat shieldsDual Turbochargers with watercooled bearings and heat shieldsExhaust outlet, vertical, 305 mm (12 in) round flanged outlet onengines @ 1500 or 1800 rpmExhaust outlet, vertical, 203 mm (8 in) round flanged outlet onengines @ 1200 or 1000 rpm

FLYWHEELS & FLYWHEEL HOUSINGS
  • Flywheel, SAE No. 00, 183 teethFlywheel housing, SAE No. 00

FUEL SYSTEM
  • Fuel filter, RH, with service indicators
  • Fuel transfer pump
  • Electronically Controlled Unit Injectors

INSTRUMENTATION
  • Overspeed shutdown notification light
  • Emergency stop notification light
  • Prelube override
  • Shutdown override
  • Graphical Unit (Marine Power Display) for analogor digital display of:
  • Engine oil pressureEngine water temperatureFuel pressureSystem DC voltageAir inlet restrictionRH & LH exhaust temperatureFuel filter differentialOil filter differentialService meterEngine speedInstantaneous Fuel ConsumptionTotal Fuel ConsumedEngine Control Switch (4 position)Alarms are prioritizedOverspeed shutdown notification lightEmergency stop notification lightPrelube overrideShutdown override

LUBE SYSTEM
  • Crankcase breather, Top mountedOil filter, RHOil filler and dipstick, RHDeep sump oil panOil pump, gear type

MOUNTING SYSTEM
  • Rails, engine mounting, engine length, industrial type,254 mm (10 in), C-channel

POWER TAKE-OFFS
  • Accessory driveLower RH, Lower LHFront housing, Two-sided

PROTECTION SYSTEM
  • A-III Electronic Monitoring System provides customer programmableengine de-ration strategies to protect against adverse operatingconditions
  • Emergency stop push button (located in Electronic Instrument Panel)Safety shutoff protection:

GENERAL
  • Vibration damper and guardPaint, Caterpillar Yellow engine with black rails.Lifting eyes
  • NOTE:1. Engines for heat exchanger cooling do NOT include heatexchanger.2. When used with competitive generator, a TVA isrecommended. An alternative vibration damper may berequired.3. Engine is wired for auto start stop.

3516B Optional Equipment

AIR INLET SYSTEM
  • Air Cleaner Removal
  • Remote Air Inlet Adapters

CHARGING SYSTEM
  • Battery Chargers
  • Charging Alternators

CONTROL SYSTEM
  • Load Sharing module
  • Local speed throttle control

COOLING SYSTEM
  • Water level switch gauge
  • Coolant level sensors
  • Connections
  • Keel Cooling Conversions
  • Radiator cooling conversion
  • Heat exchangers
  • Auxiliary water pumps
  • Sea water pump removal
  • Air separator

EXHAUST SYSTEM
  • Exhaust outlet
  • Flexible fittings
  • Elbows
  • Flanges
  • Flange and exhaust expanders
  • Mufflers

FUEL SYSTEM
  • Fuel Cooler
  • Fuel priming pumps
  • Flexible fuel lines
  • Rigid Fuel Lines
  • Primary fuel filter
  • Fuel level switch

GENERATORS AND GENERATOR ATTACHMENTS
  • INSTALLED GENERATOR ARRANGEMENTS F/MAR AUX ENGINES
  • INSTALLED GENERATOR ARRANGEMENTS F/MAR AUX ENGINES

INSTRUMENTATION
  • PL1000T Communication Module
  • PL1000E Communication Module
  • Customer Interface Box
  • Thermocouples
  • Remote panel display
  • Remote cylinder temperature display

LUBE SYSTEM
  • Oil Pan
  • Oil pan accessories
  • Sump pumps
  • Prelubrication Options
  • Lubricating oil
  • Centrifugal Oil Filter

MOUNTING SYSTEM
  • Vibration isolators
  • Rails

POWER TAKE-OFFS
  • Flywheel guard
  • Flexible coupling
  • Coupling hub
  • Front housing accessories
  • Upper left hand front location
  • Upper left hand rear location
  • Upper right hand front location:
  • Upper right hand rear location
  • Lower left hand front location
  • Front housing accessory drives
  • Front power take-offsFront power take-offs
  • Crankshaft pulleys
  • Damper guard removals

PROTECTION SYSTEM
  • Air inlet shutoffs
  • Switches and contactors
  • Explosion relief valve
  • Sensors

SPARE PART KITS
  • Engine Parts Kits

SPECIAL APPEARANCE

STARTING SYSTEM
  • Starting motors or barring divice
  • Air starting motors options
  • Starting aids
  • Battery sets - 24 volt - Dry
  • Battery rack

GENERAL
  • Tool set
  • Caterpillar datalink wire

SVCE TOOLS/SHIP PROT/FACTORY SUPPORT
  • Commissioning

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers