C2.2 (Three Phase)

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

Cat® C2.2 Diesel Marine Generator Set has three phase ratings of 50 Hertz at 16.0 and 22.5 ekW and 60 Hertz at 19.5 and 27.0 ekW that meet U.S. EPA Tier 3 and EU IW emissions standards. C2.2 gen set is available in 12 or 24 volt as an open gen set or as an enclosed package.

Generator Set Specifications

Units:
Minimum Rating 16 ekW (20 kVA) 16 ekW (20 kVA) Less
Maximum Rating 27 ekW (34 kVA) 27 ekW (34 kVA) Less
Frequency 50 Hz or 60 Hz 50 Hz or 60 Hz Less
Speed 1500 rpm (50Hz) or 1800 rpm (60 Hz) 1500 rpm (50Hz) or 1800 rpm (60 Hz) Less

Engine Specifications

Engine Model C2.2, In-line 4, 4-Stroke-Cycle Diese C2.2, In-line 4, 4-Stroke-Cycle Diese Less
Bore 3.31 in 84.0 mm Less
Displacement 135.0 in3 2.2 L Less
Stroke 3.94 in 100.0 mm Less
Aspiration NA, T NA, T Less
Governor Type Electronic isochronous Electronic isochronous Less

Generator Set Configurations

Emissions/Fuel Strategy EPA Tier 3, IMO NST, EU IW EPA Tier 3, IMO NST, EU IW Less

Generator Specifications

Frame Size 2.2 2.2 Less
Excitation Separately excited from auxiliary winding Separately excited from auxiliary winding Less
Pitch 2/3 2/3 Less
Number of leads 12 12 Less
Insulation Class H Class H Less
Wave form Deviation (Line to Line) <2% <2% Less
Voltage regulator Solid state voltage regulator with integral voltage adjustment potentiometer Solid state voltage regulator with integral voltage adjustment potentiometer Less
Voltage Regulation +/- 0.5% +/- 0.5% Less

C2.2 (Three Phase) Standard Equipment

AIR INLET SYSTEM
  • Air cleaner, single element canister type with rain cap (open gen set only)

CONTROL SYSTEM
  • Electronic isochronous governor

COOLING SYSTEM
  • Belt driven centrifugal jacket water pump
  • Gear driven seawater pump
  • Heat exchanger with copper-nickel tubes
  • Expansion tank

EXHAUST SYSTEM
  • Watercooled exhaust manifold
  • Watercooled exhaust elbow or dry exhaust flange

FUEL SYSTEM
  • Fuel priming pump
  • Energize to run (Electronic governor)

GENERATORS
  • 12 lead reconnectable (three phase)
  • 4 lead reconnectable (single phase)
  • Brushless
  • Separately excited from auxiliary winding (three phase)
  • Shunt excited (single phase)
  • 2/3 Pitch
  • IP23 Water protection
  • Solid state voltage regulator with integral voltage adjustment potentiometer
  • Class H insulation
  • Automatic voltage regulation +/- 0.5%
  • Connection poles

LUBE SYSTEM
  • Lubricating oil
  • l Oil filter (RH)
  • Dipstick (RH)
  • Fumes disposal (closed system)

MOUNTING SYSTEM
  • Steel base with drip pan
  • Anti-vibration mounts

PROTECTION SYSTEM
  • Shutdown, electronic for low oil pressure, high water temperature, high exhaust temperature (wet exhaust only), and overspeed

STARTING/CHARGING SYSTEM
  • Insulated DC electric system standard on 12V & 24V

GENERAL
  • Single service side (RH) English literature

C2.2 (Three Phase) Optional Equipment

AIR INLET SYSTEM
  • NOISE REDUCING AIR INLET DUCT

COOLING SYSTEM
  • KEEL COOLING KIT

CONVERSION KITS
  • OPEN/ENCLOSED CONVERSION KIT
  • ENCLOSED/OPEN CONVERSION KIT

EXHAUST SYSTEM
  • VERTICAL WATER LIFT
  • HORIZONTAL WATER LIFT
  • EXHAUST WATER SEPARATOR
  • SIPHON BREAK

FUEL SYSTEM
  • FLEXIBLE FUEL LINES
  • PRIM FUEL FLTR/WATER SEPARATOR

INSTRUMENTATION
  • BASIC INSTRUMENT PANEL 12V, 24V
  • DELUXE INSTRUMENT PANEL 12V, 24V
  • AC CIRCUIT BREAKER

LUBE SYSTEM
  • OIL PAN DRAIN PUMP

LITERATURE

PACKING
  • Export Packing - Individual Engine Shipments
  • Export Packing - 20' Container Engine Shipments
  • Export Packing - 40' Container Engine Shipments
  • STORAGE PRESERVATION

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers