C18 ACERT Tier 3

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

Generator Set Specifications

Units:
Minimum Rating 425 ekW (531 kVA) 425 ekW (531 kVA) Less
Maximum Rating 550 ekW (688 kVA) 550 ekW (688 kVA) Less
Frequency 60 hz 60 hz Less
Speed 1800 rpm 1800 rpm Less

Engine Specifications

Engine Model In-line 6, 4-Stroke-Cycle Diesel In-line 6, 4-Stroke-Cycle Diesel Less
Bore 5.7 in 145.0 mm Less
Stroke 7.2 in 183.0 mm Less
Aspiration Watercooled exhaust manifold and turbocharger Watercooled exhaust manifold and turbocharger Less
Fuel System MEUI MEUI Less

Generator Set Configurations

Emissions/Fuel Strategy EPA Tier 3, IMO II, EU IW EPA Tier 3, IMO II, EU IW Less

Generator Set Dimensions

Weight (Estimated) 4406.0 lb 9713.0 kg Less
Length 119.7 in 3040.0 mm Less
Width 60.9 in 1547.0 mm Less
Height 66.3 in 1684.0 mm Less

Generator Specifications

Excitation SR4BPermanent Magnet SR4BPermanent Magnet Less
Number of leads 12 12 Less
Insulation Class H Class H Less
IP Rating IP23 IP23 Less
Voltage regulator CDVR (Digital Voltage) CDVR (Digital Voltage) Less

C18 ACERT Tier 3 Standard Equipment

AIR INLET SYSTEM
  • Separate circuit after-cooled (SCAC)
  • Open Crankcase Ventilation (OCV) system
  • Turbocharger, jacket water cooled
  • Turbocharger inlet, 152 mm (6 in) OD straight connection

CONTROL SYSTEM
  • If an EMCP panel or MGCP option is not chosen as optional equipment, then start/stop controls must be provided by the customer
  • Programmable low idle
  • Electronic diagnostics and fault logging
  • Engine Protection Mode for extended ambient conditions - EPA Tier 3 Ratings Only
  • Electronic fuel/air ratio control

COOLING SYSTEM
  • Separate Circuit After-Cooling (SCAC) for both HEX and Keel cooled engines
  • Engine JW and SCAC Shell & Tube Heat Exchangers for HEX cooled engines
  • SCAC pump, gear driven
  • Jacket water pump, gear driven
  • Auxiliary water pump, bronze impeller, gear driven, for HEX cooled engines only
  • SCAC and JW shunt tanks for maintaining proper pump inlet pressures

EXHAUST SYSTEM
  • Water-cooled exhaust manifold & turbocharger
  • 152 mm (6 in) round flanged outlet

FLYWHEELS & FLYWHEEL HOUSINGS
  • Flywheel Housing, SAE No. 0
  • Flywheel, 18 inch, 136 teeth
  • SAE standard rotation

FUEL SYSTEM
  • Front service simplex fuel system
  • Fuel transfer pump, gear driven
  • Manual fuel priming pump
  • Hybrid fuel line design

GENERATORS AND GENERATOR ATTACHMENTS
  • SR4B Random Wound
  • Permanent Magnet Excitation
  • 12 leads
  • Generator set package includes Caterpillar's Digital Voltage Regulator (CDVR)
  • Marine Class H insulation, Class F temperature rise
  • Surface mount platinum bearing and stator RTD's
  • Anti-condensation space heaters (120/240VAC, 300W, 2 elements)
  • Generator IP23 protection
  • Coastal insulation protection

LUBE SYSTEM
  • Front service simplex oil system
  • Center sump oil pan: Deep, 500hr oil change interval
  • Front and top service oil filler locations
  • Front service dipstick
  • Oil pump, gear driven

MOUNTING SYSTEM
  • Formed C-channel rails, 254mm (10.0in) height
  • Four shipped loose isolators for installation below package base

POWER TAKE-OFFS
  • Poly-V groove for alternator drive
  • NOTE: There are no standard power take-offs available

GENERAL
  • Front damper guard
  • Front service engine
  • Common electrical bonding point on HEX and KEEL cooled engines
  • Engine does not ship with zinc components
  • Engine is certified to D2/E2 emissions cycles
  • CERTIFIED TO 2013 EPA TIER 3 AND IMO II MARINE COMMERCIAL AUXILIARY (D2/E2 CYCLE) EMISSIONS STANDARDS.
  • NOTE: These engines are for constant speed generator set applications only, and NOT to be used for variable speed applications.

C18 ACERT Tier 3 Optional Equipment

CATERPILLAR A&P PACKAGE OPTIONS

EXHAUST SYSTEM
  • Dry Elbows
  • Water-Cooled Elbows
  • Flexible Fitting
  • Flange
  • Muffler
  • Muffler Spark Arresting
  • Rain Cap

AIR INLET SYSTEM
  • Air Inlet Adapter

CHARGING SYSTEM
  • Battery Chargers
  • Charging Alternators
  • Alternator Mounting Group

CONTROL SYSTEM
  • Load Sharing Attachment

COOLING SYSTEM
  • AUX EXPANSION TANK FLANGE KIT

FUEL SYSTEM
  • Duplex Fuel Filters
  • Flexible Fuel Lines
  • Fuel Cooler
  • Primary Fuel Filters

GENERATORS AND GENERATOR ATTACHMENTS
  • Low Voltage Connections

LUBE SYSTEM
  • Duplex Oil Filters
  • Sump Pump

POWER TAKE-OFFS
  • NOTE: PTO OPTIONS REQUIRE TORSIONAL VIBRATION ANALYSIS
  • Crankshaft Pulleys
  • Front Stub Shaft

PROTECTION SYSTEM
  • Marine Classification Society and SOLAS

STARTING SYSTEM
  • Air Starting Motor
  • Electric Starting Motors - Single 24 Volt
  • Air Start Accessories
  • Starting Aids - JW Heaters
  • Battery Sets - 24 Volt - Dry

LITERATURE

DECALS

PACKING
  • Export Packing

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers