Financing & Insurance
See our Offers

Overview

The main features of the diesel generating set are ease of installation, reliable operation, ease of maintenance and easy component accessibility. Its base is the rigid frame which forms a foundation for both the engine and generating set and includes an integral, large-capacity oil sump and universal fuel supply equipment which covers both HFO and MDO operation. The M 20 C has a wide range of applications providing power for the continuous generation of electricity where a high level of reliability is always important. The power range of the M 20 C engine series as a generator unit is from 1224 to 2160 kVA.

Generator Set Specifications

Units:
Minimum Rating 979 eKW (1224 kVA) 979 eKW (1224 kVA) Less
Maximum Rating 1726 eKW (2160 kVA) 1726 eKW (2160 kVA) Less

Engine Specifications

Engine Model M 20 C M 20 C Less
Bore 7.87 in 200.0 mm Less
Displacement 573.623 in3 9.4 L Less
Stroke 11.81 in 300.0 mm Less

Generator Set Configurations

Emissions/Fuel Strategy IMO II IMO II Less

Generator Set Dimensions

Weight 18800 kg - 26000 kg (41447 lbs - 57320 lbs) 18800 kg - 26000 kg (41447 lbs - 57320 lbs) Less
Length 6073 mm - 7125 mm (239.1 in - 280.5 in) 6073 mm - 7125 mm (239.1 in - 280.5 in) Less
Width 1680 mm - 1816 mm ( 66.1 in - 71.5 in) 1680 mm - 1816 mm ( 66.1 in - 71.5 in) Less
Height 2734 mm - 3010 mm (107.6 in - 118.5 in) 2734 mm - 3010 mm (107.6 in - 118.5 in) Less

Ease of installation

Reliable Operation

Ease of maintenance

Easy component accessibility

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers