Financing & Insurance
See our Offers

Overview

In addition to use as a marine propulsion unit, the M 25 C has a wide range of applications for the continuous generation of electrical power where a high level of reliability is always significant. The power range of the M 25 C engine series as a generator unit is from 2140 to 3560 kVA.

Generator Set Specifications

Units:
Minimum Rating 1669 eKW (2088 kVA) 1669 eKW (2088 kVA) Less
Maximum Rating 3021 eKW (3780 kVA) 3021 eKW (3780 kVA) Less

Engine Specifications

Engine Model M 25 C M 25 C Less
Bore 10.0 in 255.0 mm Less
Displacement 1244.88 in3 20.4 L Less
Stroke 15.78 in 400.0 mm Less

Generator Set Configurations

Emissions/Fuel Strategy IMO II IMO II Less

Generator Set Dimensions

Weight 430000 kg - 56000 kg (94799 lbs - 123459 lbs) 430000 kg - 56000 kg (94799 lbs - 123459 lbs) Less
Length 8070 mm - 9516 mm (317.7 in - 374.6 in) 8070 mm - 9516 mm (317.7 in - 374.6 in) Less
Width 2479 mm - 2534 mm ( 97.6 in - 99.8 in) 2479 mm - 2534 mm ( 97.6 in - 99.8 in) Less
Height 3911 mm - 3963 mm (154.0 in - 156.0 in) 3911 mm - 3963 mm (154.0 in - 156.0 in) Less

Ease of installation

Reliable Operation

Ease of maintenance

Easy component accessibility

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers