Financing & Insurance
See our Offers

Overview

The M 32 C was introduced in 6, 8 and 9 cylinder versions and is outstandingly suitable as generator prime mover for electric power on ships. The robust design and moderate speed permits unlimited, continuous operation with heavy fuel oil. In-line engines - complete with generators - are mounted on a common base frame. Engine and electrics are tested prior to delivery. This ensures trouble-free installation and commissioning.

Generator Set Specifications

Units:
Minimum Rating 2762 eKW (3456 kVA) 2762 eKW (3456 kVA) Less
Maximum Rating 4316 eKW (5400 kVA) 4316 eKW (5400 kVA) Less

Engine Specifications

Engine Model M 32 C M 32 C Less
Bore 12.6 in 320.0 mm Less
Displacement 2361.62 in3 38.7 L Less
Stroke 18.9 in 480.0 mm Less

Generator Set Configurations

Emissions/Fuel Strategy EPA Tier 2 & IMO II EPA Tier 2 & IMO II Less

Generator Set Dimensions

Weight 73000 kg - 98000 kg (160937 lbs - 216053 lbs) 73000 kg - 98000 kg (160937 lbs - 216053 lbs) Less
Length 9302 mm - 11419 mm (366.2 in - 449.6 in) 9302 mm - 11419 mm (366.2 in - 449.6 in) Less
Width 962 mm ( 37.9 in) 962 mm ( 37.9 in) Less
Height 4801 mm (189.0 in) 4801 mm (189.0 in) Less

Ease of installation

Reliable Operation

Ease of maintenance

Easy component accessibility

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers