Back

Financing & Insurance
See our Offers

Overview

The M 32 C V-engine was introduced in 2000 in 12- and 16-cylinder versions.With a bore of 320 mm and a stroke of 460 mm, it covers a power range of6,000 – 8,000 kW in the 720 and 750 rpmranges. The engine is designed to meetnot only the demands of the marine market but also those of the stationaryelectric power generation and petroleumindustry markets.

Generator Set Specifications

Units:
Minimum Rating 5524 eKW (6912 kVA) 5524 eKW (6912 kVA) Less
Maximum Rating 8593 eKW (10752 kVA) 8593 eKW (10752 kVA) Less

Engine Specifications

Engine Model VM 32 C VM 32 C Less
Bore 12.6 in 320.0 mm Less
Displacement 2257.88 in3 37.0 L Less
Stroke 18.11 in 460.0 mm Less

Generator Set Configurations

Emissions/Fuel Strategy EPA Tier 2 & IMO II EPA Tier 2 & IMO II Less

Generator Set Dimensions

Weight 120000 kg - 140000 kg (264554 lbs - 308647 lbs) 120000 kg - 140000 kg (264554 lbs - 308647 lbs) Less
Length 10703 mm - 12149 mm (421.4 in - 478.3 in) 10703 mm - 12149 mm (421.4 in - 478.3 in) Less
Width 3526 mm ( 138.8 in) 3526 mm ( 138.8 in) Less
Height 4639 mm (182.6 in) 4639 mm (182.6 in) Less

Wide availability range

The modular construction of the engine,the integration of various functions intoa single component, the robust designand the utilization of already proven, in-line engine components, form the basis for the wide availability range of this engine.

A compact, simple and clean design.

The consistent application of MaK long-stroke engine design and development, along with the incorporation of as many in-line engine components as possible, is clearly and impressively demonstrated in the external configuration: a compact, simple and clean design.

Outstanding economic operation

Reliable heavy fuel oil operation, low fuel and lubricating oil consumption, together with easy maintenance and long maintenance intervals, mean outstanding economical operation.

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers