Back

Financing & Insurance
See our Offers

Overview

The M 43 C is a four-stroke diesel engine, non-reversible, turbocharged and intercooled with direct fuel injection

Generator Set Specifications

Units:
Minimum Rating 5179 eKW (6480 kVA) 5179 eKW (6480 kVA) Less
Maximum Rating 9063 eKW (11340 kVA) 9063 eKW (11340 kVA) Less

Engine Specifications

Engine Model M 43 C M 43 C Less
Bore 16.93 in 430.0 mm Less
Displacement 5406.704 in3 88.6 L Less
Stroke 24.02 in 610.0 mm Less

Generator Set Configurations

Emissions/Fuel Strategy EPA Tier 2 & IMO II EPA Tier 2 & IMO II Less

Generator Set Dimensions

Weight 178000 kg - 240000 kg (392422 lbs - 529109 lbs) 178000 kg - 240000 kg (392422 lbs - 529109 lbs) Less
Length 12202 mm - 14459 mm (480.4 in - 569.3 in) 12202 mm - 14459 mm (480.4 in - 569.3 in) Less
Width 3400 mm (133.9 in) 3400 mm (133.9 in) Less
Height 6278 mm - 6649 mm (247.2 in - 261.8 in) 6278 mm - 6649 mm (247.2 in - 261.8 in) Less

Ease of installation

Reliable Operation

Ease of maintenance

Easy component accessibility

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers