< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Cat 3500 offshore generator sets are specifically designed for drilling and production operations offshore. Decades of experience powering offshore vessels and platforms make have evolved into a product that offers proven performance, low emissions, high durability, and low owning and operating costs.Applications for 3500 offshore generator sets include main power, essential services power, and emergency power on-board drilling and production rigs and vessels.Cat generator sets are backed by the worldwide network of Cat dealers ready to support your operation with technical support, service, parts, and warranty.Cat 3512C offshore generator set. Ratings: 1030-1360 ekW (1470-1700 kVA) @ 60 Hz (1200/1800 rpm). Meets IMO Tier II emission standards.

Engine Specifications

Units:
Minimum Rating 1470.0 kVa 1030.0 ekW Less
Maximum Rating 1700.0 kVa 1360.0 ekW Less
Emissions EPA Tier 2, IMO II EPA Tier 2, IMO II Less
Aspiration Turbocharged-Aftercooled Turbocharged-Aftercooled Less
Fuel System EUI EUI Less
Engine Control ADEM A3 ADEM A3 Less
Oil Change Interval 500.0 hr 500.0 hr Less
Weight 33300.0 lb 14975.0 kg Less
Stroke 7.5 in 190.0 mm Less
Bore 6.7 in 170.0 mm Less
Displacement 3161.0 in3 51.8 L Less

Dimensions

Length 214.5 in 5448.0 mm Less
Height 91.0 in 2313.0 mm Less
Width 71.9 in 1825.0 mm Less

Capacity for Liquids

Cooling System (Engine) 41.5 gal 157.0 L Less
Lube Oil System (Refill) 84.0 gal 318.0 L Less

Product Design

- Developed specifically to meet the demands of oil and gas applications - Proven reliability and durability - Robust diesel strength design prolongs life and lowers owning and operating costs - Market-leading power density - Designed to perform in oilfield conditions, including high ambient and high altitude applications - Long overhaul life proven in oilfield applications - Core engine components designed for reconditioning and reuse at overhaul

Ease of Installation

- Inner-outer base mounting configuration simplifies rig integration - Wide range of attachments enable configuration flexibility - Inner base three-point generator mounting maintains factory alignment - Single lifting point simplifies installation work

Advanced Digital Engine Management

- ADEM A3 engine management system provided engine control, monitoring, and protection.

Safety

- E-stop pushbutton on instrument panel - Air shutoff and explosion relief valves available - Configurable alarm, derate, and shutdown set points - Extra alarms, inputs, and outputs available

Custom Packaging

For any petroleum application, trust Caterpillar to meet your project needs with custom factory generator sets and mechanical packages. Cat engines, generators, controls, radiators, and transmissions can be custom designed and matched in collaboration with our local dealers to create unique solutions. Custom packages are globally supported and are covered by a one year warranty after startup.

Product Support Offered Through the Global Cat Dealer Network

- More than 2,200 dealer outlets- Cat factory-trained dealer technicians service everyaspect of your Cat petroleum product- Worldwide parts availability, service, and warranty- Preventive maintenance agreements available for repairbefore-failure options- S•O•SSM program matches your oil and coolant samplesagainst Caterpillar set standards to determine:• Internal engine component condition• Presence of unwanted fluids• Presence of combustion by-products• Site-specific oil change interval

Over 80 Years of Engine Manufacturing Experience

Ownership of these manufacturing processes enablesCaterpillar to produce high quality, dependable products.

Web Site

For all your petroleum power requirements, visit www.catoilandgasinfo.com.

3512C Standard Equipment

AIR INLET SYSTEM
  • Corrosion resistant separate circuit aftercooler core, regular dutyair cleaners, dual turbochargers

CONTROL SYSTEM
  • Caterpillar A-III electronic engine control, Electronic UnitInjection fuel system, rigid wiring harness

COOLING SYSTEM
  • Auxiliary fresh water pump, centrifugal non-self-priming auxiliarysea water pump, gear driven centrifugal jacket water pump,expansion tank, engine oil cooler, thermostats and housing

EXHAUST SYSTEM
  • Dry gas-tight exhaust manifolds with heat shields, dualturbochargers with water-cooled bearings and heat shields,vertical exhaust outlet

FLYWHEELS & FLYWHEEL HOUSINGS
  • Flywheel, SAE No. 00, 183 teethFlywheel housing, SAE No. 00

FUEL SYSTEM
  • Fuel filter, RH, with service indicators
  • Fuel transfer pump
  • Electronically Controlled Unit Injectors

INSTRUMENTATION
  • Engine mounted instrument panel with four position switch, overspeed shutdown notification light, emergency stop notificationlight, graphical display unit for analog or digital display of: oil andfuel pressure, oil and fuel filter differential, system DC voltage,exhaust and water temperature, air inlet restriction, servicemeter, engine speed, fuel consumption (total and instantaneous)

LUBE SYSTEM
  • Top mounted crankcase breather, RH oil filter, RH oil filler,gear type oil pump, deep sump oil pan, recommended use ofCaterpillar Diesel Engine Oil 10W30 or 15W40

MOUNTING SYSTEM
  • Industrial type engine mounting rails)

POWER TAKE-OFFS
  • Accessory driveLower RH, Lower LHFront housing, Two-sided

PROTECTION SYSTEM
  • A-III Electronic Monitoring System provides customer programmableengine de-ration strategies to protect against adverse operatingconditions
  • Emergency stop push button (located in Electronic Instrument Panel)Safety shutoff protection for oil pressure and water temperature, overspeed protection

GENERAL
  • Vibration damper and guardPaint, Caterpillar Yellow engine with black rails.Lifting eyes

3512C Optional Equipment

AIR INLET SYSTEM
  • Air Cleaner Removal
  • Remote Air Inlet Adapters

CHARGING SYSTEM
  • Battery Chargers
  • Charging Alternators

CONTROL SYSTEM
  • Load Sharing module
  • Local speed throttle control

COOLING SYSTEM
  • Water level switch gauge
  • Coolant level sensors
  • Connections
  • Keel Cooling Conversions
  • Radiator cooling conversion
  • Heat exchangers
  • Auxiliary water pumps
  • Sea water pump removal
  • Air separator

EXHAUST SYSTEM
  • Exhaust outlet
  • Flexible fittings
  • Elbows
  • Flanges
  • Flange and exhaust expanders
  • Mufflers

FUEL SYSTEM
  • Fuel Cooler
  • Fuel priming pumps
  • Flexible fuel lines
  • Rigid Fuel Lines
  • Primary fuel filter
  • Fuel level switch

GENERATORS AND GENERATOR ATTACHMENTS
  • INSTALLED GENERATOR ARRANGEMENTS F/MAR AUX ENGINES
  • INSTALLED GENERATOR ARRANGEMENTS F/MAR AUX ENGINES

INSTRUMENTATION
  • PL1000T Communication Module
  • PL1000E Communication Module
  • Customer Interface Box
  • Thermocouples
  • Remote panel display
  • Remote cylinder temperature display

LUBE SYSTEM
  • Oil Pan
  • Oil pan accessories
  • Sump pumps
  • Prelubrication Options
  • Lubricating oil
  • Centrifugal Oil Filter

MOUNTING SYSTEM
  • Vibration isolators
  • Rails

POWER TAKE-OFFS
  • Flywheel guard
  • Flexible coupling
  • Coupling hub
  • Front housing accessories
  • Upper left hand front location
  • Upper left hand rear location
  • Upper right hand front location:
  • Upper right hand rear location
  • Lower left hand front location
  • Front housing accessory drives
  • Front power take-offsFront power take-offs
  • Crankshaft pulleys
  • Damper guard removals

PROTECTION SYSTEM
  • Air inlet shutoffs
  • Switches and contactors
  • Explosion relief valve
  • Sensors

SPARE PART KITS
  • Engine Parts Kits

SPECIAL APPEARANCE

STARTING SYSTEM
  • Starting motors or barring divice
  • Air starting motors options
  • Starting aids
  • Battery sets - 24 volt - Dry
  • Battery rack

GENERAL
  • Tool set
  • Caterpillar datalink wire

SVCE TOOLS/SHIP PROT/FACTORY SUPPORT
  • Commissioning