8CM46DF

< Back

Financing & Insurance
See our Offers

Overview

Engine Specifications

Units:
Minimum Rating 9360.0 kVa 7488.0 ekW Less
Maximum Rating 8730.0 kVa 6980.0 ekW Less
Emissions IMO Tier II IMO Tier II Less

Engine Design

World-class reliability and durability; Medium speed long-stroke engine design; Compact cylinder head design; Nodular cast-iron block with integrated ducts for lubricating oil and charge air; Segmental camshaft design; Capable of operation fuels up to 700 cSt/50°C fuel quality according to CIMAC H55/K55 and Crude Oil; High efficiency turbocharger; Cylinder liner semi-dry, only cooled outside the engine block; Engine control terminal with analog instrumentation in robust cast casing; Connecting rod, oblique split design for easy maintenance; Compact module for lower valve drives and injection pump drives with cam followers; Flexible Camshaft Technology (FCT), optional; Engine design based on the higher requirements of crude oil; Super fine honed cylinder liner for low lube oil consumption; Hardened piston ring grooves; Diamond coated piston rings; Fuel injection and integrated gas admission valve with easy service and maintenance access; Cylinder pressure sensors for highest operational reliability and efficiency, replacing conventional knocking sensor technology; Piston, rings and liners designed for operation on gas and liquid fuels; Optimized engine efficiency in gas and diesel operation; Blow-off valve and waste gate technology for optimized air-fuel ratio control

Ease of installation

Standard modular design allows for ease of installation and reduced complexity; Installation-friendly, due to pumps and filters installed on the engine; Cooling water system with simple plug-in connections; Full range of factory-installed engine attachments allows customization and reduction in installation time

Packaging Concept

Assembled, tested and validated as a package to minimize package vibration and maximize component life

Improved Serviceability

Large inspection openings allow for convenient access to core engine internals for easier serviceability; Core engine components designed for reconditioning and reuse at overhaul; Worldwide dealer network with factory-trained technicians means that parts and support are never out of reach; Simplified parts spectrum by using single-pipe exhaust gas; Split connecting rod design for quick piston removal; Individual camshaft segments for easy removal

8CM46DF Standard Equipment

Engine
  • Motor-driven barring gear, fitted on engine
  • Reversing contractor and pushbutton switch with cable
  • Electronic speed setting equipment with actuator and speed pick-up
  • Emergency shutdown equipment with pushbutton, separate, for manual emergency stop

Engine Indicators
  • Gauge board with set liquid damped pressure gauges for: fuel, lubricating oil, fresh water, starting air, charge air
  • On-engine thermometers for fuel, lubricating oil, fresh water and charge air
  • Electric remote speed indicator
  • Turbocharger and remote speed indicator
  • Exhaust gas temperature indicator

Control System
  • Manual control on engine, including: control panel with start/stop key, speed setting device, mechanical shutdown device, change over of control functions from engine to remote control
  • Starting solenoid valve on engine, 24 V DC
  • Separate electronic speed governor

Monitoring for Unattended Operation
  • Pressure switches, mounted on engine
  • Control Cabinet with housings for wall mounting, including: Protection equipment designed for automatic and manual stop input signals, starting interlock input signals, monitoring for the wire break of the input signal units and the emergency shutdown solenoid; Speed recording system for over speed, firing speed and minimum speed; Service hour counter

Starting Air System
  • Separate non-return valve for the starting air pipe to the engine

Air Inlet System
  • Air intake filter, separate

Gas System
  • Double-walled gas piping to support an inherently safe engine room concept
  • Leakage detection
  • Gas valve unit
  • Segmented gas detection system on request

Micro pilot fuel injection system
  • Gear driven high pressure fuel pump and filter system with easy service access
  • Reliability combined with service and maintenance simplicity, through individual ignition fuel injector and “in-cylinder head” integrated ignition fuel return pipes

Fuel System
  • Circulating pump, separate, electric motor driven
  • Duplex filter with differential pressure indication

Exhaust System
  • Turbocharger at free end with transition nozzle (0 degree from the vertical and away from engine), with compressor cleaning device
  • Expansion joint separate

Cooling System
  • HT pump, separate on module, vertical design, electric motor driven
  • LT pump, separate on module, vertical design, electric motor driven
  • HT thermostat, not powered and separate on module
  • Engine preheating equipment, fitted on base frame

Lube System
  • Plate cooler, separate on module
  • Force pump, fitted on engine
  • Pre-Lubrication pump, separate on module, electric motor driven
  • Automatic back flushing filter, fitted on engine
  • Duplex filter with differential pressure indication, separate on module
  • Pressure control valve, fitted on engine
  • Thermostats, not powered, separate on module

Connection Parts-Engine
  • Set of connecting parts between flange coupling and flywheel
  • Flexible flange coupling between engine and generator
  • Base frame with flywheel guard and incorporating lube oil sump tank, for engine and generator
  • Mounting of engine and generator on the base frame
  • Set of bonded rubber rails for resilient mounting of the base frame
  • Set of flexible pipe connection

Tools
  • Set of tools for the engine including hydraulic tightening tools and nozzle tester
  • Set of tools for turbocharger
  • Inside micrometer for cylinder liners
  • Ruler for cylinder liner

Spare Parts
  • Set of engine spare parts for unrestricted operation
  • Set of spare flexible pipe connections

8CM46DF Optional Equipment

Monitoring for Unattended Operation
  • Start/stop logic, controlled by engine automatic start
  • Optional alarm system, cassette type, designed for alarm inputs for the engine including exhaust mean-value monitoring equipment as well as alarm inputs for the propulsion plant
  • Optional group alarm panel for the bridge and with optional and acoustic alarm equipment

Starting Air System
  • Air bottle, separate

Exhaust System
  • Separate silencer and spark arrester, unlagged 35 dB(A)