12CM46DF

< Back

Financing & Insurance
See our Offers

Overview

Based on the successful CM43C Cat medium speed engine, Caterpillar Motoren, Kiel designed the CM46DF to meet and exceed the CM43C reliability and lifetime expectations, while maintaining it’s class leading position regarding operational efficiency and reliability. Applying the same design philosophies, the CM46DF will share the same footprint with the CM43C providing the opportunity to retrofit CM43C engines. With it’s clean design, the CM46DF does allow fast and easy access to system and components, supporting the operation, service and maintenance simplicity Cat products are known for. The CM46DF generator set is designed to operate on gaseous fuel with methane numbers down to MN 50 and liquid fuels as MGO, MDO, heavy fuels and crude oil. The CM46DF is certified to IMO Tier II standards and meets proposed IMO Tier III emissions levels while operating in gas mode. Care and attentionwas paid to customers demand for a safe and reliable operation at varying engine loads and gas qualities.

Engine Specifications

Units:
Minimum Rating 12960.0 kVA 10368.0 ekW Less
Maximum Rating 12960.0 kVA 10360.0 ekW Less
Emissions IMO II/III IMO II/III Less
Engine Control Electronic Electronic Less

Engine Specifications

Aspiration Turbocharged- Aftercooled Turbocharged- Aftercooled Less
Stroke 24.0 in 610.0 mm Less
Bore 18.1 in 460.0 mm Less
Displacement 74266.0 in3 1217.0 L Less

Dimensions

Height 301.0 in 7640.0 mm Less
Length 590.0 in 15000.0 mm Less
Width 150.0 in 3800.0 mm Less
Weight 550000.0 lbs 275.0 T Less

12CM46DF Standard Equipment

Engine
  • Motor-driven barring gear, fitted on engine
  • Emergency shutdown equipment with push button for manual emergency stop

Cylinder Head
  • Fuel injector and integrated gas admission valve with easy service and maintenance access
  • Cylinder pressure sensors for highest operational reliability and efficiency, replacing conventional knocking sensor technology
  • Piston, rings and liners designed for operation on gas and liquid fuels

Turbocharger
  • Optimized engine efficiency in gas and diesel operation
  • Blow-off valve and waste gate technology for optimized air-fuel ratio control

Gas System
  • Double-walled gas piping to support an inherently safe engine room concept
  • Leakage detection
  • Gas valve unit
  • Segmented gas detection system on request

Micro Pilot Fuel Injection System
  • Gear driven high pressure fuel pump and filter system with easy service access
  • Reliability combined with service and maintenance simplicity, through individual ignition fuel injector and “in-cylinder head” integrated ignition fuel return pipes

Exhaust System
  • Front-mounted turbocharger at free end with transition nozzle (0 degrees from the vertical and away from engine), with compressor cleaning device
  • Expansion joint separate
  • Separate silencer and spark arrester

Fresh Cooling Water System
  • HT pump, fitted on engine
  • LT pump, separate, vertical design, electric motor driven
  • HT thermostat, remote-mounted, electric controlled
  • Cooling water preheating equipment, fitted on base frame

Lubricating Oil System
  • Safety filter fitted on engine
  • Force pump, fitted on engine
  • Pre-lubrication pump, fitted on base frame, electric motor driven
  • Automatic back-flushing filter
  • Duplex filter with differential pressure indication, fitted on engine
  • Pressure control valve, fitted on engine
  • Thermostat, remote-mounted, electric controlled

Connections
  • Set of connecting parts between flange coupling and flywheel
  • Flexible flange coupling between engine and generator
  • Base frame with flywheel guard and incorporating lube oil sump tank, for engine and generator
  • Mounting of engine and generator on the base frame
  • Set of bonded rubber rails for resilient mounting of the base frame
  • Set of flexible pipe connections

Instrumentation
  • Gauge board with liquid-dampened pressure gauges for: fuel, lubricating oil, fresh water, starting air and charge air.
  • On-engine thermometers for fuel, lubricating oil, fresh water and charge air
  • Electric remote speed indicator
  • Turbocharger and remote speed indicator
  • Exhaust gas temperature indicator

Monitoring
  • Manual control on engine, including: control panel with start/stop key, speed setting device, mechanical shutdown device, changeover of control functions from engine to remote control
  • Starting solenoid valve on engine, 24 V DC
  • Separate electronic speed governor

Engine Design

World-class reliable durable medium speed long-stroke engine design with compact cylinder head design and nodular cast-iron block with integrated ducts for lubricating oil and charge air. This engine design is based on the higher requirements of crude oil. It has a high efficiency turbocharger that enables lower combustion temperature, avoiding knocking at high load or low methane type fuels.

Ease of installation

Standard modular design allows for ease of installation and reduced complexity. Low installation cost with auxiliary systems mounted on engine and cooling water system with simple plug-in connections.

Improved Serviceability

Large inspection openings for convenient access to core engine components. The core engine components are designed for reconditioning and reuse at overhaul. All products are supported by the worldwide dealer network with factory-trained technicians which means that parts and support are never out of reach. This generator set has a segmental camshaft and split connecting rod design for quick piston and camshaft removal.