Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

Cat 3516 Diesel Fire Pump Engine. Ratings: 1417-1480 bkW (1900-1985 bhp) @ 1460-1750 rpm are non-certified, Not FM Approved, Not UL Listed. They are available for global non-regulated areas.

Engine Specifications

Units:
Minimum Rating 1900.0 bhp 1417.0 bkW Less
Maximum Rating 1985.0 bhp 1480.0 bkW Less
Emissions Non certified Non certified Less
Bore 6.7 in 170.0 mm Less
Stroke 7.5 in 190.0 mm Less
Displacement 4211.0 in3 69.0 L Less
Aspiration Turbocharged Aftercooled Turbocharged Aftercooled Less
Engine Weight, net dry 17800.0 lb 8074.0 kg Less
Rotation (from flywheel end) Counterclockwise Counterclockwise Less
Flywheel and Flywheel Housing SAE No. 0 SAE No. 0 Less
Flywheel Teeth 151 151 Less

Capacity for Liquids

Lube Oil System (refill) 107.0 gal 405.0 L Less
Cooling System (engine only) 62.0 gal 235.0 L Less

Dimensions

Length 146.9 in 3730.0 mm Less
Width 68.7 in 1744.0 mm Less
Height 74.9 in 1902.0 mm Less

Emissions

Non-certified for U.S. EPA stationary emergency fire engines. Available for global non-regulated areas. Not FM Approved. Not UL Listed.

Reliable, Quiet and Durable Power

World-class manufacturing capability and processes coupled with proven core engine designs assure reliability, quiet operation, and many hours of productive life.

Quality

Every Cat engine is manufactured to stringent quality standards in order to assure customer satisfaction.

World-class Product Support Offered Through Global Cat Dealer Network

  • Scheduled maintenance, including S•O•SSM sample
  • Customer Support Agreements (CSA)
  • Caterpillar Extended Service Coverage (ESC)
  • Superior dealer service network
  • Extended dealer service network through the Cat Industrial Service Distributor (ISD) program

3516 Standard Equipment

Air Inlet System
  • Air cleaner. Regular duty, dry, panel type with service indicators, turbocharger, jacket water aftercooled.
  • Turbocharger, rear mounted
  • Jacket water aftercooled

Control System
  • Charging alternator 24 volt, 35 amp
  • Governor, RH, 3161 with self contained synthetic oil sump
  • Air-fuel ratio control
  • Mechanical speed control, without torque control
  • Governor control
  • Positive locking

Cooling System
  • Thermostats and housing
  • Jacket water pump, centrifugal

Exhaust System
  • Exhaust manifold, dry

Flywheels and Flywheel Housing
  • SAE No. 0 flywheel
  • 151 flywheel teeth
  • SAE No. 0 flywheel housing
  • SAE standard rotation

Fuel System
  • Fuel filter, with service indicators, cartridge type with RH service
  • Fuel transfer pump

Instrumentation
  • Instrument Panel, RH
  • Engine oil pressure gauge
  • Fuel pressure gauge
  • Oil filter differential gauge
  • Jacket water temperature gauge
  • Service meter, electric
  • Tachometer

Lube System
  • Crankcase breather, top mounted
  • Oil cooler
  • Oil filler
  • Oil dipstick
  • Oil pump
  • Oil filter, cartridge type with RH service
  • Shallow oil pan
  • Fumes disposal (not installed)

Mounting System
  • Rails, mounting, engine length, 254 mm (10 in), industrial-type, C-channel.
  • Included on selected top level engines

Power Take Off
  • Accessory drive, upper RH
  • Front housing, single sided

Protection System
  • Junction box
  • Manual shutoff, RH
  • Safety shutoff protection, energized to shutdown
  • Low oil pressure, low idle 69 kPa (10 psi); high idle 207 kPa (30 psi)
  • Water temperature
  • Overspeed
  • 3161 governor solenoid energized to shutdown

Starting System
  • Starting switch

General
  • Vibration damper
  • Lifting eyes
  • Paint: Cat yellow, with optional colors available at request

3516 Optional Equipment

Lubrication System
  • Oil level regulator

Power Take-off
  • Two sided front housing

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers