< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications from Caterpillar extended enterprise and dealer network

Overview

Tough and durable, built on the industry-standard G3400 platform bring maximum uptime and low operating cost to your operation. G3406 engines meet the most demanding continuous duty gas compression applications with virtually no unscheduled downtime.Ideal applications for G3406 engines include gas lift, gas gathering, and wellhead gas compression. Cat G3406 gas engine. Ratings: 160-242 bkW (215-325 bhp) @ 1800 rpm are NSPS site compliant capable with customer-provided air-fuel ratio control and aftertreatment or available for non-regulated areas.

Engine Specifications

Units:
Minimum Rating 215.0 bhp 160.0 bkW Less
Maximum Rating 325.0 bhp 242.0 bkW Less
Emissions NSPS Site Compliant Capable NSPS Site Compliant Capable Less
Displacement 891.0 in3 14.59 L Less
Compression Ratio 9.4:1 9.4:1 Less
Aspiration Naturally Aspirated or Turbocharged-Aftercooled Naturally Aspirated or Turbocharged-Aftercooled Less
Rotation (from flywheel end) Counterclockwise Counterclockwise Less
Flywheel and Flywheel Housing SAE No. 1 SAE No. 1 Less
Flywheel Teeth 113 113 Less
Weight (dry) 3000.0 lb 1360.8 kg Less
Oil Change Interval 750 hours 750 hours Less
Ignition, Protection Altronic III Altronic III Less
Stroke 6.5 in 165.0 mm Less
Bore 5.4 in 137.0 mm Less

Capacity for Liquids

Cooling System 10.0 gal 37.9 L Less
Lube Oil System (refill) 20.0 gal 75.7 L Less

Engine Design

Proven reliability and durability - Ability to burn a wide spectrum of gaseous fuels - Robust diesel strength design prolongs life and lowers owning and operating costs- Broad operating speed range

Emissions

Rich burn engine design easily meets emission requirements- 0.5% O2 rating meets U.S. EPA Spark Ignited Stationary NSPS Emissions for 2007/8 and 2010/11 with the use of aftermarket AFRC and TWC

Full Range of Attachments

Large variety of factory-installed engine attachments reduces packaging time

Testing

Every engine is full-load tested to ensure proper engine performance.

Gas Engine Rating Pro

GERP is a PC-based program designed to provide site performance capabilities for Cat® natural gas engines for the gas compression industry. GERP provides engine data for your site’s altitude, ambient temperature, fuel, engine coolant heat rejection, performance data, installation drawings, spec sheets, and pump curves.

Product Support Offered Through Global Cat Dealer

More than 2,200 dealer outletsCat factory-trained dealer technicians service every aspect of your petroleum engineCat parts and labor warrantyPreventive maintenance agreements available for repairbefore-failure optionsS•O•SSM program matches your oil and coolant samples against Caterpillar set standards to determine:- Internal engine component condition- Presence of unwanted fluids- Presence of combustion by-products- Site-specific oil change interval

Over 80 Years of Engine Manufacturing Experience

Over 60 years of natural gas engine productionOwnership of these manufacturing processes enables Caterpillar to produce high quality, dependable products.- Cast engine blocks, heads, cylinder liners, and flywheel housings- Machine critical components- Assemble complete engine

Web Site

For all your petroleum power requirements, visit www.catoilandgasinfo.com

G3406 Standard Equipment

Air Inlet System
  • Air cleaner — heavy-duty
  • Air cleaner rain cap
  • Service indicator

Control System
  • Governor — Woodward PSG mechanical
  • Governor locking — positive control

Cooling System
  • Thermostats and housing
  • Jacket water pump
  • Aftercooler water pump
  • Aftercooler core

Exhaust System
  • Watercooled exhaust manifolds
  • Dry exhaust elbow

Flywheel & Flywheel Housing
  • SAE No. 1 flywheel
  • SAE No. 1 flywheel housing
  • SAE standard rotation

Fuel System
  • Gas pressure regulator
  • Natural gas carburetor

Ignition System
  • Altronic III ignition system

Instrumentation
  • Service meter

Lube System
  • Crankcase breather — top mounted
  • Oil cooler
  • Oil filter — RH
  • Auxiliary oil reservoir
  • Oil pan — full sump
  • Oil filler in valve cover, dipstick — RH

Mounting System
  • Engine supports

Protection System
  • Shutoffs

General
  • Paint — Cat yellow
  • Crankshaft vibration damper and drive pulleys
  • Lifting eyes

G3406 Optional Equipment

Air Inlet System
  • Precleaner

Charging System
  • Battery chargers
  • Charging alternators
  • Charging alternators f/u/w c customer supplied shutoffs
  • Ammeter gauge
  • Ammeter gauge and wiring
  • Control mounting

Control System
  • PSG Woodward governor

Cooling System
  • Radiators
  • Non-sparking blower fan
  • Blower fans for customer supplied radiators
  • Fan drives for customer supplied radiators
  • ATAAC conversion
  • Aftercooler
  • Expansion tank
  • Heat exchangers

Exhaust System
  • Flexible fittings
  • Elbow
  • Flange
  • Pipe
  • Rain cap
  • Muffler

Fuel System
  • Fuel filter
  • Natural gas valve and jet kits

Ignition System
  • CSA shielded ignition
  • Wiring harness

Instrumentation
  • Gauges and instrument panels

Lube System
  • Auxiliary oil reservoir removal
  • Lubricating oil

Mounting System
  • Vibration isolators

Power Take-Offs
  • Auxiliary drive pulleys
  • Enclosed clutch and clutch support
  • Front stub shaft and flywheel stub shaft

Protection System
  • Gas valves

Starting System
  • Air starting motor
  • Electric air start control
  • Air pressure regulator
  • Air silencer
  • Electric starting motor— single 12- and 24-volt
  • Starting aids
  • Battery sets, cables, and rack

General
  • Damper guard

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers