Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

Tough and durable, built on the industry-standard G3400 platform bring maximum uptime and low operating cost to your operation. G3408C engines meet the most demanding continuous duty gas compression applications with virtually no unscheduled downtime. Ideal applications for G3408C engines include gas lift, gas gathering, and wellhead gas compression. Cat G3408C gas engine. Ratings: 317 bkW (425 bhp) @ 1800 rpm are NSPS site compliant capable with customer-provided aftertreatment or available for non-regulated areas.

Engine Specifications

Units:
Minimum Rating 425.0 bhp 317.0 bkW Less
Maximum Rating 425.0 bhp 317.0 bkW Less
Emissions NSPS Site Compliant Capable or Non-regulated NSPS Site Compliant Capable or Non-regulated Less
Displacement 1099.0 in3 18.0 L Less
Compression Ratio 8.5:1 8.5:1 Less
Aspiration Turbocharged-Aftercooled Turbocharged-Aftercooled Less
Rotation (from flywheel end) Counterclockwise Counterclockwise Less
Flywheel and Flywheel Housing SAE No. 0 SAE No. 0 Less
Flywheel Teeth 136 136 Less
Weight (dry) 4950.0 lb 2245.0 kg Less
Oil Change Interval 750 hours 750 hours Less
Ignition, Protection Cat EIS Cat EIS Less
Stroke 6.0 in 152.0 mm Less
Bore 5.4 in 137.0 mm Less

Capacity for Liquids

Cooling System 14.5 gal 54.9 L Less
Lube Oil System (refill) 39.0 gal 147.63 L Less

Engine Design

• Improved reliability and durability • Ability to burn a wide spectrum of gaseous fuels • Robust diesel strength design prolongs life and lowers owning and operating costs • Broad operating speed range

Emissions

Meets U.S. EPA Spark Ignited Stationary NSPS Emissions for 2007/08

Lean Burn Engine Technology

Lean-burn engines operate with large amounts of excess air. The excess air absorbs heat during combustion reducing the combustion temperature and pressure, greatly reducing levels of NOx. Leanburn design also provides longer component life and excellent fuel consumption.

Cat® Electronic Ignition System (EIS)

Detonation sensitive timing protects the engine against detonation damage. Higher voltage and longer spark duration mean easier starts, fewer misfires, and smoother operation. Diagnostic codes help pinpoint cylinder and component of interest. Spark plug maintenance codes identify spark plug condition

Ease of Operation

• Deep sump oil pan has a larger capacity for normal 750-hour oil change intervals • Side covers on block allow for inspection of internal components

Full Range of Attachments

Large variety of factory-installed engine attachments reduces packaging time

Testing

Every engine is full-load tested to ensure proper engine performance.

Gas Engine Rating Pro

GERP is a PC-based program designed to provide site performance capabilities for Cat natural gas engines for the gas compression industry. GERP provides engine data for your site’s altitude, ambient temperature, fuel, engine coolant heat rejection, performance data, installation drawings, spec sheets, and pump curves.

Product Support Offered Through Global Cat Dealer

More than 2,200 dealer outlets Caterpillar factory-trained dealer technicians service every aspect of your petroleum engine Cat parts and labor warranty Preventive maintenance agreements available for repair-before-failure options S•O•SSM program matches your oil and coolant samples against Caterpillar set standards to determine: - Internal engine component condition - Presence of unwanted fluids - Presence of combustion by-products - Site-specific oil change interval

Over 80 Years of Engine Manufacturing Experience

Over 60 years of natural gas engine production Ownership of these manufacturing processes enables Caterpillar to produce high quality, dependable products. - Cast engine blocks, heads, cylinder liners, and flywheel housings - Machine critical components - Assemble complete engine

Web Site

For all your petroleum power requirements, visit www.catoilandgasinfo.com

G3408C Standard Equipment

Air Inlet System
  • Air cleaner — single element with service indicator

Control System
  • Electronic governor
  • Air/fuel ratio control

Cooling System
  • Thermostats and housing
  • Jacket water pump
  • Aftercooler water pump
  • Aftercooler core

Exhaust System
  • Watercooled exhaust manifolds
  • Dry exhaust elbow

Flywheel & Flywheel Housing
  • SAE No. 0 flywheel
  • SAE No. 0 flywheel housing
  • SAE standard rotation

Fuel System
  • Gas pressure regulator (1.5 to 5 psi gas supply required)
  • Natural gas carburetor

Ignition System
  • Cat Electronic Ignition System (EIS) with detonation sensitive timing

Instrumentation
  • Service meter

Lube System
  • Crankcase breather — top mounted
  • Oil cooler
  • Oil filter — RH
  • Oil pan — deep sump
  • Oil filler — RH in valve cover and RH dipstick

Mounting System
  • Engine supports

Protection System
  • Detonation sensitive timing control
  • Shutoff

General
  • Paint — Cat yellow
  • Crankshaft vibration damper and pulleys
  • Lifting eyes
  • Cylinder block inspection covers

G3408C Optional Equipment

Air Inlet System
  • Air cleaner — two-stage
  • Air inlet adapter
  • Precleaner
  • Air cleaner rain cap

Charging System
  • Battery chargers
  • Charging alternators
  • Ammeter gauge
  • Ammeter gauge and wiring
  • Control mounting

Cooling System
  • Radiators
  • Blower fan and fan drives for customer supplied radiators
  • Expansion tank
  • Heat exchangers

Exhaust System
  • Flexible fittings
  • Elbows
  • Flanges
  • Rain caps
  • Mufflers
  • Exhaust manifold — instrument holes at each port

Fuel System
  • Dual gas regulator
  • Carburetor kits
  • Fuel filter

Ignition System
  • CSA ignition
  • Ignition ground wiring harness
  • Power supply

Instrumentation
  • Alarm module
  • Gauges and instrument panels

Mounting System
  • Vibration isolators

Power Take-offs
  • Auxiliary drive pulleys
  • Enclosed clutch and clutch support
  • Front stub shaft
  • Flywheel stub shaft
  • Pulley removal

Protection System
  • Gas valves
  • Status control box interconnect wiring harness

Starting System
  • Air starting motor
  • Air pressure regulator
  • Air silencer
  • Electric start control
  • Electric starting motors — single 24V
  • Starting aids
  • Battery sets — (24V dry), cables, and rack

General
  • Special paint

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers