3516B with Dynamic Gas Blending

Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications from Caterpillar extended enterprise and dealer network..

Overview

Producing oil and gas is a complex task that requires specialized power generation equipment. Cat 3500 generator sets with Dynamic Gas Blending offer the lowest owning and operating cost by displacing diesel with low cost gas. They are specifically designed for the oilfield and combine decades of experience in diesel and gas engines with the latest electronics to ensure highest performance, optimum dual fuel operation, low emissions, and simplified operator interface.Cat generator sets are backed by the worldwide network of Cat dealers ready to support your operation with technical support, service, parts, and warranty.3516B generator set with dynamic gas blending kit. Ratings: 1600 ekW (2000 kVA) @ 50 Hz (1500 rpm).

Engine Specifications

Units:
Maximum Rating 1600 ekW (2000 kVA) 1600 ekW (2000 kVA) Less
Minimum rating 1600 ekW (2000 kVA) 1600 ekW (2000 kVA) Less
Emissions/fuel strategy Non-certified Non-certified Less
Aspiration Turbocharged-Aftercooled Turbocharged-Aftercooled Less
Manifold type Dry Dry Less
Bore 6.69 in 170.0 mm Less
Stroke 7.48 in 190.0 mm Less
Displacement 4211.0 in3 69.0 L Less
Engine control and protection ADEM A4 ADEM A4 Less
Generator set control EMCP 4.4 EMCP 4.4 Less
Generator SR4B SR4B Less
Fuel system EUI EUI Less
Frequency (Speed) 50 Hz (1500 rpm) 50 Hz (1500 rpm) Less

Capacity for Liquids

Fuel CNG, LNG, field gas, natural gas with diesel CNG, LNG, field gas, natural gas with diesel Less
Lube oil system (refill) 107.0 gal 405.0 L Less
Cooling system (engine) 62.0 gal 233.0 L Less

Dimensions

Length 260.6 in 6619.0 mm Less
Width 94.4 in 2397.0 mm Less
Height 99.5 in 2528.0 mm Less
Weight 41888.0 lb 19000.0 kg Less

Dynamic Gas Blending System

- Achieves up to 70% substitution while maintaining dieselperformance and safe engine operation- Closed loop control system enables maximumsubstitution over the widest load range in the industry- Maintains traditional diesel generator set power andtransient response performance- Accepts a wide range of gas quality and automaticallyadjusts to fuel quality changes, eliminating the need forfield calibration- EMCP 4.4 control panel features simplified rig integration,remote monitoring capabilities, and single point interfacefor the engine, generator, and Dynamic Gas Blendingfunctions- Leverages current hardware from G3516 product linewhile minimizing change to core diesel engine- Maintains existing diesel maintenance and overhaulintervals proven in oilfield applications

Engine Design

- Market-leading power density- Proven reliability and durability- Robust design prolongs life and lowers owning andoperating costs- Long overhaul life proven in oilfield applications- Core engine components designed for reconditioning andreuse at overhaul

Safety

- E-stop pushbutton on instrument panel- Air shutoff and explosion relief valves- Configurable alarm and shutdown features- Extra alarm switches available for customer-suppliedinputs- Flame arrestors

Ease of Installation and Packaging

EMCP 4.4 control panel uses standard communicationprotocols to integrate easily with rig monitoring equipmentto track engine health and substitution performance- Paralleling and load sharing capability- Fully integrated diesel and gas controls into single enginecontrol unit- Single point operation for generator set and Dynamic GasBlending system- Dynamic Gas Blending system automatically activateswhen gas supply is detected

Custom Packaging

For any petroleum application, trust Caterpillar to meet your project needs with custom factory generator sets and mechanical packages. Cat engines, generators, controls, radiators, and transmissions can be custom designed and matched in collaboration with our local dealers to create unique solutions. Custom packages are globally supported and are covered by a one year warranty after startup.

Product Support Offered Through the Global Cat Dealer Network

- More than 2,200 dealer outlets- Cat factory-trained dealer technicians service everyaspect of your Cat petroleum product- Worldwide parts availability, service, and warranty- Preventive maintenance agreements available for repairbefore-failure options- S•O•SSM program matches your oil and coolant samplesagainst Caterpillar set standards to determine:• Internal engine component condition• Presence of unwanted fluids• Presence of combustion by-products• Site-specific oil change interval

Over 80 Years of Engine Manufacturing Experience

Ownership of these manufacturing processes enablesCaterpillar to produce high quality, dependable products.

Web Site

For all your petroleum power requirements, visit www.catoilandgasinfo.com.

3516B with Dynamic Gas Blending Standard Equipment

Air Inlet System
  • Aftercooler core — corrosion resistant
  • Air cleaner — regular duty with soot filter
  • Service indicators
  • Flame arrestors

Control System
  • ADEM A4 ECU
  • ISM (integrated sensor module) for combustion feedback sensors
  • Exhaust gas temperature sensors

Cooling System
  • Radiator cooled - land based
  • Outlet controlled thermostat and housing
  • Jacket water pump — gear-driven
  • Dual outlet
  • Aftercooler cooling pump (SCAC) — gear-driven centrifugal

Diesel Fuel System
  • Fuel filter
  • Fuel transfer pump
  • Flexible fuel lines
  • Fuel priming pump
  • Electronically controlled unit injectors

Exhaust System
  • Exhaust flexible fitting, adapter and flanges
  • Dual turbochargers with water-cooled bearings

Flywheel and Flywheel Housing
  • SAE No. 00
  • SAE standard rotation

Gaseous Fuel System
  • Low pressure regulator
  • Electronically actuated fuel control valve
  • Gaseous fuel heater
  • Electronically controlled gas shut-off valve
  • Gas induction nozzles
  • CSA certified gas electronic components

Instrumentation
  • Analog gauges
  • EMCP 4.4 control panel

Lube System
  • Crankcase breather
  • Oil cooler
  • Oil filter
  • Shallow oil pan
  • Oil pan drain valve

Mounting System
  • Oilfield base
  • Heavy-duty land rig inner baseframe — three-point mountto oilfield base

Power Take-Offs
  • Accessory drive

Protection System
  • ADEM A4 ECU monitoring system provides engine protectionstrategies to protect against adverse operating conditions.Selected parameters are customer programmable.

Starting System
  • Air starting motor
  • Air silencer

General
  • Paint — Cat yellow
  • Vibration damper and guard
  • Lifting eyes
  • Lift and cable tow provisions

3516B with Dynamic Gas Blending Optional Equipment

Air Inlet System
  • Heavy-duty air cleaners and precleaners
  • Remote air inlet adapters

Charging System
  • Battery charger
  • Charging alternator

Control System
  • Load sharing module
  • Cat digital voltage regulator
  • Governor conversion
  • 2301A load sharing governor

Cooling Systems
  • High gloss black folded core radiators and conventional coreradiator
  • Coolant regulator conversions
  • Belt guard, radiator guard
  • Blower fan – engine mounted
  • Fan drive and fan pulley
  • Radiator mounting
  • Water level switch gauge
  • Coolant level sensors

European Union Certifications

Exhaust System
  • Elbows
  • Mufflers
  • Flange and exhaust expanders

Fuel System
  • Primary fuel filter
  • Fuel cooler

Generator
  • Oilfield spec twin-bearing, close-coupled

Generator Attachments
  • Air filter
  • Low voltage extension box
  • Potential transformer
  • Manual voltage control
  • Current droop transformers
  • Cable access box
  • Bearing temperature detectors

Instrumentation
  • Customer programmable annunciator
  • Gauges and instrument panels
  • Switches, relays, and contractors

Lube System
  • Fumes disposal
  • Oil filter, oil pan accessories
  • Sump pumps

Mounting System
  • Oilfield outer base with three-point mount

Power Take-Offs
  • Front stub shaft
  • Pulleys

Protection System
  • Explosion relieve valve, shutoffs
  • Switches and contacts/relays
  • Oil pressure monitors, sensors

Starting System
  • Air pressure regulator
  • Starting aids

General
  • Tool set
  • Cat data link wire

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers