C15 ACERT Tier 4i

Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications from Caterpillar extended enterprise and dealer network..

Overview

Producing oil and gas is a complex task that requires equipped designed specifically for the oilfield. Cat C-Series oilfield diesel generator sets offer a rugged design capable of withstanding harsh conditions in the oilfield. Decades of experience in engine manufacturing combined with the latest electronics deliver the highest performance, safe operation, low emissions, and simplified operator interface.Cat generator sets are backed by the worldwide network of Cat dealers ready to support your operation with technical support, service, parts, and warranty.C15 ACERT oilfield diesel generator set. Ratings: 450 ekW (562 kVA) @ 60 Hz (1800 rpm) meets U.S. EPA Tier 4 interim emission standards.

Engine Specifications

Units:
Maximum Rating 450 ekW (562 kVA) 450 ekW (562 kVA) Less
Minimum rating 450 ekW (562 kVA) 450 ekW (562 kVA) Less
Emissions/fuel strategy U.S. EPA Tier 4 interim U.S. EPA Tier 4 interim Less
Aspiration Turbocharged, aftercooled Turbocharged, aftercooled Less
Manifold type Dry Dry Less
Bore 5.4 in 137.2 mm Less
Stroke 6.75 in 171.4 mm Less
Displacement 927.0 in3 15.2 L Less
Engine control and protection ADEM A4 ADEM A4 Less
Generator set control EMCP 4.2 EMCP 4.2 Less
Generator SR4B SR4B Less
Fuel system MEUI MEUI Less
Frequency (Speed) 60 Hz (1800 rpm) 60 Hz (1800 rpm) Less

Capacity for Liquids

Fuel Diesel Diesel Less

Dimensions

Length 138.0 in 3505.0 mm Less
Width 60.0 in 1524.0 mm Less
Height 83.0 in 2108.0 mm Less
Weight 10420.0 lb 4726.0 kg Less

Low Emissions

- Meets U.S. EPA Tier 4 interim emission standards
- Uses Caterpillar NOx Reduction System (NRS) to lower emissions without the use of aftertreatment

Product Design

Rugged construction designed to withstand harsh oilfield conditions
Shipped from the factory complete and ready to run
C-Series engines are field-proven in thousands of applications worldwide
Heavy-duty oilfield base designed for load/unload operations in the field
Oversized generators ideal for camp power applications
Heavy-duty, easy to clean cooling system ideal for high ambient temperature operation with no loss of power

Advanced Digital Engine Management

ADEM A4 control system providing integrated engine control, monitoring and protection.
The ADEM A4 has improved:
- User interface
- Display system
- Shutdown controls
- System diagnostics

EMCP 4.2 Control Panel

- Integrated control system and communications gateway
- EMCP 4.2 is standard and offers basic engine/generator monitoring, metering and protection and an open protocol allowing for simple integration
- Features more advanced options including power metering, modbus capability, and programmable discrete output

Product Support Offered Through the Global Cat Dealer Network

- More than 2,200 dealer outlets- Cat factory-trained dealer technicians service everyaspect of your Cat petroleum product- Worldwide parts availability, service, and warranty- Preventive maintenance agreements available for repairbefore-failure options- S•O•SSM program matches your oil and coolant samplesagainst Caterpillar set standards to determine:• Internal engine component condition• Presence of unwanted fluids• Presence of combustion by-products• Site-specific oil change interval

Over 80 Years of Engine Manufacturing Experience

Ownership of these manufacturing processes enablesCaterpillar to produce high quality, dependable products.

Web Site

For all your petroleum power requirements, visit www.catoilandgasinfo.com.

C15 ACERT Tier 4i Standard Equipment

Air Inlet System
  • Heavy-duty dual element air cleaner
  • Service indicator

Cooling System
  • Radiator package mounted (50° C)
  • Side-by-side cores
  • Coolant drain line with valve at edge of base
  • Coolant level sight gauge
  • Fan and belt guards
  • Cat Extended Life Coolant
  • Metal top and bottom tanks

Exhaust System
  • Dry exhaust manifold

Fuel System
  • Primary fuel filter
  • Secondary fuel filter
  • Fuel priming pump
  • Fuel transfer pump

Generator
  • SR4B brushless, single-bearing, self-excited
  • Class H insulation
  • Random wound
  • IP23 protection
  • Cat DVR
  • Coastal protection

Controls
  • ADEM A4 ECU
  • EMCP 4.2 control panel
  • Emergency stop pushbutton

Lube System
  • Oil cooler
  • High efficiency oil filter
  • Oil drain valves
  • Fumes disposal
  • Gear-type lube oil pump

Mounting System
  • Heavy-duty oilfield welded steel base (skiddable)
  • Anti-vibration mounts
  • Designed welded base for increased durability (C-channel design)

Starting/Charging System
  • 24-volt starting motor
  • 45-amp charging alternator

General
  • Paint — Caterpillar yellow except rails and radiators(gloss black)
  • Flywheel and flywheel housing — SAE No. 1
  • Engine lifting eyes

C15 ACERT Tier 4i Optional Equipment

Exhaust System
  • Spark arresting mufflers (25 dBA and 35 dBA)
  • Manifold and turbocharger guards
  • Expander

Generator
  • Permanent magnet excitation
  • 800 amp circuit breaker
  • Space heater controls

Starting/Charging System
  • Jacket water heater with shutoff valves
  • Battery disconnect switch
  • Battery rack with heavy duty batteries

Protection System
  • Air shutoff – guillotine style

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers