Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

The C280-16 generator set incorporates years of proven success of the 3600 engine with the latest technology in electronics. The result is a fully integrated solution that is ideal for offshore operations. Ideal applications for the C280-16 offshore generator set are main power on-board drilling and production vessels and platforms. These include jackup rigs, semi-submersible rigs, drillships, and production platforms. The new front-mounted turbocharger configuration and complete package offering makes integration of the Cat C280-16 generator set into the vessel a simplified operation by reducing the scope of work and supply at the shipyard. The redundant ADEM A4 engine control system works together with the Cat Alarm and Protection to bring comprehensive generator set control, safety, and simple operator interface. Cat generator sets are backed by the worldwide network of Cat dealers ready to support your operation with technical support, service, parts, and warranty. Cat C280-16 offshore generator set with front-mounted turbochargers. Ratings: 5500 ekW (7684 kVA) @ 60 Hz (900 rpm). IMO Tier II emissions compliant.

Engine Specifications

Units:
Minimum Rating 7510.0 kVa 5600.0 ekW Less
Maximum Rating 7684.0 kVa 5730.0 ekW Less
Emissions IMO Tier 2 / EPA Marine Tier 2 IMO Tier 2 / EPA Marine Tier 2 Less
Aspiration Turbocharged-Aftercooled Turbocharged-Aftercooled Less
Fuel System EUI EUI Less
Engine Control Dual ADEM™ A4 Dual ADEM™ A4 Less
Generator Set Control Cat® Alarm and Protection System Cat® Alarm and Protection System Less
Oil Change Interval 1000.0 hr 1000.0 hr Less
Weight 145505.0 lb 66000.0 kg Less
Stroke 11.8 in 300.0 mm Less
Bore 11.0 in 280.0 mm Less
Displacement 18062.0 in3 296.0 L Less

Dimensions

Length 404.8 in 10283.0 mm Less
Height 161.1 in 4092.0 mm Less
Width 110.2 in 2800.0 mm Less

Capacity for Liquids

Cooling System (Engine) 329.0 gal 1245.0 L Less
Lube Oil System (Refill) 443.0 gal 1677.0 L Less

Product Design

• Cat C280 engines are type approved by the following marine classification societies: - American Bureau of Shipping - Bureau Veritas - China Classification Society - Det Norske Veritas - Germanisher Lloyd - Lloyd’s Register of Shipping • IMO Tier II emissions certification, GL and CCS approved • Cat alarm and protection system provides redundancy and the latest technology in generator set control, protection, and operator interface; type approved by the following marine classification societies: - American Bureau of Shipping - Bureau Veritas - China Classification Society - Det Norske Veritas - Germanisher Lloyd - Lloyd’s Register of Shipping - Russian Maritime Register of Shipping • Optimized to lower specific fuel consumption at 35% load

Simplified Packaging Concept

• Front-mounted turbocharger configuration allows for simplified rig integration • Engine design can take up to 38°C coolant to the aftercooler, allowing integration with flexible cooling system designs and reducing installation cost • Single-point AC and DC connection points at distribution panel • Ready-to-run package, includes most ancillary equipment • Few shipped-loose parts simplify handling at installation • Single-lift handling • Caterpillar warranty covers all factory package components worldwide

Custom Packaging

For any petroleum application, trust Caterpillar to meet your project needs with custom factory generator sets and mechanical packages. Cat engines, generators, controls, radiators, and transmissions can be custom designed and matched in collaboration with our local dealers to create unique solutions. Custom packages are globally supported and are covered by a one year warranty after startup.

Product Support Offered Through the Global Cat Dealer Network

- More than 2,200 dealer outlets - Cat factory-trained dealer technicians service every aspect of your Cat petroleum product - Worldwide parts availability, service, and warranty - Preventive maintenance agreements available for repairbefore- failure options - S•O•SSM program matches your oil and coolant samples against Caterpillar set standards to determine: • Internal engine component condition • Presence of unwanted fluids • Presence of combustion by-products • Site-specific oil change interval

Over 80 Years of Engine Manufacturing Experience

Ownership of these manufacturing processes enables Caterpillar to produce high quality, dependable products.

Over 80 Years of Engine Manufacturing Experience

Ownership of these manufacturing processes enables Caterpillar to produce high quality, dependable products.

Web Site

For all your petroleum power requirements, visit www.catoilandgasinfo.com.

C280-16 FMT Standard Equipment

Product Consist
  • The engine is a turbocharged, aftercooled, four-strokecycle- diesel, electronic unit injection engine with a 280 mm (11 in) bore by 300 mm (11.8 in) stroke. SAE standard rotation is counterclockwise as viewed from the rear of engine flywheel.

Emissions Certifications
  • GL and CCS approved IMO certificate — includes statement of compliance or Engine International Air Pollution Prevention (EIAPP) certificate, supplied by the Recognized Organization (RO) where available, and technical file to be kept on board per IMO regulations.

Marine Certification Society type-approval
  • ABS, BV, CCS, DnV, GL, LRS
  • Spray shielding to meet SOLAS regulations for flammable fluids

European Certifications
  • Declaration of Incorporation for EU Machinery Safety
  • Directive and EU Low Voltage Safety Directive

Air Inlet System
  • Fresh water aftercooler, corrosion resistant coated (air side)
  • Air inlet shutoff
  • Turbochargers (2), front-mounted, oil lubricated
  • 90° adapter and straight adapters for air inlet to turbocharger
  • Air cleaners
  • Air cleaners with Cat dry paper filter elements (approximately 99.9% efficient at filtering SAE fine dust)

Control System
  • Dual Cat ADEM A4 electronic engine control module with electronic unit injector fuel system, rigid wiring harness (10 amp 24V power required to drive electronic engine control modules), direct rack control

Cooling System
  • Gear-driven jacket water (JW) pump
  • Gear-driven separate-circuit aftercooler/oil cooler (AC/OC) pump
  • Front-mounted water connections: JW and AC/OC, 6" ANSI
  • Jacket Water Thermostat Options:
  • AC/OC Thermostat Options:
  • Expansion Tank Options:

Exhaust System
  • Dry, gas tight exhaust manifold
  • Dual turbocharger, front-mounted
  • Dual wastegate; hard shielding – SOLAS compliant
  • Exhaust manifold shields

Fuel System
  • Distillate fuel (requires viscosity ranging from 1.4 cSt to 20 cSt at 38°C); fuel pump, gear-driven; fuel transfer pump (mounted on left-hand side); duplex fuel filters, rear-engine-mounted; electronically controlled unit injectors
  • ; crankcase breathers, top-mounted; turbochargers (2), front-mounted, oil lubricated

Lube System
  • Centrifugal oil filters and lines with single shutoff – RH mounted on cylinder block inspection covers, serviceable with the engine running
  • Oil pump, gear-driven
  • Oil filler and dipstick – located in base integrated tank
  • Oil pressure regulating valve
  • Duplex oil filter – accessory module mounted
  • Off engine mounted oil cooler – DTO quote required for package connections
  • Base integrated tank – DTO required
  • Electric continuous prelube pump
  • Redundant prelube with continuous electric prelube
  • Intermittent air prelube backup

Protection System
  • Flywheel and damper guards
  • Crankcase explosion relief valves

Instrumentation
  • Cat Alarm and Protection System Features:

Starting System
  • TDI dual air starting motors, LH rear
  • Shutoff valve
  • Two integrated relay valves with built-in screen #40 mesh and solenoid
  • Air pressure sensor, monitored by Cat Alarm and Protection System – requires customer wiring
  • Maximum operating (dynamic) pressure: 10 bar (150 psi)
  • Maximum static pressure: 14 bar (200 psi)
  • 3-inch ANSI flange customer connection; requires customer-provided 3-inch supply air line from receiver or regulator to air starter and flex connection; if regulator is used, Cv of 40 or greater is required
  • Pressure reducing valve

Mounting System
  • Design-To-Order (DTO) base

General
  • Generator panel
  • Torsional coupling
  • Engine barring device options:

C280-16 FMT Optional Equipment

Air Inlet System
  • Soot filter
  • Air cleaner support bracket

Cooling System
  • Jacket water heater
  • ANSI connection adapters

Exhaust System
  • Flexible exhaust fittings
  • Weld flanges

Fuel System
  • Manual fuel priming pump
  • Duplex primary fuel strainer

Lube System
  • Lube oil heater

Protection System
  • Cylinder pressure relief valve
  • Spray shielding
  • Oil mist detector

Mounting System
  • Vertically-restrained vibration isolators and weld plates

General
  • Accessory module – Front mounted for mounting expansion tank, heat exchanger, instrument panel, annunciator panel, alarm and shutdown contactors, and fuel strainer
  • Engine testing — certified dynamometer test, fuel consumption test, rated speed performance test, overload test, minimum power setting, peak firing pressure test, turbo work certificates, crankshaft work certificates, standard and project-specific witness testing
  • Spare parts kit
  • Engine lifting eyes

Literature
  • Project-specific installation drawings
  • Electrical schematics and P&ID drawings

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers