< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications from Caterpillar extended enterprise and dealer network

Overview

Cat 3500 offshore generator sets are specifically designed for drilling and production operations offshore. Decades of experience powering offshore vessels and platforms make have evolved into a product that offers proven performance, low emissions, high durability, and low owning and operating costs.Applications for 3500 offshore generator sets include main power, essential services power, and emergency power on-board drilling and production rigs and vessels.Cat generator sets are backed by the worldwide network of Cat dealers ready to support your operation with technical support, service, parts, and warranty.Cat 3512B offshore generator set. Ratings: 880-1360 ekW (1100-1943 kVA) @ 50/60 Hz (1000/1200/1500/1800 rpm). Meets IMO Tier I emission standards equivalent. Select ratings meet IMO Tier II emission standards.

Engine Specifications

Units:
Minimum Rating 1100.0 kVa 880.0 ekW Less
Maximum Rating 1943.0 kVa 1360.0 ekW Less
Emissions IMO Tier I IMO Tier I Less
Aspiration Turbocharged-Aftercooled Turbocharged-Aftercooled Less
Fuel System EUI EUI Less
Engine Control ADEM A3 ADEM A3 Less
Oil Change Interval 1000.0 hr 1000.0 hr Less
Weight 33014.0 lb 14975.0 kg Less
Stroke 7.5 in 190.0 mm Less
Bore 6.7 in 170.0 mm Less
Displacement 3175.0 in3 52.0 L Less

Dimensions

Length 190.6 in 4842.0 mm Less
Height 86.9 in 2207.0 mm Less
Width 78.3 in 1988.0 mm Less

Capacity for Liquids

Cooling System (Engine) 106.0 gal 401.0 L Less
Lube Oil System (Refill) 84.0 gal 318.0 L Less

Product Design

- Developed specifically to meet the demands of oil and gas applications- Proven reliability and durability- Robust diesel strength design prolongs life and lowers owning and operating costs- Market-leading power density- Designed to perform in oilfield conditions, including high ambient and high altitude applications- Long overhaul life proven in oilfield applications- Core engine components designed for reconditioning and reuse at overhaul

Ease of Installation

- Inner-outer base mounting configuration simplifies rig integration - Wide range of attachments enable configuration flexibility - Inner base three-point generator mounting maintains factory alignment - Single lifting point simplifies installation work

Advanced Digital Engine Management

- ADEM A3 engine management system provided engine control, monitoring, and protection.

Safety

- E-stop pushbutton on instrument panel - Air shutoff and explosion relief valves available - Configurable alarm, derate, and shutdown set points - Extra alarms, inputs, and outputs available

Custom Packaging

For any petroleum application, trust Caterpillar to meet your project needs with custom factory generator sets and mechanical packages. Cat engines, generators, controls, radiators, and transmissions can be custom designed and matched in collaboration with our local dealers to create unique solutions. Custom packages are globally supported and are covered by a one year warranty after startup.

Testing

Every Cat generator set is full-load tested to ensure proper engine performance. – Generator sets are assembled, tested, and validated as a package to ensure performance, reliability and durability.

Product Support Offered Through the Global Cat Dealer Network

More than 2,200 dealer outlets - Cat factory-trained dealer technicians service every aspect of your Cat petroleum product - Worldwide parts availability, service, and warranty - Preventive maintenance agreements available for repair-before- failure options - S•O•SSM program matches your oil and coolant samples against Caterpillar set standards to determine: • Internal engine component condition • Presence of unwanted fluids • Presence of combustion by-products • Site-specific oil change interval

Over 80 Years of Engine Manufacturing Experience

Ownership of manufacturing processes enables Caterpillar to produce high quality, dependable products

Web Site

For all your petroleum power requirements, visit www.catoilandgasinfo.com.

3512B Standard Equipment

AIR INLET SYSTEM
  • Separate Circuit aftercooler core, corrosion resistant coated(air side)Air cleaner, regular dutyDual Turbochargers, 152 mm (6 in) OD straight connection

CONTROL SYSTEM
  • Caterpillar A-III Electronic Engine Control, LHwith Electronic Unit Injector Fuel SystemRigid Wiring Harness(10 amp DC power required to drive Electronic Engine Control Module)

COOLING SYSTEM
  • Outlet controlled thermostat and housing, full opentemperature 92°C (198°F)
  • Jacket water pump, gear driven
  • Single water outlet connection, includes flange:143 mm (5.6")
  • Aftercooler fresh water cooling pump (SCAC), gear drivencentrifugal
  • SCAC pump circuit contains a thermostat to keep theaftercooler coolant from falling below 30°C (85°F)

EXHAUST SYSTEM
  • Dry gas tight exhaust manifolds with heat shieldsDual Turbochargers with watercooled bearings and heat shieldsExhaust outlet, vertical, 203 mm (8 in) round flanged outlet

FLYWHEELS & FLYWHEEL HOUSINGS
  • Flywheel, SAE No. 00, 183 teethFlywheel housing, SAE No. 00

FUEL SYSTEM
  • Fuel filter
  • Fuel transfer pump
  • Electronically Controlled Unit Injectors
  • Fuel priming pump, LH
  • Rigid fuel return line with customer connection point asbase of engine

INSTRUMENTATION
  • Overspeed shutdown notification light, Emergency stop notification light
  • Graphical Unit (Marine Power Display) for analog or digital displayof:

LUBE SYSTEM
  • Crankcase breather, top mounted
  • Oil cooler
  • Oil filter and dipstick, LH
  • Oil pump, gear-type
  • Oil pan drain valve, 2" NPT female connection

PROTECTION SYSTEM
  • A-III Electronic Monitoring System provides customer programmableengine de-ration strategies to protect against adverse operatingconditions
  • Emergency stop push button (located in Electronic Instrument Panel)Safety shutoff protection:

STARTING SYSTEM
  • Air starting motor, RH, 620 to 1034 kPa (90 to 150 psi),LH control
  • Air silencer

GENERAL
  • Paint, Caterpillar yellow, with black rails
  • Vibration damper and guard
  • Lifting eyes
  • Engine and generator, three-point mounted to sub-base
  • Lift provisions on base
  • Oil drain extension
  • Engine length drip pan

3512B Optional Equipment

AIR INLET SYSTEM
  • Remote Air Inlet Adapters

CHARGING SYSTEM
  • Battery Chargers
  • Charging Alternators

CONTROL SYSTEM
  • Load Sharing module
  • Local speed throttle control
  • Direct rack control interface, 0-200 mA DC control

COOLING SYSTEM
  • Coolant level sensors
  • Connections
  • Air separator

EXHAUST SYSTEM
  • Flexible fittings
  • Elbows
  • Flanges
  • Flange and exhaust expanders
  • Mufflers

FUEL SYSTEM
  • Fuel Cooler
  • Primary fuel filter
  • Fuel filters
  • Duplex fuel filters
  • Fuel level switch

GENERATOR ATTACHMENTS
  • Air filter — generator
  • Bearing temperature detectors
  • Cable access box
  • Manual voltage control

INSTRUMENTATION
  • PL1000T Communication Module
  • PL1000E Communication Module
  • Customer Interface Box
  • Remote panel display
  • Remote cylinder temperature display
  • Exhaust temperature thermocouples
  • Discrete I/O module
  • Intake manifold temperature sensors
  • Oil temperature sensor

LUBE SYSTEM
  • Duplex oil filter
  • Bypass centrifugal oil filter
  • 500-hour oil pan
  • Emergency lube oil connections
  • Oil level regulator
  • Prelube
  • Sump pump

MOUNTING SYSTEM
  • Vibration isolators

POWER TAKE-OFFS
  • Auxiliary drive shafts and pulleys

STARTING SYSTEM
  • Air or electric starting motor
  • Redundant start with select switch

PROTECTION SYSTEM
  • Spray shielding
  • Crankcase explosion relief valve
  • Metal particle detector

GENERAL
  • Jacket water heater

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers