TH48-E70

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

Your operation depends on the power driving it. And your transmission is as crucial to your power solution as the engine. Cat transmissions are proven in the oil and gas industry and widely known for their exceptional power, leading durability, ease of operation, and shifting options. Ideal applications for Cat TH48-E70 transmissions include pressure pumping, kill mud pumps, coil tubing pump support, nitrogen units, and acidizing units. TH48-E70 transmissions are optimized for use with Cat C27 ACERT and C32 ACERT, as well as Cummins QST30 engines. Cat transmissions are backed by the worldwide network of Cat dealers ready to support your operation with technical support, service, parts, and warranty. Cat TH48-E70 oilfield transmission. Gross input power: 1118 bkW (1500 bhp).

Engine Specifications

Units:
Gross Input Power 1200.0 bhp 895.0 bkW Less
Gross peak input torque 4422.0 ft-lb 5995.0 N·m Less
Rated input speed 2100.0 RPM 2100.0 RPM Less
Maximum turbine torque 7442.0 ft-lb 5489.0 N·m Less
Gear type Straight spur planetary Straight spur planetary Less
Gears 7F/0R 7F/0R Less
1F gear ration 6.16 6.16 Less
2F gear ration 4.52 4.52 Less
3F gear ration 3.33 3.33 Less
4F gear ration 2.47 2.47 Less
5F gear ration 1.82 1.82 Less
6F gear ration 1.36 1.36 Less
7F gear ration 1.00 1.00 Less

Dimensions

Width 34.0 in 866.0 mm Less
Height 43.0 in 1092.0 mm Less
weight 3735.0 lb 1692.0 kg Less
Length 66.0 in 1681.0 mm Less

TH48-E70 Standard Equipment

Cat Engines for Optimized Power Train
  • Cat C27 ACERT
  • Cat C32 ACERT
  • Cummins QST30 (950-1500 bhp ratings)

Transmission Rotation
  • Input rotation — counterclockwise
  • Output rotation — counterclockwise (as viewed from rear)

Torque Converter
  • Integral torque converter
  • Series
  • Stall torque ratio

Clutches
  • Clutches — electro-hydraulic fully modulated, oil cooled, multidisc
  • Clutch modulation control — Cat Electronic Clutch Pressure Control (ECPC)

Installation Connections
  • 2 oil cooler lines
  • 1 electrical connector
  • 1 pump

Oil System
  • Cat Transmission/Drive Train Oil-4 (TDTO)
  • Sump oil temperatures
  • Hydraulic fill capacity — Approx. 114 L (30 gal), subject to cooler size, lines, and installation.
  • Filter Type — 6 micron synthetic, cartridge remote mount

Mountings
  • Input connection (flywheel) — SAE #0
  • Output connections (yoke) — GWB 390.60/GWB 390.65
  • Structural application subject to Caterpillar approval

Control System
  • Electronic Control Unit (ECU)
  • Electronic data link, SAE J1939
  • Electrical system 24V

Power Take-Off Drives
  • Location
  • Mounting type: SAE 8 bolt (J704)
  • Rated power

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers