TH55-E90

Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications from Caterpillar extended enterprise and dealer network..

Overview

Your operation depends on the power driving it. And your transmission is as crucial to your power solution as the engine. Cat transmissions are proven in the oil and gas industry and widely known for their exceptional power, leading durability, ease of operation, and shifting options.TH55-E90 transmissions are ideal for pressure pumping applications. TH55-E90 transmissions are optimized for use with Cat 3512C (HD), Cat 3516C (HD), Cummins QSK 50, Cummins, QSK 60, MTU 12V4000. and MTU 16V4000 engines.Cat transmissions are backed by the worldwide network of Cat dealers ready to support your operation with technical support, service, parts, and warranty.Cat TH55-E90 oilfield transmission. Gross input power: 2461 bkW (3300 bhp).

Engine Specifications

Units:
Gross Input Power 3300.0 bhp 2461.0 bkW Less
Gross peak input torque 9350.0 ft-lb 12677.0 N·m Less
Rated input speed 1900.0 RPM 1900.0 RPM Less
Gears 9F/0R 9F/0R Less
1F gear ration 4.67 4.67 Less
2F gear ration 3.43 3.43 Less
3F gear ration 3.03 3.03 Less
4F gear ration 2.53 2.53 Less
5F gear ration 2.22 2.22 Less
6F gear ration 1.85 1.85 Less
7F gear ration 1.64 1.64 Less
8F gear ration 1.36 1.36 Less
9F gear ration 1.00 1.00 Less

TH55-E90 Standard Equipment

Cat Engines for Optimized Power Train
  • Cat C3512C (HD)
  • Cat 3516C (HD)
  • Cummins QSK50
  • Cummins QSK60
  • MTU 12V4000
  • MTU 16V4000

Transmission Rotation
  • Input rotation — counterclockwise
  • Output rotation — counterclockwise(as viewed from rear)

Torque Converter
  • Integral torque converter
  • Series — TC64442-ESLF
  • Stall torque ratio — 2.23

Clutches
  • Clutches — electro-hydraulic fully modulated, oil cooled, multidisc
  • Clutch modulation control — Cat Electronic Clutch Pressure Control (ECPC)

Installation Connections
  • 2 oil cooler lines
  • 1 electrical connector
  • 1 pump

Oil System
  • Cat Transmission/Drive Train Oil-4 (TDTO)
  • Sump oil temperatures
  • Hydraulic fill capacity — Approx. 189 L (50 gal), subject to cooler size, lines, and installation.
  • Filter Type — 6 micron synthetic, cartridge remote mount

Mountings
  • Input connection (flywheel) — SAE #0
  • Output connections (flange)
  • Structural application subject to Caterpillar approval

Control System
  • Electronic Control Unit (ECU)
  • Electronic data link, SAE J1939
  • Electrical system 24V

Power Take-Off Drives
  • Location
  • Mounting type
  • Rated power

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers