C13 ACERT™ (Tier 4i)

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

Cat C13 ACERT engines are the ideal solution for your demanding operations in the oilfield. Decades of field operation and intense research and development allow Cat C13 ACERT engines to deliver excellent performance with low operating costs while meeting tight environmental requirements. This is an ideal engine for applications that require Tier 4 Interim or EU Stage IIIB emissions certifications in well service applications such as workover rigs, pump skids, acidizing units, cementing units, blenders, and hydraulic power units. Cat engines are backed by the worldwide network of Cat dealers ready to support your operation with technical support, service, parts, and warranty. C13 ACERT engines, with ratings: 287-388 bkW (385-520 bhp) @ 1800-2100 rpm, meet U.S. EPA Tier 4 Interim, EU Stage IIIB emission standards and are designed to meet U.S. EPA Tier 4 Final, EU Stage IV emission standards. This information about Emissions describes the particular rating's emissions technology. For more information about emissions certification, please contact your local Cat dealer.

General Specifications

Units:
Minimum Rating 385.0 bhp 287.0 bkW Less
Maximum Rating 520.0 bhp 388.0 bkW Less
Governor and Protection Electronic ADEM™ A4 Electronic ADEM™ A4 Less
Aspiration Turbocharged-Aftercooled Turbocharged-Aftercooled Less
Displacement 762.8 in3 12.5 L Less
Flywheel and Flywheel Housing SAE No. 1 SAE No. 1 Less
Flywheel Teeth 113 113 Less
Rotation (from flywheel end) Counterclockwise Counterclockwise Less
Stroke 6.2 in. 157.0 mm Less
Bore 5.1 in 130.0 mm Less

Emissions

Emissions U.S. EPA Tier 4 Interim, EU Stage IIIB U.S. EPA Tier 4 Interim, EU Stage IIIB Less

Dimensions

Length 47.4 in. 1203.0 mm Less
Width 36.74 in. 933.14 mm Less
Height 46.7 in. 1186.0 mm Less
Weight 2976.0 lb 1350.0 kg Less

Capacity for Liquids

Lube Oil System (refill) 35.9 gal 34.0 L Less
Cooling System 19.8 gal 18.7 L Less

Emissions

- Designed to meet 2011 U.S. EPA Tier 4 Interim and EU Stage IIIB emissions requirements. - On-engine NOx reduction system with optimized piston, ring, liner, and fuel system configuration to reduce NOx while minimizing in-cylinder sooting - Aftertreatment features Clean Emissions Module, including: diesel oxidation catalyst, diesel particulate filter - Future Tier 4 Final technology solution designed to fit into current standard aftertreatment envelope, eliminating the need to redesign your installation

Engine Design

- Proven reliability and durability of engine and aftertreatment - Broad operating speed range - High power density - PTO drive options provide flexible access to auxiliary power for pumps and other needs

Low Total Cost of Ownership

- Optimized fuel consumption - Minimum 5000-hour diesel particulate filter ash service interval and 250- to 500-hour oil change intervals enable low maintenance costs

Advanced Digital Engine Management

ADEM A4 control system providing integrated ignition, speed governing, protection, and controls, including detonationsensitive variable ignition timing. ADEM A4 has improved: user interface, display system, shutdown controls, and system diagnostics.

Power Units

Engine available with factory packaged features including: - Aftertreatment - Base - Radiator - Transmission

Custom Packaging

For any petroleum application, trust Caterpillar to meet your exact needs with a factory custom package. Cat® engines, generators, enclosures, controls, radiators, transmissions, aftertreatment solutions — anything your project requires — can be custom designed and matched to create a one-of-a kind solution. Custom packages are globally supported and are covered by a one-year warranty after startup.

Fuel & Oil

Requires Ultra Low Sulfur Diesel (ULSD) containing a maximum of 15 ppm sulfur, and new oil formulations to support the new technology. Designed to accommodate B20 biofuel.

Optional Attachments

- Engine-Mounted Transmission Oil Cooler — integration with engine cooling system allows ease of installation and a tighter overall engine package - Engine Brakes — braking capabilities for mobile applications

Transmissions

- Caterpillar has a full line of engine-transmission packages that can be fully integrated with your axle, hydraulics, and operator interface. - C13 ACERT™ Cat optimized transmission matches: TH35-E81, CX31-P600

Product Support Offered Through Global Cat Dealer Network

- More than 2,200 dealer outlets - Cat factory-trained dealer technicians service every aspect of your petroleum engine - Cat parts and labor warranty Preventive maintenance agreements available for repair-beforefailure options S•O•SSM program matches your oil and coolant samples against Caterpillar set standards to determine: - Internal engine component condition - Presence of unwanted fluids - Presence of combustion by-products - Site-specific oil change interval

Over 80 Years of Engine Manufacturing Experience

Ownership of these manufacturing processes enables Caterpillar to produce high quality, dependable products. - Cast engine blocks, heads, cylinder liners, and flywheel housings - Machine critical components - Assemble complete engine

Web Site

For all your petroleum power requirements, visit www.catoilandgasinfo.com

C13 ACERT™ (Tier 4i) Standard Equipment

Air Inlet System
  • Turbocharged Air-to-Air Aftercooled

Control System
  • Electronic control system, over-foam wiring harness, automatic altitude compensation, power compensated for fuel temperature, configurable software features, engine monitoring system SAE J1939 broadcast and control, integrated Electronic Control Unit (ECU) remote fan control

Cooling System
  • Vertical outlet thermostat housing, centrifugal water pump, guidance on cooling system design available to ensure machine reliability.

Exhaust System
  • Clean Emissions Module (CEM) that includes Diesel Particulate Filter (DPF), Diesel Oxidation Catalyst (DOC), and Cat Regeneration System, optional exhaust outlet

Flywheels and Flywheel Housing
  • SAE No. 1 flywheel housing

Fuel System
  • MEUI injection; primary fuel filter, secondary fuel filters, fuel transfer pump, electronic fuel priming

Lube System
  • Open crankcase ventilation system, oil cooler, oil filler, oil filter, oil dipstick, oil pump (gear driven), choice of sumps (front, rear, deep front, deep rear, shallow)

Power Take Off
  • SAE A, SAE B, SAE C drives available, engine power can also be taken from the front of the engine on some applications

General
  • Paint: Cat yellow; vibration damper; lifting eyes

C13 ACERT™ (Tier 4i) Optional Equipment

Engine-Mounted Transmission Oil Cooler
  • integration with engine cooling system allows ease of installation and a tighter overall engine package

Engine Brakes
  • braking capabilities for mobile applications

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers