C15 ACERT™ (Hazardous Location)

< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications from Caterpillar extended enterprise and dealer network

Overview

General Specifications

Units:
Minimum Rating 536.0 bhp 400.0 bkW Less
Maximum Rating 536.0 bhp 400.0 bkW Less
Governor and Protection Electronic ADEM™ A4 Electronic ADEM™ A4 Less
Aspiration Turbocharged-Aftercooled Turbocharged-Aftercooled Less
Displacement 928.0 in3 15.2 L Less
Flywheel and Flywheel Housing SAE No. 1 SAE No. 1 Less
Flywheel Teeth 113 (SAE 1) 113 (SAE 1) Less
Rotation (from flywheel end) Counterclockwise Counterclockwise Less
Stroke 6.7 in. 171.0 mm Less
Bore 5.4 in 137.0 mm Less

Emissions

Emissions IMO Tier II Certified, Marine Tier 2 Certified, Marine Tier 3 Capable IMO Tier II Certified, Marine Tier 2 Certified, Marine Tier 3 Capable Less

Dimensions

Length 80.18 in. 2036.6 mm Less
Width 41.35 in. 1050.4 mm Less
Height 55.65 in. 1413.6 mm Less
Weight 3818.0 lb 1732.0 kg Less

Capacity for Liquids

Lube Oil System (refill) 36.0 gal 34.0 L Less
Cooling System 28.4 gal 26.9 L Less

Improving Workforce Efficiency

• Standard factory certifications improve worksite safety• - Class I Division 2 (NEC 500)• - Class I Zone 2 (NEC 505)• - ATEX Directive (94/9/EC) Group II• - 3G Environments (Zone 2) with Gas Group IIA• - Electrical IIC and Temperature Class T3• Electrical harness and connectors are certified as intrinsically safe for Zone 2 and for protection against flame propagation• Certified flameproof intake system to prevent any internal explosions from propagating to external atmosphere• Industry-standard ADEM A4 control system improves operator interface• Fully certified engine for easy integration to other certified components and systems• Additional NEC/ATEX components available for fail-safe auxiliary system monitoring• Customer harness, messenger display, hand throttle control and auxiliary temperature sensors• Certified optional components for skid integration• Class 1 Division 2 alternator, ATEX-approved alternator, gear-driven air compressor, fan belts, and exhaust gas cooler connection option• Certified automatic engine shutdown system

Making Your Investment Work Harder

• Factory-certified engines for hazardous location applications allow simplified rig certification for OEM• Optimized for demanding well service applications• Workover, pumping, cementing, blending, and acidizing• Maintains high power over broad range of operating speeds, improving performance• Steady torque rise provides superior load acceptance• Optimized ambient and altitude capabilities for operating flexibility• Engine certified to maintain T3 skin temperatures for up to 50°C ambient applications

Committed to Sustainable Development

Meets today’s emissions requirements for well service applications• IMO Tier II, Marine Tier 2, Marine Tier 3 capable

Driving Down Total Cost of Ownership

• World-class reliability and durability• Factory-certified engines reduce OEM’s overall certification costs• Improved serviceability versus the competition• Industry-leading component overhaul life• Rugged Caterpillar testing on all components improves uptime

Advanced Digital Engine Management

ADEM A4 control system providing integrated ignition, speed governing, protection, and controls, including detonationsensitive variable ignition timing. ADEM A4 has improved: user interface, display system, shutdown controls, and system diagnostics

Custom Packaging

For any petroleum application, trust Caterpillar to meet your exact needs with a factory custom package. Cat® engines, generators, enclosures, controls, radiators, transmissions, aftertreatment solutions — anything your project requires — can be custom designed and matched to create a one-of-a kind solution. Custom packages are globally supported and are covered by a one-year warranty after startup.

Transmissions

• Caterpillar has a full line of engine-transmission packages that can be fully integrated with your axle, hydraulics, and operator interface.• - C15 ACERT™ Cat optimized transmission matches: TH35-E81, CX31-P600, CX35-P800• Hazardous Location Certification of the Cat transmission is currently the responsibility of the OEM/packager.

Product Support Offered Through Global Cat Dealer Network

• More than 2,200 dealer outlets• Caterpillar factory-trained dealer technicians service every aspect of your petroleum engine• Caterpillar parts and labor warranty. Preventive maintenance agreements available for repairbefore-failure options

Over 80 Years of Engine Manufacturing Experience

Ownership of these manufacturing processes enables Caterpillar to produce high quality, dependable products.- Cast engine blocks, heads, cylinder liners, and flywheel housings- Machine critical components- Assemble complete engine

Web Site

For all your petroleum power requirements, visit www.catoilandgasinfo.com.

C15 ACERT™ (Hazardous Location) Standard Equipment

Air Inlet System
  • Separate circuit aftercooler with ATEX approved shutoff, 90° turbo inlet connection, 304.8 mm (12") hose connection with flame arrestor

Charging System
  • 24V ATEX approved alternator — LH mounted*

Control System
  • Electronic governing, PTO speed control, programmable ratings, cold mode start strategy, automatic altitude compensation, power compensation for fuel temperature, programmable low and high idle and TEL, electronic diagnostics and fault logging, engine monitoring and protection system (speeds, temperature, pressure), J1939 broadcast (diagnostic, engine status and control)

Cooling System
  • Thermostat and housing — outlet vertical; jacket water pump — gear-driven, centrifugal; RH front water pump inlet; SCAC

Exhaust System
  • Right rear turbo exhaust, water cooled turbine housing, carbon steel exhaust manifold — wet

Flywheels and Flywheel Housing
  • SAE 1 flywheel housing standard, see price list for flywheel options

Fuel System
  • Electronic unit injector; fuel priming pump — upward angled; engine-mounted secondary fuel filter, front-mounted fuel transfer pump — LH front; fuel sample valve — mounted on fuel filter base

Lube System
  • Oil cooler; RH oil filter; rear sump 38 L oil pan; valve cover oil fill, optional front oil fill; oil gauges standard with LH and RH access; oil valve sampling on oil filter base; remote mount oil filter kit

Mounting System
  • Front support with mounting provision for LH or RH alternators

Power Take-Off
  • SAE B options for SCAC and REMAC: single cylinder ATEX air compressor; dual cylinder air compressor, SAE B drive adapter; SAE A drive for REMAC

Front Engine Accessory Drive
  • 3 v-groove standard — optional 4 and 5 groove 203.2 mm (8.0 in) diameter crankshaft, 17.5 mm (11/16 in) v-belt; optional v-belt or 8-groove accessory drive for 240.39 mm (9.46 in) diameter pulley; ATEX 24V 35 amp alternator — LH and RH mounting poly v-belt; CSA 24V 65 amp alternator — LH and RH mounting poly v-belt; variable fan heights and ratios with 3 and 4 groove fan drives (see Price List)

General
  • Vibration damper, lifting eyes, automatic variable timing — electronic, electronic installation kit 70-pin connector (connectors, pins, sockets), literature GP Owner & Operator, paint

C15 ACERT™ (Hazardous Location) Optional Equipment

Air Compressor
  • Belt-driven, two-cylinder, single-stage, reciprocating with a rated displacement of 13.2 cfm at 1250 rpm compressor speed; includes two environmental drains and filtered atmospheric air connection

Charging System
  • 24V 35A EX d ATEX compliant alternator for Gas Group IIB, temperature class T3; heavy-duty, brushless. 24V 65A alternator, NEC 500 Class 1 Division 2 for Gas Groups C&D, temperature Class T3; heavy-duty, brushless. 24V 55Ah EX d e II T4 increased safety deep discharge battery pack with integral junction box and isolator switch.

Control System
  • Air, electric, or hydraulic shutdown system input options available
  • Throttle knob speed control – shipped loose if no control panel option selected; ATEX approved 24V operation; twist knob, locking design; 2-turns, low to high speed; CCW rotation to increase engine speed, push in or turn CW to return to low idle
  • Messenger display – shipped loose if no control panel option selected; electronic display unit for monitoring key engine operation data and diagnostic information on a full graphic LCD screen; four select buttons to scroll through the engine data and diagnostic screens and navigate through the display configuration menu to change display settings; connection to the engine control module is via the J1939 CAN data link
  • PCS2 control board – provides supervisory safety system function and overspeed shutdown control; includes shipped loose start button, run/stop switch, emergency stop button for integration in customer control panel; switches and sensors for exhaust gas temperature, coolant temperature, oil pressure, and engine speed shutdowns; user configurable alarm and shutdown relay inputs
  • 3GP flametrap elimination system – provides gas detection, supervisory safety system function, overspeed shutdown control; allows operation without exhaust flame traps to reduce maintenance; includes shipped-loose start button, run/stop switch, emergency stop button for integration with customer panel; provides up to 20 optional inputs and outputs for customer equipment; designed to give automatic shutdown in the event of engine overspeed, high exhaust temperature, high coolant temperature, low oil pressure, detection of hydrocarbon gas; additional I/O pressure and temperature input switches available on request.

Fuel System
  • Fuel cooler, installed, maintains acceptable fuel temperature when running from day tank

Starting System
  • Air, electric and hydraulic starters available

Paint
  • Offshore 3-coat epoxy paint system, 325 micron thicknes

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers