C15 ACERT™ (Tier 4 FINAL)

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

Cat C15 ACERT engines are the ideal solution for your demanding operations in the oilfield. Decades of field operation and intense research and development allow Cat C15 ACERT engines to deliver excellent performance with low operating costs while meeting tight environmental requirements. This is an ideal engine for applications that require compliance with the highest emission standards in well service applications such as workover rigs, pump skids, nitrogen units, acidizing units, cementing units, blenders, and hydraulic power units. Cat engines are backed by the worldwide network of Cat dealers ready to support your operation with technical support, service, parts, and warranty. C13 ACERT engines with ratings: 354-433 bkW (475-580 bhp) @ 1800-2100 rpm are designed to meet U.S. EPA Tier 4 Final, EU Stage IV emission standards. This information about Emissions describes the particular rating's emissions technology. For more information about emissions certification, please contact your local Cat dealer.

General Specifications

Units:
Minimum Rating 475.0 bhp 354.0 bkW Less
Maximum Rating 580.0 bhp 433.0 bkW Less
Aspiration Turbocharged-Aftercooled Turbocharged-Aftercooled Less
Displacement 927.6 in3 15.2 L Less
Flywheel and Flywheel Housing SAE 0 or 1 SAE 0 or 1 Less
Flywheel Teeth 136 (SAE 0), 113 (SAE 1) 136 (SAE 0), 113 (SAE 1) Less
Stroke 6.73 in. 171.0 mm Less
Bore 5.39 in 137.0 mm Less

Emissions

Emissions EPA Tier 4 Final and EU Stage IV EPA Tier 4 Final and EU Stage IV Less

Dimensions

Length 56.6 in. 1438.0 mm Less
Width 38.1 in. 969.0 mm Less
Height 49.1 in. 1248.0 mm Less
Weight 3395.5 lb 1542.0 kg Less

Emissions

Designed to meet U.S. EPA Tier 4 Final and EU Stage IV emission standards.

Reliable, Quiet, and Durable Power

World-class manufacturing capability and processes coupled with proven core engine designs assure reliability, quiet operation, and many hours of productive life.

High Performance

Simple and efficient turbocharger with balance valve provides optimal air management and improved fuel efficiency.

Fuel Efficiency

Fuel consumption optimized to match operating cycles of a wide range of equipment and applications.

Fuel & Oil

Tier 4 Final, Stage IV engines require Ultra Low Sulfur Diesel (ULSD) fuel containing a maximum of 15 ppm sulfur, and new oil formulations to support the new technology. Cat® engines are designed to accommodate B20 biofuel. Your Cat dealer can provide more information regarding fuel and oil.

Broad Application Range

Industry-leading range of factory configurable ratings and options for agricultural, materials-handling, construction, mining, forestry, waste, and other industrial applications.

Package Size

Exceptional power density enables standardization across numerous applications. Multiple installation options available to minimize total package size.

Low-Cost Maintenance

Worldwide service delivers ease of maintenance and simplifies the servicing routine. Minimum 5000-hour diesel particulate filter (DPF) ash service interval enables low-cost maintenance. Capable of optimal oil change intervals of up to 500 hours, depending on rating, application, operating conditions, and maintenance practices. Engine is designed for a B10 life of up to 10,000 hours. The S•O•S SM program is available from your Cat dealer to determine oil change intervals and provide optimal performance.

Quality

Every Cat engine is manufactured to stringent standards in order to assure customer satisfaction

World-class Product Support Offered Through

• Scheduled maintenance, including S•O•S SM sample • Customer Support Agreements (CSA) • Caterpillar Extended Service Coverage (ESC) • Superior dealer service network • Extended dealer service network through the Cat Industrial Service Distributor (ISD) program

C15 ACERT™ (Tier 4 FINAL) Standard Equipment

Control System
  • Electronic control system, over-foam wiring harness, automatic altitude compensation, power compensated for fuel temperature, remote fan control, configurable software features, engine monitoring system SAE J1939 broadcast and control, integrated Electronic Control Unit (ECU)

Cooling System
  • Vertical outlet thermostat housing, centrifugal water pump, guidance on cooling system design available through your dealer to ensure equipment reliability. Available cooling package provides additional auxiliary heat load capacity capable of a minimum 10% of engine rated power. See the Web Ambient Tool (https://wbdat.cat.com/) for estimated ambient capability based on rating, fan drive ratio, fan, altitude and auxiliary heat load.

Exhaust System
  • Mid-mount turbocharged system with front and rear exhaust configurations

Flywheels and Flywheel Housing
  • SAE No. 0 and SAE No. 1 flywheel housings; available SAE 1 power take-off housing with optional SAE A, SAE B, and SAE C power take-off drives; engine power can also be taken from the front of the engine with optional attachments

Fuel System
  • MEUI injection; primary fuel filter, secondary fuel filters, fuel transfer pump, electronic fuel priming

Lube System
  • Open crankcase ventilation system with fumes disposal (optional OCV filter system); oil cooler, oil filler, oil filter, oil dipstick, oil pump (gear-driven); choice of sumps (front, rear, and center)

General
  • Paint: Cat yellow

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers