C32 ACERT™ (Hazardous Location)

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

Cat C32 ACERT hazardous location engines are the ideal solution for specialized and demanding operations in the oilfield. Engines are hazardous-location certified from the factory to minimize installation design, time, and cost. Decades of field operation and intense research and development allow Cat C32 ACERT hazardous location engines to deliver excellent performance with low operating costs and emissions. Hazardous location engines are certified to operate in potentially explosive environments. Applications powered by C32 ACERT engines include well stimulation pumping, pump skids, nitrogen units, acidizing units, blenders, and hydraulic power units. Cat engines are backed by the worldwide network of Cat dealers ready to support your operation with technical support, service, parts, and warranty. C32 ACERT hazardous location engines, with ratings 597-828 bkW (800-1110 bhp) @ 2100 rpm meet IMO Tier II, U.S. EPA Marine Tier 2, and U.S. EPA Non-road Tier 2 equivalent emission standards. They are available using U.S. EPA and EU Flexibility, and for other regulated and non-regulated areas.

General Specifications

Units:
Minimum Rating 800.0 bhp 597.0 bkW Less
Maximum Rating 1110.0 bhp 828.0 bkW Less
Aspiration Turbocharged-Aftercooled Turbocharged-Aftercooled Less
Displacement 1960.0 in3 32.1 L Less
Flywheel and Flywheel Housing SAE No. 0 or SAE No. 1 SAE No. 0 or SAE No. 1 Less
Flywheel Teeth 136 136 Less
Stroke 6.4 in. 162.0 mm Less
Bore 5.7 in 145.0 mm Less

Emissions

Emissions U.S. Non-Road Tier 2 CARB, IMO Tier II, EPA Marine Tier 2 U.S. Non-Road Tier 2 CARB, IMO Tier II, EPA Marine Tier 2 Less

Dimensions

Length 76.18 in. 1934.9 mm Less
Width 56.34 in. 1431.0 mm Less
Height 54.66 in. 1388.3 mm Less
Weight 6950.0 lb 3152.0 kg Less

Engine Design

- Proven reliability and durability - 45°C ambient capability* - Robust diesel strength design prolongs life and lowers owning and operating costs - Broad operating speed range - PTO drive options provide flexible access to auxiliary power for pumps and other needs

Cat® Hazardous Location Engine

Cat Petroleum Hazardous Location Engines are third-party certified from Caterpillar - Class I Division 2 (NEC 500) - Class I Zone 2 (NEC 505) - ATEX Directive (94/9/EC) Group II, 3G environments (Zone 2) with Gas Group IIA, Electrical IIC, and Temperature Class T3**

Technology

- Electrical harness containing point-to-point wiring without splices in any power/signal wires - Electrical harnesses and connectors are overmolded and are routed through urethane tube for protection against impact and vertical flame propagation. - To meet safety requirements, connectors require the use of a special tool to be disconnected and bear the “do not disconnect while energized” warning. - Optional ATEX and NEC certified 25-foot customer harness - ECU is certified as part of the engine to restricted breathing per EN 60079-15. ECU is protected with a stainless steel guard. - Fuel injector connections at valve cover bases are protected with stainless steel guards

Advanced Digital Engine Management

ADEM A4 engine management system integrates speed control, air/fuel ratio control and ignition/detonation controls into a complete engine management system with integrated digital ignition, engine protection and monitoring.

Transmissions

The full line of Cat engine/transmission packages can be fully integrated with your axle, hydraulics, and operator interface. Cat transmissions deliver continuous operation under full load, smooth shifting at any speed, and maximum up time, with unmatched durability and easy maintenance.

Custom Packaging

Trust a Cat factory custom package to meet your exact petroleum application needs. Cat engines, generators, enclosures, controls, radiators, transmissions — anything your project requires — can be custom designed and matched to create a one-of-a kind solution. Custom packages are globally supported and are covered by a oneyear warranty after startup.

Full Range of Attachments

Large variety of factory-installed engine attachments reduces packaging time

Testing

Every engine is full-load tested to ensure proper engine performance.

Product Support Offered Through Global Cat Dealer

More than 2,200 dealer outlets Cat factory-trained dealer technicians service every aspect of your petroleum engine Cat parts and labor warranty Preventive maintenance agreements available for repairbefore-failure options S•O•S SM program matches your oil and coolant samples against Caterpillar set standards

Over 80 Years of Engine Manufacturing Experience

Ownership of these manufacturing processes enables Caterpillar to produce high quality, dependable products. - Cast engine blocks, heads, cylinder liners, and flywheel housings - Machine critical components - Assemble complete engine

Web Site

For all your petroleum power requirements, visit www.catoilandgasinfo.com

C32 ACERT™ (Hazardous Location) Standard Equipment

Air Inlet System
  • Dual side-mounted turbochargers — inlet 152.4 mm (6 in) hose connection

Control System
  • Programmable ratings
  • Cold mode start strategy
  • Automatic altitude compensation
  • Power compensation for fuel temperature
  • Programmable low and high idle
  • Electronic diagnostics and fault logging
  • Engine monitoring and protection system (speed, temperature, pressure)
  • J1939 Broadcast (diagnostic, engine status and control)
  • Electronic governing, PTO speed control
  • Certified electrical control system
  • Customer interface harness available as optional attachment

Cooling System
  • Thermostats and housing — outlet LH vertical orientation
  • Jacket water pump — gear-driven, centrifugal, RH

Exhaust System
  • Exhaust manifold, water-cooled
  • Dual turbo, rear turbo exhaust, full marmon connection 127 mm (5 in), maximum load 10 kg for direct connection to turbo
  • Water-cooled center sections

Flywheels and Flywheel Housing
  • Mandatory selection of: SAE No. 0 or SAE No. 1 flywheel and housing SAE standard rotation

Fuel System
  • MEUI fuel system
  • Fuel filter — RH (2 micron high performance)
  • Fuel transfer pump
  • Fuel priming pump

Lube System
  • Crankcase breather — rear-mounted
  • Oil cooler — RH
  • Oil filler in RH front gear case
  • Oil filter — RH
  • Oil level gauge — RH
  • Oil pan rear sump

Mounting System
  • Narrow front support

Power Take-Offs
  • Crankshaft pulley — 203.2 mm (8 in) 5 grooves 15.9 (.63 in) wide; 292.1 mm (11.5 in) 1 groove 15.9 (.63 in) wide

General
  • Paint — Cat yellow
  • Vibration damper with single pulley
  • Lifting eyes
  • Automatic variable timing — electronic
  • Electronic installation kit 70-pin connector (connectors, pins, socket)

Mandatory Options
  • HP must be specified when ordering
  • All engines shipped at 2100 rpm
  • Flywheel housing
  • These engines meet the current IMO emission standards as defined by Regulation 13 of Annex VI to the International Convention for the Prevention of Pollution from Ships, 1973, as modified by the Protocol of 1978, further amended by the Protocol of 1997. A statement of compliance issued by the United States government’s EPA (Environmental Protection Agency) is included in the technical file that is shipped with the engine as proof of our engine’s ability to meet IMO emissions requirements. If this technical file is insufficient to meet the customer’s requirements, then a GL or CCS IMO emissions certification may be ordered.

C32 ACERT™ (Hazardous Location) Optional Equipment

Air Compressor

Air Inlet System
  • Air cleaner
  • Air inlet adapters
  • Turbocharger outlet adapters
  • Air lines

Charging System
  • Battery chargers
  • Charging alternators
  • Alternator mounting
  • Circuit breakers and mountings

Cooling System
  • Dry charge coolant conditioners
  • Thermostat housing
  • Coolant level sensor
  • Radiator
  • Suction fans and blower fans
  • Fan adapters
  • Fan drives

Emissions
  • IMO certifications

Exhaust System
  • Elbows
  • Mufflers

Fuel Systems
  • Electric fuel priming pump

Instrumentation
  • Customer management device
  • Interconnect harness
  • Gauges and instrument panels

Lube System
  • Oil pans
  • Oil service side
  • Oil level gauge
  • Oil filters
  • Lubricating oils

Mounting System
  • Structural steel base
  • Engine support — front and rear

Power Take-Offs
  • Auxiliary drive
  • Damper pulley
  • Hydraulics gear pumps

Protection System
  • Mechanical shutoffs
  • Solenoid shutoffs

Starting System
  • Electric starting motors – 12V, 24V
  • Battery sets – 24V
  • Battery rack and cable
  • Starting aids

Transmission Arrangement
  • Transmission water lines
  • Transmission cooler

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers