C32 ACERT™ (Water-Cooled Manifold)

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

Cat C32 ACERT engines are the ideal solution for your demanding operations in the oilfield. Decades of field operation and intense research and development allow Cat C32 ACERT engines to deliver excellent performance with low operating costs and emissions. Applications powered by C32 ACERT engines include well stimulation pumping, pump skids, nitrogen units, acidizing units, blenders, and hydraulic power units. Cat engines are backed by the worldwide network of Cat dealers ready to support your operation with technical support, service, parts, and warranty. C32 ACERT water-cooled manifold engines, with ratings: 597-914 bkW (800 1125 bhp) @ 2100 rpm meet IMO Tier II, U.S. EPA Marine Tier 2, and U.S. EPA Non-road Tier 2 equivalent emission standards. They are available using U.S. EPA and EU Flexibility, and for other regulated and non-regulated areas.

General Specifications

Units:
Minimum Rating 800.0 bhp 597.0 bkW Less
Maximum Rating 1225.0 bhp 914.0 bkW Less
Aspiration Turbocharged-Aftercooled Turbocharged-Aftercooled Less
Displacement 1960.5 in3 32.1 L Less
Flywheel and Flywheel Housing SAE No. 0 or SAE No. 1 SAE No. 0 or SAE No. 1 Less
Flywheel Teeth 136 136 Less
Stroke 6.4 in. 162.0 mm Less
Bore 5.7 in 145.0 mm Less

Emissions

Emissions EPA and CARB Non-Road Mobile Tier 2, EPA Marine Tier 2, IMO Tier II EPA and CARB Non-Road Mobile Tier 2, EPA Marine Tier 2, IMO Tier II Less

Dimensions

Length 76.1 in. 1933.0 mm Less
Width 57.0 in. 1488.0 mm Less
Height 54.7 in. 1389.0 mm Less
Weight 5084.0 lb 2306.0 kg Less

Engine Design

- Proven reliability and durability - Robust diesel strength design prolongs life and lowers owning and operating costs - Broad operating speed range - PTO drive options provide flexible access to auxiliary power for pumps and other needs

Optional Attachments

SCAC HEX — allows for sea watercooling capabilities

Advanced Digital Engine Management

ADEM A4 engine management system integrates speed control, air/fuel ratio control and ignition/detonation controls into a complete engine management system with integrated digital ignition, engine protection and monitoring.

Transmissions

Caterpillar has a full line of engine-transmission packages that can be fully integrated with your axle, hydraulics, and operator interface. Cat® transmissions deliver continuous operation under full load, smooth shifting at any speed, and maximum up time, with unmatched durability and easy maintenance

Custom Packaging

For any petroleum application, trust Caterpillar to meet your exact needs with a factory custom package. Cat engines, generators, enclosures, controls, radiators, transmissions — anything your project requires — can be custom designed and matched to create a one-of-a kind solution. Custom packages are globally supported and are covered by a one-year warranty after startup.

Full Range of Attachments

Large variety of factory-installed engine attachments reduces packaging time

Testing

Every engine is full-load tested to ensure proper engine performance.

Product Support Offered Through Global Cat Dealer

More than 2,200 dealer outlets Cat factory-trained dealer technicians service every aspect of your petroleum engine Cat parts and labor warranty Preventive maintenance agreements available for repairbefore-failure options S•O•SSM program matches your oil and coolant samples against Caterpillar set standards to determine: - Internal engine component condition - Presence of unwanted fluids - Presence of combustion by-products - Site-specific oil change interval

Over 80 Years of Engine Manufacturing Experience

Ownership of these manufacturing processes enables Caterpillar to produce high quality, dependable products. - Cast engine blocks, heads, cylinder liners, and flywheel housings - Machine critical components - Assemble complete engine

Web Site

For all your petroleum power requirements, visit www.catoilandgasinfo.com

C32 ACERT™ (Water-Cooled Manifold) Standard Equipment

Air Inlet System
  • Connections configured for SCAC and ATAAC (Air-to-AirAftercooled) or remote heat exchanger

Control System
  • ADEM A4 electronic control module
  • Electronic governing, PTO speed control
  • Customer programmable ratings
  • Cold mode start strategy
  • Automatic altitude compensation
  • Automatic fuel temperature compensation
  • Programmable low and high idle
  • Electronic diagnostics and fault logging
  • Engine monitoring system
  • SAE J1939 broadcast (diagnostic and engine status)

Cooling System
  • Gear-driven centrifugal jacket water pump — RH
  • Integrated thermostat and housing
  • Engine oil cooler
  • Optional installed transmission oil cooler
  • Optional aftercooler and auxiliary water pump
  • Optional jacket water heat exchanger

Exhaust System
  • Exhaust manifold — watercooled

Fuel System
  • MEUI
  • Fuel priming pump
  • Fuel transfer pump
  • Primary and secondary fuel filter — RH configured for remote mounting (installed RH on shipping plate)

Flywheels and Flywheel Housing
  • SAE No. 0 or SAE No. 1 flywheel iron housing
  • SAE No. 0 or SAE No. 1 flywheel
  • Optional transmission adapter

Lube System
  • Crankcase breather
  • Oil filter — RH standard, optional LH or remote mount service
  • Oil level gauge — RH standard, optional LH or dual service
  • Oil filler — RH standard, optional LH or dual service
  • Shallow oil pan, rear sump

Mounting System
  • Trunnion front support
  • Vertical and horizontal pads on rear flywheel housing

Protection System
  • 24 volt electronic
  • Engine overspeed with optional air shut-offs with indicators
  • Low engine oil pressure
  • Fuel filter restriction
  • Fuel temperature
  • High engine coolant temperature
  • Low engine coolant temperature

General
  • Vibration damper
  • Lifting eyes
  • Optional customer wiring connector
  • Service tool connector
  • Paint — Cat yellow
  • Optional two-part primer and mastic caulk

C32 ACERT™ (Water-Cooled Manifold) Optional Equipment

Air Compressors

Air Inlet System
  • Air cleaner
  • Air inlet adapters
  • Turbocharger outlet adapters
  • Air lines

Charging System
  • Battery chargers
  • Charging alternators
  • Alternator mounting
  • Circuit breakers and mountings

Cooling System
  • Dry charge coolant conditioners
  • Thermostat housing
  • Coolant level sensor
  • Radiator
  • Blower fans
  • Suction fans
  • Fan adapters
  • Fan drives

Emissions
  • IMO certifications

Exhaust System
  • Elbows
  • Mufflers

Fuel Systems
  • Electric fuel priming pump

Instrumentation
  • Customer management device
  • Interconnect harness
  • Gauges and instrument panels

Lube System
  • Oil pans
  • Oil service side
  • Oil level gauge
  • Oil filters
  • Lubricating oils

Mounting System
  • Structural steel base
  • Engine support — front
  • Engine support — rear

Power Take-Offs
  • Auxiliary drive
  • Damper pulley
  • Hydraulics gear pumps

Protection System
  • Mechanical shutoffs
  • Solenoid shutoffs

Starting System
  • Electric starting motors – 12V, 24V
  • Battery sets – 24V
  • Battery cable
  • Battery rack
  • Starting aids

Transmission Arrangement
  • Transmission water lines
  • Transmission cooler

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers