3516C HD

Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications from Caterpillar extended enterprise and dealer network..

Overview

Well stimulation operations in the oilfield are complex and demanding. The 3516C (HD) engine for well stimulation operations was specifically developed to reach the highest power nodes while meeting the highest standards in durability, reliability, and emissions. Cat engines are backed by the worldwide network of Cat dealers ready to support your operation with technical support, service, parts, and warranty. 3516C (HD) engines, with ratings: 2237-2461 bkW (3000-3300 bhp) @ 1900 rpm meet U.S. Non-road EPA Tier 2 equivalent emission standards. They are available using U.S. EPA and EU Flexibility, and for other regulated and non-regulated areas.

General Specifications

Units:
Minimum Rating 3000.0 bhp 2237.0 bkW Less
Maximum Rating 3300.0 bhp 2461.0 bkW Less
Aspiration Turbocharged-Aftercooled Turbocharged-Aftercooled Less
Displacement 3173.0 in3 52.0 L Less
Flywheel and Flywheel Housing SAE No. 0 SAE No. 0 Less
Flywheel Teeth 151 151 Less
Stroke 7.5 in. 190.0 mm Less
Bore 6.7 in 170.0 mm Less

Emissions

Emissions EPA Non-Road Tier 2, IMO II, Non-Certifield in China EPA Non-Road Tier 2, IMO II, Non-Certifield in China Less

Dimensions

Length 111.3 in. 2827.0 mm Less
Width 70.6 in. 1793.0 mm Less
Height 73.3 in. 1862.0 mm Less
Weight 10590.0 lb 4803.6 kg Less

Engine Design

- Proven reliability and durability -..Robust diesel strength design prolongs life and lowers owning and operating costs - Broad operating speed range -..Separate circuit aftercooler — provides industry-leading ambient capability; ease-of-cooling system integration; enables sea water cooling - Air shutoff — integrated with engine controls

Optional Attachments

Engine-mounted transmission oil cooler — integration with engine cooling system allows ease of installation and a tighter overall engine package

Advanced Digital Engine Management

ADEM A3 control system providing integrated ignition, speed governing, protection, and controls, including detonation-sensitive variable ignition timing. ADEM A3 has improved: user interface, display system, shutdown controls, and system diagnostics.

Custom Packaging

For any petroleum application, trust Caterpillar to meet your project needs with custom factory generator sets and mechanical packages. Cat engines, generators, controls, radiators, and transmissions can be custom designed and matched in collaboration with our local dealers to create unique solutions. Custom packages are globally supported and are covered by a one year warranty after startup.

Full Range of Attachments

Large variety of factory-installed engine attachments reduces packaging time

Testing

Every engine is full-load tested to ensure proper engine performance.

Product Support Offered Through Global Cat Dealer

More than 2,200 dealer outlets Cat factory-trained dealer technicians service every aspect of your petroleum engine Cat parts and labor warranty Preventive maintenance agreements available for repairbefore-failure options S•O•SSM program matches your oil and coolant samples against Caterpillar set standards to determine: - Internal engine component condition - Presence of unwanted fluids - Presence of combustion by-products - Site-specific oil change interval

Over 80 Years of Engine Manufacturing Experience

Ownership of these manufacturing processes enables Caterpillar to produce high quality, dependable products.

Web Site

For all your petroleum power requirements, visit www.catoilandgasinfo.com.

3516C HD Standard Equipment

Air Inlet System
  • Separate circuit aftercooler core — corrosion resistant coated (air side), air cleaner (single element w/service indicator)
  • Dual rear-mounted turbochargers

Control System
  • ADEM A3 ECU — LH
  • Electronic fuel injector fuel system (10 amp DC power required to drive electronic engine control unit)

Cooling System
  • Torque converter connections
  • Thermostats and housing, jacket water pump, gear-driven centrifugal
  • Connections for radiator cooling
  • Dual outlets: 88.9 mm O.D. (3.5 in) elbow hose connections
  • Separate Circuit Aftercooler (SCAC)

Exhaust System
  • Exhaust manifold — dry, stainless steel bellows
  • Dual turbochargers with watercooled bearings
  • Exhaust outlet: 292 mm I.D. (11.5 in), 12-10.5 mm dia. holes EQ SP, 376 mm bolt hole dia.

Flywheels and Flywheel Housing
  • Flywheel, SAE No. 0 — 151 teeth
  • Flywheel housing — SAE No. 0

Fuel System
  • Primary fuel filter
  • Fuel priming pump
  • Fuel filter — RH spin-on type
  • Fuel transfer pump
  • Electronically controlled unit injectors

Instrumentation
  • No standard instrumentation
  • Optional, remote instrumentation available
  • Service meter

Lube System
  • Crankcase breather — top-mounted
  • Oil cooler
  • Oil filler and dipstick — RH
  • Oil pump
  • Oil filter — RH spin-on type
  • Rear sump oil pan, 250-hour change interval
  • Oil pan drain valve — 3/4" NPT female connection

Mounting System
  • Trunion front support

Power Take-Offs
  • Front housing — two-sided

Protection System
  • ADEM A3 ECU system to provide customer-programmable engine deration strategies to protect against adverse operating conditions
  • Emergency stop logic inputs provided at 40-pin customer interface connection
  • Air inlet shutoff

General
  • Paint — Cat yellow
  • Vibration damper and guard
  • Lifting eyes
  • B-Series LAND

3516C HD Optional Equipment

Air Compressors

Air Inlet System
  • Air cleaner and air cleaner mounting
  • Remote air inlet adapters
  • Air inlet heater

Charging System
  • Battery chargers
  • Charging alternators

Control System
  • Local speed throttle control
  • Throttle position sensors
  • Load sharing modules
  • Governor conversion

Cooling System
  • High gloss black folded core radiators
  • Coolant regulator conversion
  • Belt guard and radiator guard
  • Blower fan
  • Radiator cover
  • Fan drive and fan pulleys
  • Water level switch gauge
  • Coolant level sensors
  • Coolant conditioner
  • Expansion tank
  • Heat exchanger cooling conversion
  • Auxiliary water pump
  • Air separator

Emissions Certifications
  • IMO Certification and European Union Certification

Exhaust System
  • Flexible exhaust fitting
  • Elbows and flange
  • Flange and exhaust adapters
  • Manifold and mufflers

Fuel Systems
  • Flexible fuel lines
  • Fuel cooler
  • Water/fuel separator
  • Fuel level switch

Instrumentation
  • Customer management device
  • Remote panel display and remote cylinder temperature display
  • Switches and contactors
  • Gauges and instrument panels

Lube System
  • Fumes disposal
  • Oil pans
  • Prelube options
  • Sump pumps
  • Oil Filters

Mounting System
  • Base remova
  • Vibration isolators
  • Rails

Power Take-Offs
  • Front housing
  • Flexible couplings
  • Coupling hub
  • Front accessory drives
  • Auxiliary drive shaft
  • Auxiliary drive pulleys
  • Front stub shaft
  • Damper guard removal
  • Pulleys
  • Flywheel stub shaft

Marine Society Requirements
  • Marine society conversion
  • Spray shielding

Protection System
  • Shutoffs
  • Switches and contractors
  • Explosion relief valve
  • Sensors
  • Oil pressure monitor
  • Shutoff controls
  • Corrosion protection

Spare Parts Kits

Starting System
  • Air starting motors — electric
  • Air pressure regulator
  • Air silencer
  • Hydraulic starter
  • Air start controls — manual, electric
  • Redundant start
  • Starting aids
  • Battery sets - 24V
  • Battery cable and battery rack

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers