C7 ACERT™ HazPak

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

When the job takes you into a hazardous location, Cat® HazPak engines are ready. Our complete range of services and engine packages cover both industry standards and your operation with maximum safety. Cat C7 ACERT HazPaks are hazardous location power units that are the ideal solution for specialized and demanding operations in the oilfield. Units are hazardous-location certified from the factory to minimize installation design, time, and cost. HazPaks are certified to operate in potentially explosive environments. Cat hazpaks are backed by the worldwide network of Cat dealers ready to support your operation with technical support, service, parts, and warranty. Cat C7 ACERT HazPak. Rating: 172-205 bkW (230-275 bhp) @ 2200 rpm

Package Specifications

Units:
Minimum Rating 230.0 bhp 172.0 bkW Less
Maximum Rating 275.0 bhp 205.0 bkW Less
Peak Torque at Speed 925 Nm (682.24 lb-ft) @ 1650 rpm 925 Nm (682.24 lb-ft) @ 1650 rpm Less
Displacement 442.0 in3 7.2 L Less
Aspiration Turbocharged-Aftercooled Turbocharged-Aftercooled Less
Governor and Protection Electronic ADEM™ A4 Electronic ADEM™ A4 Less
Weight, Net Dry (approx) 4508.0 lb 2045.0 kg Less
Oil Change Interval 250 hours 250 hours Less
Rotation (from flywheel end) Counterclockwise Counterclockwise Less
Flywheel and Flywheel Housing SAE 1, 2, or 3 SAE 1, 2, or 3 Less
Stroke 5.0 in 127.0 mm Less
Bore 4.3 in 110.0 mm Less
Flywheel Teeth 156 (SAE 1), 135 (SAE 2), 126 (SAE 3) 156 (SAE 1), 135 (SAE 2), 126 (SAE 3) Less
Emissions EPA & CARB Non-Road Tier 3, EU Stage IIIA, EPA Marine Tier 2, IMO II EPA & CARB Non-Road Tier 3, EU Stage IIIA, EPA Marine Tier 2, IMO II Less

Capacity for Liquids

Lube Oil System (refill) 36.0 qt 34.0 l Less
Cooling System 78.2 qt 74.0 l Less

Improving Workforce Efficiency

• Standard factory certifications improve worksite safety - ATEX Directive (94/9/EC) Group II - Category 3G (Zone 2) with Mechanical Gas Group IIA, Electrical IIC and Temperature Class T3. • Certified flameproof intake system to prevent any internal explosions from propagating to external atmosphere • Industry-standard ADEM A4 control system improves operator interface

Making Your Investment Work Harder

• Factory-certified package for hazardous location applications allow simplified rig certification for OEM • Maintains high power over broad range of operating speeds, improving performance • Steady torque rise provides superior load acceptance • Optimized ambient and altitude capabilities for operating flexibility

Committed to Sustainable Development

• Meets today’s emission standards for well service applications - IMO II, Marine Tier 2 - EPA Non-Road Tier 3, EU Stage IIIA

Driving Down Total Cost of Ownership

• Improved serviceability versus the competition • Industry-leading component overhaul life • Rugged Caterpillar testing on all components improves uptime

Product Support Offered Through Global Cat®

• More than 2,200 dealer outlets • Caterpillar factory-trained dealer technicians service every aspect of your petroleum package • Caterpillar parts and labor warranty

Web Site

For all your petroleum power requirements, visit www.catoilandgasinfo.com.

C7 ACERT™ HazPak Standard Equipment

Air Inlet System
  • Dry-type two-element air filter with restriction indicator, separate circuit aftercooler with ATEX-approved air shutoff valve, inlet flame arrestor

Control System
  • LH-side remote positive-lock speed control lever, hydramechanical governor, pneumatic or hydraulic shutdown control input for air shutoff valve and fuel shut-off cylinder

Cooling System
  • Cooling package designed for 45°C ambient capability; separate cooling circuit for aftercooler; offshore-capable radiators for jacket water and aftercooler circuits are manufactured using steel fabrications, galvanized solder dipped cooling elements and all stainless steel nuts and bolts; flanged 150 lb RF connections used at cooling system interfaces; coolant pipe work in mild steel with Victaulic connections; water pumps are gear driven, centrifugal; radiator-mounted fan with ATEX-compliant fan drive and guarding; all guards designed, manufactured, and fitted in accordance with the Machinery Directive 2006/42/EC.

Exhaust System
  • Exhaust gas cooler, plenum, and outlet box assembly; ATEX compliant – designed to limit the exhaust gas and exhaust duct surface temperatures to T3 (200°C); exhaust gas flametraps suitable for Gas Group IIA; designed and tested in accordance with the recommendations of EN 1834-1; wet and dry exhaust flexibles; ship-loose ATEX-compliant spark arresting muffler

Flywheel and Flywheel Housing
  • SAE No. 1 cast iron housing, industrial-style flywheel for SAE-1 housing, provides LH starter bore location

Fuel System
  • Electronic unit injector; upward-angled fuel priming pump, primary filter and water separator; engine-mounted secondary fuel filter

General
  • Package ambient capability is -20°C to 45°C; mechanical systems are designed for Gas Group IIA; electrical systems are designed for Gas Group IIC; all systems meet temperature class T3 (200°C limit); includes a declaration of conformity for the entire package scope; radiator package, engine, and exhaust system fitted to sub-frame; air filter, fuel/water separator, remote oil filter installed and mounted; earth bonding per standard EN 60079-14

Lube System
  • Oil cooler, LH oil gauge, remote-mounted oil filters for easy service

C7 ACERT™ HazPak Optional Equipment

Air Compressor
  • belt-driven, two-cylinder, single-stage, reciprocating with a rated displacement of 13.2 cfm at 1250 rpm compressor speed; includes two environmental drains

Charging System
  • 24V 35A EX d ATEX compliant alternator for Gas Group IIb, temperature class T3; heavy-duty, brushless. 24V 65A alternator, NEC 500 Class 1 Division 2 for Gas Groups C&D, temperature Class T3; heavy-duty, brushless. 24V 55Ah EX d e II T4 increased safety deep discharge battery pack with integral junction box and isolator switch.

Control System
  • • Air, electric, or hydraulic shutdown system input options available
  • • Throttle knob speed control – shipped loose if no control panel option selected; ATEX approved 24V operation; twist knob, locking design; 2-turns, low to high speed; CCW rotation to increase engine speed, push in or turn CW to return to low idle.
  • • Messenger display – shipped loose if no control panel option selected; electronic display unit for monitoring key engine operation data and diagnostic information on a full graphic LCD screen; four select buttons to scroll through the engine data and diagnostic screens and navigate through the display configuration menu to change display settings; connection to the engine control module is via the J1939 CAN data link.
  • • PCS2 control board – provides supervisory safety system functionality and overspeed shutdown control; includes start button, run/stop switch, emergency stop button, mounting locations for throttle control and messenger display, userconfigurable alarm and shutdown relay inputs.
  • • 3GP control panel – provides gas detection, supervisory safety system functionality, and overspeed shutdown control; allows operation without exhaust flame traps; includes start button, run/stop switch, emergency stop button, mounting locations for throttle control and messenger display; provides control panel for engine with up to 20 inputs and outputs; designed to give automatic shutdown in the event of engine overspeed, high exhaust gas temperature (200°C), high coolant temperature (100°C), low oil pressure, detection of hydrocarbon gas; additional I/O pressure and temp input switches available on request.

Fuel System
  • Fuel cooler, installed, maintains acceptable fuel temperature when running from day tank

Starting System
  • Air and hydraulic starters available

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers