< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications from Caterpillar extended enterprise and dealer network

Overview

When your job needs a stimulation pump, we’re ready. Our full line of well stimulation pumps are designed and manufactured by Caterpillar, in Caterpillar factories for single-source package confidence.WS255 well stimulation pumps are ideal for well stimulation applications using Cat 3512C (HD) engines and TH55 transmissions.Cat well stimulation pumps are backed by the worldwide network of Cat dealers ready to support your operation with technical support, service, parts, and warranty.Cat WS255 Well Stimulation Pump. Maximum power input: 1864 bkW (2500 bhp) @ 330 rpm.

Pump Specifications

Units:
Maximum Input 2500.0 bhp 1864.0 bkW Less
Maximum RPM 300.0 RPM 300.0 RPM Less
Number of Plungers 5.0 5.0 Less
Stroke Length 8.0 in 203.2 mm Less
Pump Weight 16000.0 lb 7257.0 kg Less
Gear Ratio 6.353:1 6.353:1 Less

WS255 Standard Equipment

Fluid Ends
  • Dimensionally compatible with industry standard 8" and 10"stroke power ends
  • Valve-over-valve design simplifies valve, seat, and plungerinstallation
  • Full line of 1502 discharge flanges – male, female, and blank
  • Suction manifold options – Zoomie and log-style, and ourinnovative low-profile option
  • Grooved and grooveless valve stop designs available,grooveless design eliminates stress risers present with agrooved valve stop design
  • Plunger line – colmonoy 6 coating with a minimum hardnessof 56 RC
  • Standard and premium plunger packing available
  • Polypak seals for more reliable sealing at suction cover anddischarge flanges
  • Fluid end components designed to maximize interchangeabilityacross our fluid end line and with industry standard fluid ends

Power Ends
  • Industry standard footprint – fully interchangeable withcompetitors’ pumps
  • Reverse helical pinion and bull gear design – great reliability
  • Fully welded structure with additional internal supports
  • Two-piece stay rod design – pretensioned stay rod lowerscyclic loading and fatigue stress
  • Nose plate-to-frame design includes a dovetail interlockingdesign, which increases the structural strength
  • Forged or fabricated bull gears – no cast material
  • Forged crankshaft – one piece

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers