Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

When your job needs a stimulation pump, we’re ready. Our full line of well stimulation pumps are designed and manufactured by Caterpillar, in Caterpillar factories for single-source package confidence. WS305 XD well stimulation pumps are ideal for well stimulation applications using Cat 3512C (HD) engines and TH55 transmissions. Cat well stimulation pumps are backed by the worldwide network of Cat dealers ready to support your operation with technical support, service, parts, and warranty. Cat WS223 Well Stimulation Pump. Maximum power input: 2237 bkW (3000 bhp) @ 275 rpm.

Pump Specifications

Units:
Maximum Input 3000.0 bhp 2237.0 bkW Less
Maximum RPM 275.0 RPM 275.0 RPM Less
Number of Plungers 5.0 5.0 Less
Stroke Length 10.0 in 254.0 mm Less
Pump Weight 24000.0 lb 10886.0 kg Less
Gear Ratio 5.55:1 5.55:1 Less

Benefits - Fluid Ends

• Valve-over-valve design simplifies valve, seat, and plunger installation • Full line of 1502 discharge flanges – male, female, and blank • Zoomie or Log-style suction manifold available • Grooveless valve stop; grooveless design eliminates stress risers present with a grooved valve stop design • Plungers with advanced surface technology • Premium plunger packing • Polypak seals for more reliable sealing at suction cover and discharge flanges • Fluid end components designed to maximize interchangeability across our fluid end line and with industry standard fluid ends • Optimized autofrettage process

Benefits - Power Ends

• Reverse helical pinion and bull gear design – great reliability • Fully welded structure with additional internal supports • Two-piece stay rod design – pretensioned stay rod lowers cyclic loading and fatigue stress • Nose plate-to-frame design includes a dovetail interlocking design, which increases the structural strength • Forged or fabricated bull gears – no cast material • Forged crankshaft – one piece

WS305 XD Standard Equipment

Fluid Ends
  • Valve-over-valve design simplifies valve, seat, and plunger installation
  • Full line of 1502 discharge flanges – male, female, and blank
  • Zoomie or Log-style suction manifold available
  • Grooveless valve stop, grooveless design eliminates stress risers present with a grooved valve stop design
  • Plungers with advanced surface technology
  • Premium plunger packing
  • Polypak seals for more reliable sealing at suction cover and discharge flanges
  • Fluid end components designed to maximize interchangeability across our fluid end line and with industry standard fluid ends
  • Optimized autofrettage process

Power Ends
  • Reverse helical pinion and bull gear design – great reliability
  • Fully welded structure with additional internal supports
  • Two-piece stay rod design – pretensioned stay rod lowers cyclic loading and fatigue stress
  • Nose plate-to-frame design includes a dovetail interlocking design, which increases the structural strength
  • Forged or fabricated bull gears – no cast material
  • Forged crankshaft – one piece

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers