Brochures


Azimuth Thruster System

The Azimuth Thruster System is a steerable thruster with a custom-made controllable or fixed pitch propeller. The thruster unit is available in both L-drive and Z-drive configurations.

Download PDF
The Azimuth Thruster System

BRC 800 Remote Control System

The Remote Control BRC 800 enables the crew to control and oversee CP propellers and thrusters for all types of vessels. It gives you clear information on graphical displays – at all control stations.The system utilizes the latest microprocessor technology and is specially designed by Caterpillar Propulsion.

Download PDF
BRC 800 Remote Control System

Cat® Propulsion Systems: The Total Package

Introducing the all-in-one solution for any marine vessel. We’ve added industry standard propellers, thrusters, and control systems to our full line of Cat medium- and high-speed engines. Cat propulsion systems give you an optimized engine, generator, and propulsion package with every part covered and supported globally by Caterpillar.

Download PDF
Cat Propulsion Systems: The Total Package

CP and Fixed Thrusters for Maximum Uptime

Two propeller types are available: a controllable pitch propeller normally used for constant shaft speed and a fixed pitch propeller normally used with variable and reversing shaft speed. The BTT is available in two configurations: a heavy-duty BTT suitable for DP-applications and an auxiliary BTT suitable for harbor maneuvering.

Download PDF
CP and Fixed Thrusters for Maximum Uptime

Energy Savings for Twin-Screw Vessels

The BCP feathering solution, built on proven CaterpillarPropulsion technology, is a wide range application feature that makes feathering an option for all kinds of twin screw vessels that demand flexibility in the operating mode. A flexibility that brings fuel savings as well as environmental benefits.

Download PDF
Energy Savings for Twin-Screw Vessels

Only the Strong Survive: Twin Fin Propulsion

Steam rises from the sea, the wind chill is a bone-aching -47°C, and all you hear is the relentless groaning, banging, and breaking of sea ice against the hull. It’s a brutal environment to work in yet mechanical failure and downtime are still unacceptable. When the stakes are high and you’re weeks away from home, only the best and most reliable equipment will do. Meet the new twin fin propulsion system.

Download PDF
Only the Strong Survive: Twin Fin Propulsion

RCS 3000 Remote Control System

The RCS 3000 is a digitally programmable control system for maneuvering and monitoring the propeller pitch and engine speed on ships of all sizes. The system is also designed to control and monitor controllable pitch thrusters. The system is easy to upgrade and extend, easy to install and delivers highly accurate positioning. The RCS 3000 can be ordered as replacement or update of an existing electronic system.

Download PDF
RCS 3000 Remote Control System

Marine Products

Marine Products

Engine uptime is critical for you, your crew, your clients and your bottom line. That's why Cat and MaK propulsion engines power your vessel to any port.

View Products

Technical Information Portal

Technical Information Portal

Find product comparisons, technical data, product sizing and more using our technical information portal specifically created for consultants, architects, engineers and owners.

Learn More