Cat 320F L Designed for Fuel-Efficient Performance in Wide Range of Heavy-Duty Applications

For Release in Europe, Israel: April 2016
Release Number: 24PR16

The new mid-size Cat® 320F L hydraulic excavator is a reliable, durable, low-cost-per-hour model featuring a powerful, efficient Cat C4.4 ACERT™ engine that meets EU Stage IV emission standards and rated at 122 kW (166 PS), and a proven hydraulic system capable of handling a variety of heavy-duty tasks. With a weight range of 21500-23000 kg, the 320F L is sized for both high productivity and easy transport from job to job.

Based on engineering validation, the fuel consumption of the 320F L is up to 8.5 percent less compared with that of 320E L, while delivering the same standard mode lifting and digging capabilities. The C4.4 ACERT engine features advanced electronic, fuel, air, and aftertreatment components, including a maintenance free diesel particulate filter, and uses an isochronous control that automatically manages pump and engine speed for improved fuel efficiency. Boom and stick recirculation valves further reduce fuel consumption and speed cycle times.

Durability

The 320F L is designed for long-term durability, incorporating a heavy-duty upper mainframe, carbody (lower frame), and track-roller frames. Available booms and sticks are robotically welded for optimum strength, and greased track chains reduce friction between pins and bushings to significantly increase undercarriage life, while also reducing track noise when traveling. The 320F L's high-pressure fuel pump and fuel injectors also contribute to the machine's overall durability and reliability.

Versatility

The 320F L is available with a Reach or Variable Adjustable boom and with a choice of two sticks—2.5 and 2.9 meters in length. Cat buckets, available in several styles to meet specific excavating and truck-loading requirements, as well as a wide selection of matched Cat work tools, expand the versatility of the 320F L for optimum performance. Auxiliary hydraulic circuits are available to support tools such as a hammer, grapple, thumb, compactor, shear, or pulverizer. Available tool control systems and Cat quick coupler ensure rapid work tool changes.

Comfort and convenience

The full-size, roll-over-protective-structure (ROPS) cab is quiet, comfortable, and spacious. Controls are designed for easy operation, seat and armrests are fully adjustable, and an automatic climate control system ensures operator comfort and productivity in all weather. A rearview camera is standard equipment.

Serviceability and safety

Most routine maintenance points are easily reached at ground level. Wide service doors provide access to filters, pressure taps, and S∙O∙SSM fluid sampling ports, which are grouped for convenience.

Handrails and the use of anti-skid plating and countersunk bolts on walking surfaces enhance safety, as does a full length firewall that separates the pump and engine compartments. A ground level, fuel cut-off switch allows quickly stopping the engine in emergencies.

Technology

Part of LINK technologies, the Product Link™ system wirelessly connects owners to their equipment, providing access to valuable machine data such as location, hours, fuel consumption, idle time, events, and diagnostic codes for analysis and reporting via the online VisionLink® user interface. LINK information assists with fact-based decision making to help increase efficiency and lower owning and operating costs.

320F L Specifications

   

Engine

Cat C4.4 ACERT

Max. digging depth,  mm

 6 710* – 6 680**

Max.  reach,  mm

 9 850* - 10 200**

Hyd. flow, L/min

428

Relief pressure, kPa

 35 000

Heavy lift, kPa

 38 000

Drawbar pull, kN

 205

Tail swing radius, mm

2 830

Swing speed, rpm

11.2

Travel speed, km/h

 5.6

Power (ISO 14396),  kW (PS)

122 (166)

Power (ISO 9249), kW (PS)

120 (163)

Operating weight range, kg

21 500-23 000

*320F L with Reach boom, 2.9-m stick and 1.3-m³ bucket
**320F L with VA boom, 2.9-m stick and 1.3m³-bucket

###

Note to Editors: Caterpillar rolls-out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

CAT, CATERPILLAR, their respective logos, “Caterpillar Yellow” and the “Power Edge” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission. 

VisionLink is a trademark of Trimble Navigation Limited, registered in the United States and in other countries.

©2016 Caterpillar All Rights Reserved

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Sharon Holling: Holling_Sharon_L@cat.com

Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com

Reader Requests www.cat.com/requestCatinfo