Cat® 816K Landfill Compactor Designed for Optimum Compaction Performance, Low-Cost Operation, and Multiple-Life Service

For Worldwide Distribution: June 2016 
Release Number: 231PR16

The new Cat® 816K landfill compactor builds on the established performance, durability, and reliability that the model 816 has demonstrated since 1972. The new K Series model, designed with heavy-duty main structures that support multiple life cycles, features a fuel-efficient Cat C7.1 ACERT™ engine, single-lever steering, pressurized cab, and wheel/tip options that provide extended service life. Available Cat COMPACT Technologies, such as Compaction Control, further enhance compaction performance and consistency by providing accurate compaction values and 3D mapping.

Structures/guarding/wheels/tips

The foundation of the 816K’s purpose-built design is its massive, robotically welded main structures, featuring a full box-section rear frame that resists torsional shock and twisting forces, heavy-duty steering cylinder mounts to efficiently transmit steering loads into the frame, and an axle-mounting design that is optimized for increased structural integrity.

Three new wheel and tip configurations allow matching the 816K to the application. The Paddle Tip reduces weight and provides high performance with reduced fuel burn. The Plus Tip provides increased side-slope stability, and the Combination Tip provides an effective compromise of performance, fuel economy, and side-slope stability.

In addition, specialized guarding protects components from damage, debris accumulation, chemicals, and premature wear, including axle guarding that prevents material from wrapping and binding around the axles. The transmission oil tube is guarded, and the fuel tank is positioned away from debris in the front frame. A screened air inlet for the radiator is placed high at the rear of the machine to prevent debris from blocking airflow, and the grille’s design allows trash to fall away. Striker bars are designed to keep wheels free of debris, and optional cleaner fingers are available for use in cohesive soils and in material that packs between tips.

Power train

The C7.1 ACERT engine meets U.S. EPA Tier 4 Final/EU Stage IV emissions standards with advanced technologies that do not interrupt the machine's work cycle. (A Tier 3/Stage IIIA equivalent configuration is available in certain areas.) The Cat Next Generation high-pressure/common-rail fuel system delivers fuel in a precise series of micro-bursts during each cycle, providing extremely efficient combustion, and control systems lower the engine’s average working speed for reduced heat loads and added fuel efficiency. An engine-idle-shutdown system saves fuel by eliminating excess idling.

The 816K's Caterpillar built planetary power-shift transmission features special metallurgy and gear heat-treating to ensure long-term durability. The transmission's Advanced Productivity Electronic Control System (APECS) is designed to improve transmission shifting performance, provide a higher level of operator comfort, and increase production. Heavy-duty planetary axles complete the power train, the front is fixed and the rear oscillates ± 6 degrees.

Operator’s environment

The 816K’s Cat STIC™ Steering and Transmission Integrated Control combines steering and transmission control (directional and gear selection) into a single lever. Simple side-to-side movements of the low-effort lever provide precise steering maneuvers through 42 degrees of articulation right and left. Electro-hydraulic implement controls use soft detents, and cylinders use electronically controlled stops for smooth operation. The left pedal serves as a brake, transmission neutralizer, and decelerator that overrides the engine-speed setting.

The operator’s environment is kept clean via filtered air that pressurizes the cab, and temperature is maintained with an automatic climate-control system. The cab is isolation- mounted to reduce vibration, and operator comfort is enhanced with an air-suspension seat or the available Cat Comfort Series III seat. Back-lighted membrane switches have LED indicators and ISO identification, and a standard rearview camera system enhances operator awareness.

Serviceability and sustainability

Routine service points for the 816K, including grease fittings, are grouped for convenience and reached from ground level via swing-out doors or from non-slip platforms. A ground-level service panel includes a master disconnect switch with integrated lock-out/tag-out, DEF purge lamp for Tier 4 Final/Stage IV machines, circuit breakers, fuel-shutoff switch, and jump-start receptacle. Ecology drains help prevent spills, and side doors facilitate cleaning of the cooling system.

The 816K is designed for multiple machine lives and component rebuilds utilizing Caterpillar sustainable options such as the Reman and Certified Rebuild programs. These options could save a customer up to 70% of purchasing a new comparable machine by reusing components or replacing with manufactured components.

Cat Connect Technology

The Cat Vital Information Management system (VIMS™) notifies operators and technicians about potential problems, allowing issues to be resolved quickly, preventing unscheduled downtime. In addition, Cat LINK technologies wirelessly provide equipment managers with critical information, via the VisionLink® interface, including machine location, hours, fuel usage, idle time and event codes.

Cat COMPACT technologies combine advanced compaction measurement, in-cab guidance, and reporting capabilities to help consistently meet compaction targets, uniformly, in fewer passes, saving rework time and fuel. The factory-installed Cat Compaction Control system measures compaction values and provides 3D pass-mapping guidance that indicates when layers have reached optimum density. Mapping helps eliminate voids, optimizes cell space, and documents results. 

Engine

Cat C7.1 ACERT

 

Tier 4 Final /
Stage IV

Tier 3 /
Stage IIIA equivalent

Rated power, hp (kW)

248
(185)

249
(186)

Gross power, hp (kW)

284
(212)

286
(213)

Operating wt. max., lb (kg)

56,899
(25 809)

56,308
(25 541)

Max. spd, F/R, mph (km/h)

6.8/7.8
(10.9/12.5)

###

Note to Editors: Caterpillar rolls-out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

CAT, CATERPILLAR, their respective logos, “Caterpillar Yellow” and the “Power Edge” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission. 

VisionLink is a trademark of Trimble Navigation Limited, registered in the United States and in other countries.

©2016Caterpillar All Rights Reserved

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Sharon Holling: Holling_Sharon_L@cat.com

Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com

Reader Requests www.cat.com/requestCatinfo