New E-Series Cat® Hammers Combine Design Simplicity with Advanced Features to Enhance Performance, Durability, Ease of Use, Serviceability

For Release in: Europe, Africa, Middle East, CIS: February 2015
Release Number: 66PR15  

Ten new Cat® E-Series hammers - designed for use with mini excavators, skid-steer loaders and backhoe loaders - are available in both "silenced" and side-plate versions. Four sizes - H35, H45, H55 and H65 - are offered in two mounting configurations for installation on both Caterpillar and competitive carriers.

Silenced hammers, identified with "s" in the model designation, use a fully enclosed housing to suppress noise, a valuable feature in sensitive work environments and in small-machine applications in which the hammer is in close proximity to the operator. Non-silenced, side plate models are available for all four sizes.

Flat-top models allow versatility for installation on Caterpillar and equipment made by other manufacturers. Pin-on models are available for the H55E and H65E in applications that require a dedicated, hammer-equipped Cat machine.

Premium features

Several features assure convenient installation, comfortable operation and long hammer life. These hammers are designed and engineered to match auxiliary flows and pressures of the Cat machine. Plus, hydraulic ports are positioned for convenient installation. As soon as the hammer is "plugged" in, it is ready to perform.

Suspension system on the silenced models include buffers at the top and bottom to absorb reflective forces and isolate them from the machine. A suspension jack helps to dampen vibration and sound. The result is quiet, reliable operation and reduced operator fatigue.

To protect the hammer from internal stress, an automatic shut-off can be activated. This instantly stops the piston when the hammer breaks through material which in turn protects the hammer from blank-firing.

Easy maintenance

These new E-Series hammers include 47 percent fewer parts than did their D-Series predecessors. This allows for quicker and easier servicing. When it comes to daily maintenance, a single grease point is conveniently located and easily accessed. Tool changes are accomplished with common hand tools.

Specifications

   H35Es/H35E  H45Es/H45E  H55Es/H55E  H65Es/H65E
Recommended carrier weight range, lb.(kg)

 2,430-5,300 (1,100-2,400)

 3,310-7060 (1,500-3,200)

 5,500-13,200 (2,500-6,000)

 6,600-19,800 (3,000-9,000)

Impact frequency blows/min

 600-1,680

 780-1,800

 600-1,680 

 720-1,740

Energy class, ft.-lb., (J) 

 300 (407)

 400 (542)

 600 (813)

 800 (1 085)

Rated flow, gpm (L/min.)

 3.2-9.2 (12-35)

 6.6-16 (25-62)

 7.9-22 (30-85)

 10-30 (40-115)

Max. pressure, psi (kPa)

 2,393 (16,500)

 2,465 (17,000)

 2,393 (16,500)

 2,393 (16,500)

###

Note to Editors: Caterpillar rolls-out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas
Sharon Holling: Holling_Sharon_L@cat.com
Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East
Francine Shore: Shore_Francine_M@cat.com

Reader Requests

www.cat.com/requestCatinfo