New Fuel-Efficient Cat® 335F L CR Designed for Heavy-Duty Work in Close Quarters, High Production, and Operator Convenience

For Release in Europe: February 2015
Release Number: 4PR15 

The new compact-radius Cat® 335F L CR excavator, with a tail-swing radius of just 1900 mm, handles heavy work on congested job sites with minimal risk of property damage, while delivering up to 16 percent improved fuel efficiency and a 5 percent improved lift capacity over the front, compared with its 328D L CR predecessor. Among the new model’s premium features are a powerful, efficient hydraulic system; heavy-duty structures; quiet, comfortable, full-size cab; high-ambient cooling system; ground-level service points; and a range of work tools that expand the 335F L CR’s versatility.

Powerful engine

Using proven electronic, fuel, air, and aftertreatment components, such as a maintenance-free diesel particulate filter, the 335F L CR’s 205-metric-horsepower (151 kW) Cat C7.1 ACERT™ engine meets EU Stage IV emission standards—with no interruption of work cycles or action from the operator, meeting customer expectations for productivity, fuel efficiency, reliability, and service life.

The automatic engine speed control lowers engine rpm during no-load/light-load conditions, the engine idle shutdown system stops the engine after a pre-set idling interval, and the ECO mode allows operators to tailor machine performance to the application. The engine also runs efficiently on biodiesel blends up to B20.

Efficient hydraulic systems

The 335F L CR's powerful hydraulic system places major components in close proximity to minimize piping lengths and to reduce frictional losses and pressure drops. The system delivers precise flow volumes where and when required. Combined with boom- and stick- regeneration circuits that reduce load on the main pumps, the unique Cat hydraulic system contributes significantly to overall fuel savings.

Compact radius design and durable structures

The 335F L CR’s massive frames, carbody, and heavy-duty (long) undercarriage are designed for durability and ensure an exceptionally strong, stable work platform for digging, lifting, or attachment use. When working in small areas, its compact radius design decreases the risk of injuries, damages to buildings and vehicles, or to the machine itself. The 335F L CR is offered with similar digging envelope and bucket sizes as a Cat 30-ton regular (non-compact radius) excavator, i.e. a heavy-duty 6.15 m reach boom and 3.2 m stick provide digging depths to 6.99 m. The new model also increases over-front lifting capacity up to 5 percent, compared with the 328D L CR. An optional blade provides enhanced stability and can also be used to backfill light material.

Operator environment

The pressurized cab is spacious and quiet with large glass areas for all-around visibility. The cab features positive air filtration, height adjustable joystick consoles, a large color monitor, radio with MP3 auxiliary audio port, and available air suspension, heated, and cooled seat options to keep operators comfortable and productive.

Technology enhancements

To realize maximum return on investment, equipment owners need to employ their machines to full potential, requiring that machines produce more in less time and use less fuel. To further reduce costs, unnecessary machine wear must be avoided, and job sites must be kept safe. Cat Connect helps customers accomplish these goals, providing more value from their Cat equipment and improving jobsite efficiency with Caterpillar technology and Cat dealer services.

LINK technologies, such as the Product Link™ system, wirelessly connects owners to their equipment, providing access to valuable machine data such as location, hours, fuel consumption, idle time, events, and diagnostic codes for analysis and reporting via the online VisionLink® user interface. LINK information assists with fact-based decision making to help increase efficiency and lower owning and operating costs.

Serviceability & safety

Serviceability features include ground-level access to major maintenance points, electric fuel system priming pump, remote fuel tank drain, and fuel level indicator to avoid overfilling. Safety features include a cab integrated roll-over protection structure (ROPS), anti-skid surfaces, programmable halogen working lights, easily stored upper and lower windows, large skylight, and a rearview camera system.

Machine Specifications

Engine  C7.1 ACERT
Power (ISO 14396)  151 kW, 205 metric hp
Net power (ISO 9249)  143 kW, 194 metric hp
Travel speed  4.15 km/h
Drawbar pull  295 kN
Boom length  6,15m
Stick length  3.2m
Operating weight without blade, 600mm tracks  34 935 kg
Operating weight with blade, 600mm tracks  37 080 kg
Max. dig depth  6 440 mm
Max. reach at ground level  10 160 mm
Shipping height  3 540 mm
Shipping width, 600mm tracks  3 190 mm
Shipping length  9 820 mm
Tail-swing radius  1 900 mm

###

Note to Editors: Caterpillar rolls-out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

CAT, CATERPILLAR, their respective logos, “Caterpillar Yellow” and the “Power Edge” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

VisionLink is a trademark of Trimble Navigation Limited, registered in the United States and in other countries.

©2015 Caterpillar All Rights Reserved 

 

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas
Sharon Holling: Holling_Sharon_L@cat.com
Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East
Francine Shore: Shore_Francine_M@cat.com

Reader Requests

www.cat.com/requestCatinfo