1245 mm (49 in) Single Tine

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Cat® Bale Spears are ideal for hay bales, both round and square as well as other baled material in agriculture applications.

Units:
Overall Width 51.0 in 1285.0 mm Less
Overall Height 22.0 in 570.0 mm Less
Capacity 2000.0 lb 909.0 kg Less
Usable Tine Length 45.0 in 1142.0 mm Less
Overall Depth 57.0 in 1443.0 mm Less
Weight 159.0 lb 72.0 kg Less
Tine Spacing 31.0 in 800.0 mm Less
Stabilizer Tine Length 11.0 in 281.0 mm Less

Application

Designed for loading and carrying round and square baled materials in agriculture applications. Bales of wheat, hay and other materials can be transported for livestock feed and bedding.

Two Length Options

Two lengths available for specific material handling requirements and operator preference: 990 mm (39 in) or 1245 mm (49 in) tine lengths, single or dual tines.

Stabilizer Spears

Single Bale Spear has two additional stabilizer spears located on the bottom of the frame, ensuring the security of baled material when traveling and loading.

Conical Tapered Tines

A conically tapered tine minimizes opportunity for tine to cling within baled material. Design provides superior productivity when loading and carrying material. Forged tine is heat treated and made of high tensile strength steel for superior strength and durability.

Heavy Duty High Back Structure

Dual tine Bale Spear models are equipped with a durable heavy duty back rest that allows excellent visibility, and easy ingress and egress from the machine cab.