BB121

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Cat® Box Blades are designed for grading and leveling. Each model is designed to operate both manually and automatically with the use of Laser or GPS grading systems.

Units:
Overall Width 87.0 in 2221.0 mm Less
Working Width 84.0 in 2121.0 mm Less
Optimum Hydraulic Flow 30-85 L/min (8-22 gpm) 30-85 L/min (8-22 gpm) Less
Requires Full Work Tool Control w/ Both Joysticks Yes Yes Less
Optimum Hydraulic Pressure 140-170 bar (2031-2466 psi) 140-170 bar (2031-2466 psi) Less
Overall Length 81.0 in 2062.0 mm Less
Overall Height 106.0 in 2694.0 mm Less
Overall Weight 2000.0 lb 907.0 kg Less
Tilt 15 degrees 15 degrees Less
Raise 5.0 in 127.0 mm Less
Lower 4.0 in 102.0 mm Less

Application

AccuGrade™ ready, the Box Blade is designed for grading and leveling of large commercial properties, housing pads, roadways, and parking lots.

Curved Moldboards

Front and rear curved moldboards allow for material to roll and fold, improving capacity and performance. Flowing material will easily find low spots and improve grading and leveling performance.

Wear Indicating Cutting Edges

Wear indicating cutting edges feature 20% more wear material on the ground engaging section of the edge and also indicate when it is time to flip or replace the edge.

Dual Parabolic Mirrors

Dual parabolic mirrors provide full visibility to the front cutting edge allowing the operator to identify how much the blade is loading and see out to the corners of the Box Blade.

Centrally Located Electronics

Technology components are centrally located and simply route to their respective harnesses back to this location on the tool. Then, a single harness routes to the control module in the cab or on the tool.

Protected Hydraulic Valve and ECM

The hydraulic valve and ECM are enclosed and mounted within the frame of the tool, protected from damage.

Dual Front Wheels

Dual front wheels are mounted on an independent axle and on casters to provide stability in both directions of travel. These wheels are air filled and will provide balance for the blade in both automatic and manual operation.

Bolt-on Side Cutters and Wings

These improve the life of the tool with reversible side cutters and replaceable box wings. Both are bolt-on for simple replacement.

Standard Fixed Masts

Standard fixed masts provide great performance for single or dual laser technology configurations as well as supporting 3D technology.

Serrated Steps

Serrated bolt-on step provides safe ingress and egress from machine cab. Additional weld-on serrated steps on the blade ensure safe receiver adjustment, install, or removal.

Tool Mounted Operation and Maintenance Manual Holder

Tool mounted and sealed from the elements, this holder includes all of the operation manuals and maintenance guides required for proper operation of the work tool.