BA118C Hydraulic

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Cat® Angle Brooms are used for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.

Units:
Overall Width 104.0 in 2637.0 mm Less
Sweeping Width 83.0 in 2119.0 mm Less
Brush Diameter 32.0 in 815.0 mm Less
Required Hydraulics Standard Flow Standard Flow Less
Height 36.0 in 918.0 mm Less
Length 69.0 in 1741.0 mm Less
Weight 955.0 lb 433.0 kg Less
Required Hydraulic Flow 42-86 L/min (11-23 gpm) 42-86 L/min (11-23 gpm) Less
Optimal Hydraulic Pressure 145-235 bar (2100-3400 psi) 145-235 bar (2100-3400 psi) Less
Motor Displacement (per rev) 25.0 in3 405.0 cm3 Less
Brush Speed @ Max Flow 199 rpm 199 rpm Less
Sweeping Width Angled (± 30 degrees) 73.0 in 1849.0 mm Less
Overall Width Angled (± 30 degrees) 99.0 in 2508.0 mm Less
Optional Hood Extension 40.0 lb 18.0 kg Less
Drive Method Direct Drive Direct Drive Less

Application

Ideal for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.

Variable Sweeping Angle

Angles hydraulically or manually 30 degrees left or right; will also clean in straight position.

Reliable Hydraulic Motor

Strong gerotor hydraulic motor provides high torque to the bristle core and is designed to maximize performance of standard flow machines. The motor is easily removed using quick release pins for bristle wafer replacement.

Parking Supports

Parking supports provide stable and secure parking of the unit.

Optional Dust Control

An optional water sprinkler kit is available which helps reduce the amount of airborne dust during your sweeping operations.

Broom Material

Standard broom material is made of replaceable polypropylene and steel wire sections.