0.9 m3 (1.2 yd3), Bolt-On Teeth

< Back

Financing & Insurance
See our Offers

Overview

Clam design enables superior performance in a wide variety of applications.

Units:
Width 81.9 in 2080.0 mm Less
Weight 1230.0 lb 557.9 kg Less
Height 36.7 in 933.0 mm Less
Length 39.4 in 1000.0 mm Less
Capacity 1.2 yd3 0.9 m3 Less
Jaw Opening 24.0 in 610.0 mm Less
Clam Angle 76 degrees 76 degrees Less
Base Edge Thickness 0.8 in 20.0 mm Less
Cutting Edge Thickness n/a n/a Less

Application

Ideal for digging, dozing, clamping, back dragging, grading and leveling in construction, landscaping, industrial and demolition applications.

Added Versatility

Excellent clamping force lets you grasp large, irregularly shaped objects such as trees, loose stumps, brush, recycling debris and pipe, increasing the versatility of the machine.

Dozing Application

Bucket clam jaw opening allows the bucket to be used as a dozing blade.

Serrated Clam Edge

Serrated clam side edge provides a gripping surface to hold material.

GET Options

Base bucket also available with bolt-on cutting edge and bolt-on teeth.