5.0 m3 (6.5 yd3), Pin On

< Back

Financing & Insurance
See our Offers

Overview

Used for loading light, loosely-packed materials.

Units:
Width 107.4 in 2727.0 mm Less
Height 65.4 in 1662.0 mm Less
Weight 3038.0 lb 1378.0 kg Less
Length 65.5 in 1663.0 mm Less
Capacity 6.5 yd3 5.0 m3 Less
Base Edge Thickness 1.0 in 25.0 mm Less

Application

Designed for carrying light, loosely-packed materials.

Versatile Design

Easily hauls, loads, digs and piles light materials such as snow, hay or woodchips.

High Capacity Design

Increased capacity up to 60% over standard buckets.

Material Density Rating

Designed for loading material with a density of 1300 lb/yd3 (770 kg/m3) or less.

Optional Top Clamp

Optional full-width top clamp tightly holds loose materials such as hay with minimum spillage, and holds large round bales securely.