10.4m (13.6)yd Coal

< Back

Financing & Insurance
See our Offers

Overview

Production oriented buckets designed for the density and lower abrasion of coal.

Units:
Material Density 1685.0 lb/yd³ 1.0 t/m³ Less
Capacity 13.6 yd³ 10.4 m³ Less
Outer Width 120.0 in 3040.0 mm Less
Inner Width 112.0 in 2841.0 mm Less
Weight 16455.0 lb 7464.0 kg Less
Liner Package General Duty General Duty Less

Versatile

Coal buckets are designed for the density of coal and optimum productivity for the 6015B.

Sized for your machine

A full line of buckets is matched perfectly for the 6015B machine with buckets made for materials ranging from coal to heavy rock.

Hammerless GET

6015B coal buckets are fully supported by Cat with a variety of K150 GET options.

Fully rebuildable

Cat Coal buckets have our General Duty wear package with replaceable external wear bars available as a kit or individually.