15m³ (19.6yd³) Heavy Rock

< Back

Financing & Insurance
See our Offers

Overview

Units:
Material Density 3371.0 lb/yd³ 2.0 t/m³ Less
Capacity 19.6 yd³ 15.0 m³ Less
Outer Width 152.8 in 3880.0 mm Less
Inner Width 135.0 in 3430.0 mm Less
Weight 37445.0 lb 17000.0 kg Less
Liner Package High Abrasion High Abrasion Less

Optimum Productivity

A perfect match to the Cat Hydraulic Mining Shovels. Designed to give excellent payload and matched to the power of Cat machines for a long service life.

Efficient

Pass matched to Cat and Unit Rig trucks for an efficient system at your mine site.

Max Payload

Rated with ISO 7451 payload standards with a 1:1 heap ratio

The Support You Need

Cat buckets are fully covered by the Cat dealer network for round the clock support.