12m³ (15.7yd³) Iron Ore

< Back

Financing & Insurance
See our Offers

Overview

Units:
Material Density 4382.0 lb/yd³ 2.6 t/m³ Less
Capacity 15.7 yd³ 12.0 m³ Less
Outer Width 135.8 in 3450.0 mm Less
Inner Width 118.1 in 3000.0 mm Less
Weight 34559.0 lb 15690.0 kg Less
Liner Package High Abrasion High Abrasion Less

Optimum Productivity

A perfect match to the Cat Hydraulic Mining Shovels. Designed to give excellent payload and matched to the power of Cat machines for a long service life.

Efficiency

Pass matched to Cat and Unit Rig trucks for an efficient system at your mine site.

Maximum Payload

Rated with ISO 7451 payload standards with a 1:1 heap ratio

Fully Supported

Cat buckets are fully supported by the Cat dealer network for round the clock support.