< Back

Financing & Insurance
See our Offers

Overview

High speed drum and conical bits quickly remove asphalt and concrete prior to resurfacing.

Units:
Working Width 24.0 in 600.0 mm Less
Overall Width 73.0 in 1858.0 mm Less
Overall Length 49.0 in 1240.0 mm Less
Overall Height 43.0 in 1100.0 mm Less
Weight 2061.0 lb 935.0 kg Less
Optimum Hydraulic Flow 100-125 L/min (26-33 gpm) 100-125 L/min (26-33 gpm) Less
Optimum Hydraulic Pressure 230-280 bar (3330-4000 psi) 230-280 bar (3330-4000 psi) Less
Drum Speed 160 rpm 160 rpm Less
Conical Bits 60 60 Less
Optional Drum Widths/Depths 80-200-600/180 mm (3/8-24/7 in) 80-200-600/180 mm (3/8-24/7 in) Less
Maximum Cutting Depth 7.0 in 170.0 mm Less
Tilt Angle Range +/- ±8 degrees ±8 degrees Less
Side Shift Travel 30.0 in 750.0 mm Less
Required Hydraulics High Flow XPS High Flow XPS Less

Application

Designed for small paving jobs in residential and commercial applications, and are primarily used to economically restore asphalt and concrete surfaces. Ideal for milling imperfections prior to resurfacing, removing deteriorated pavement, removing traffic lane stripes and jobs where the use of dedicated planers is limited.

Self-leveling Design

Self-leveling design automatically levels itself when placed on the ground for consistent depth control without operator adjustments and excellent spoil retention.

Two Wear-Resistant Skid Plates

Two wear-resistant skid plates remain parallel to the ground for optimum stability.

Hydraulic Side-shift

Hydraulic side-shift permits close planing to curbs, walls and other obstructions.

Independent Left/Right Depth Control

Independent left/right depth control allows maximum drum depths to be adjusted independently on each skid. Gauges are easily viewable from the cab. Independent depth control is mechanical on the PC104B and PC205B models; hydraulic independent depth control is standard on the PC305B-PC412B models.

Max Pro Pressure Gauge

Max Pro Pressure Gauge provides operator feedback to adjust speed for maximum productivity in changing material loads. Gauge displays planer performance in real-time conditions and is visible from the cab. Standard on XHP models.

Direct Drive System

Direct drive system on the standard flow models features a variable speed, uni-directional, gerotor style hydraulic motor. Direct drive system on high flow and XHP models features a hydraulic radial piston motor to ensure maximum cutting rate and drum torque for optimal production performance and efficiency.

Float, Spring Tilt and Hydraulic Tilt

Float enables planers to follow the contour of the surface. Float is activated by a knob and is only available on high flow and XHP planers. Spring tilt and hydraulic tilt enable planers to oscillate for angled cuts. Tilt is hydraulically controlled on high flow models and spring controlled on standard flow planers.

Bits

All Purpose concrete bits are standard. Optional concrete bits, extreme life bits and water sprinkler kits are available for all models.